Menu Search

Indexing Plunger 16.0 mm 5.0 mm PA Black

Item code:

1220873

317 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 + R 107,7303
Standard pack: 10

Order in multiple of 10

Total price:

R 1 077,30

10 x R 107,7303

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Base Length 22.0 mm
Base Width 28.0 mm
Compatible Plate Height 4.5 mm
Final End Force 24.0 N
Initial End Force 5.0 N
Nose Diameter 5.0 mm
Nose Projection 5.0 mm
Overall Length 40.0 mm
Colour Black
Finish Matt
Full Material Polyamide
Mounting Hole Distance 18.0 mm
Nose Material Stainless Steel
Head Diameter 16.0 mm
Commodity Code 7907000090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us