Menu Search

Indexing Plungers - Cam Action

In stock

Our Cam Plungers are supplied in either stainless steel or burnished steel. The Cam Plungers are offered in a variety of plunger diameters.

Series Code :SR5410 ,SR6568, SR6572

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
35 results
Product SKUs information
Essentra Part Number Price range Availability Nose Projection Handle Length Overall Length Finish Nose Diameter View
R 770,7755 - R 1 726,3523 24 In stock - Delivery conditions may apply, visit our FAQs
12.0 mm
51.0 mm
69.0 mm
R 181,5079 - R 241,587 Request the lead time here
12.0 mm
37.0 mm
69.5 mm
Zinc Plated
10.0 mm
R 120,415 - R 160,2724 Request the lead time here
8.0 mm
25.0 mm
48.0 mm
Zinc Plated
6.0 mm
R 258,9416 - R 697,3805 Request the lead time here
14.0 mm
37.0 mm
68.0 mm
Textured
10.0 mm
R 288,1938 - R 288,1938 Request the lead time here
14.0 mm
37.0 mm
68.0 mm
Textured
14.0 mm
R 295,5459 - R 393,3716 Request the lead time here
14.0 mm
37.0 mm
68.0 mm
Textured
10.0 mm
R 249,6885 - R 332,3354 Request the lead time here
14.0 mm
37.0 mm
68.0 mm
Textured
14.0 mm
R 201,0977 - R 267,6611 Request the lead time here
14.0 mm
37.0 mm
68.0 mm
Zinc Plated
10.0 mm
R 314,0596 - R 348,9551 Request the lead time here
12.0 mm
37.0 mm
69.0 mm
10196649 R 163,1377 - R 217,1363 9 In stock - Delivery conditions may apply, visit our FAQs
10.0 mm
30.0 mm
56.5 mm
Zinc Plated
10.0 mm
R 151,2429 - R 154,1074 3 In stock - Delivery conditions may apply, visit our FAQs
8.0 mm
25.0 mm
48.0 mm
Zinc Plated
5.0 mm
10196724 R 201,5496 - R 268,2626 Request the lead time here
12.0 mm
37.0 mm
69.5 mm
Zinc Plated
8.0 mm
R 230,5623 - R 287,5908 Request the lead time here
14.0 mm
37.0 mm
68.0 mm
Textured
12.0 mm
R 286,3998 - R 286,3998 3 In stock - Delivery conditions may apply, visit our FAQs
14.0 mm
37.0 mm
68.0 mm
Textured
8.0 mm
R 273,4025 - R 363,8988 Request the lead time here
14.0 mm
37.0 mm
68.0 mm
Textured
12.0 mm
R 334,4978 - R 371,676 14 In stock - Delivery conditions may apply, visit our FAQs
12.0 mm
37.0 mm
69.0 mm
R 710,1763 - R 789,0983 39 In stock - Delivery conditions may apply, visit our FAQs
12.0 mm
51.0 mm
69.0 mm
R 119,565 - R 149,1474 Request the lead time here
8.0 mm
25.0 mm
48.0 mm
Zinc Plated
4.0 mm
R 172,9223 - R 172,9223 10 In stock - Delivery conditions may apply, visit our FAQs
10.0 mm
30.0 mm
56.5 mm
Matt
8.0 mm
R 250,6098 - R 333,5617 Request the lead time here
14.0 mm
37.0 mm
68.0 mm
Textured
12.0 mm
  • of 2
Indexing Plunger M20 Stainless Steel Grey

10270721

Price Range
R 1 726,3523 - R 770,7755

Stock Levels
24 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Handle Length
    51.0 mm
  • Nose Projection
    12.0 mm
  • Overall Length
    69.0 mm
  • Colour
    Grey
  • Commodity Code
    7318190090
Indexing Plunger M20 x 1.5 PA;Steel Black

10196656

Price Range
R 241,587 - R 181,5079

Stock Levels
Request the lead time here
Attributes
  • Final End Force
    56.0 N
  • Handle Length
    37.0 mm
  • Initial End Force
    20.0 N
  • Nose Diameter
    10.0 mm
  • Nose Projection
    12.0 mm
Indexing Plunger M12 x 1.5 PA;Steel Black

10196694

Price Range
R 160,2724 - R 120,415

Stock Levels
Request the lead time here
Attributes
  • Final End Force
    22.0 N
  • Handle Length
    25.0 mm
  • Initial End Force
    8.0 N
  • Nose Diameter
    6.0 mm
  • Nose Projection
    8.0 mm
Indexing Plunger 37.0 mm 10.0 mm PA Black

10197493

Price Range
R 697,3805 - R 258,9416

Stock Levels
Request the lead time here
Attributes
  • Final End Force
    55.0 N
  • Handle Length
    37.0 mm
  • Initial End Force
    16.0 N
  • Nose Diameter
    10.0 mm
  • Nose Projection
    14.0 mm
Indexing Plunger 37.0 mm 14.0 mm PA Black

10197530

Price Range
R 288,1938 - R 288,1938

Stock Levels
Request the lead time here
Attributes
  • Final End Force
    55.0 N
  • Handle Length
    37.0 mm
  • Initial End Force
    16.0 N
  • Nose Diameter
    14.0 mm
  • Nose Projection
    14.0 mm
Indexing Plunger 37.0 mm 10.0 mm PA Black

10197578

Price Range
R 393,3716 - R 295,5459

Stock Levels
Request the lead time here
Attributes
  • Base Width
    48.0 mm
  • Final End Force
    55.0 N
  • Handle Length
    37.0 mm
  • Initial End Force
    16.0 N
  • Nose Diameter
    10.0 mm
Indexing Plunger 37.0 mm 14.0 mm PA Black

10197615

Price Range
R 332,3354 - R 249,6885

Stock Levels
Request the lead time here
Attributes
  • Base Width
    48.0 mm
  • Final End Force
    55.0 N
  • Handle Length
    37.0 mm
  • Initial End Force
    16.0 N
  • Nose Diameter
    14.0 mm
Indexing Plunger 37.0 mm 10.0 mm PA Black

10197455

Price Range
R 267,6611 - R 201,0977

Stock Levels
Request the lead time here
Attributes
  • Base Width
    20.0 mm
  • Final End Force
    55.0 N
  • Handle Length
    37.0 mm
  • Initial End Force
    16.0 N
  • Nose Diameter
    10.0 mm
Indexing Plunger M20 Steel Black

10270714

Price Range
R 348,9551 - R 314,0596

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    37.0 mm
  • Nose Projection
    12.0 mm
  • Overall Length
    69.0 mm
  • Colour
    Black
  • Commodity Code
    7326909890
Indexing Plunger M16 x 1.5 PA;Steel Black

10196649

Price Range
R 217,1363 - R 163,1377

Stock Levels
9 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Final End Force
    30.0 N
  • Handle Length
    30.0 mm
  • Initial End Force
    11.0 N
  • Nose Diameter
    10.0 mm
  • Nose Projection
    10.0 mm
Indexing Plunger M12 x 1.5 PA;Steel Black

10196687

Price Range
R 154,1074 - R 151,2429

Stock Levels
3 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Final End Force
    22.0 N
  • Handle Length
    25.0 mm
  • Initial End Force
    8.0 N
  • Nose Diameter
    5.0 mm
  • Nose Projection
    8.0 mm
Indexing Plunger M20 x 1.5 PA;Steel Black

10196724

Price Range
R 268,2626 - R 201,5496

Stock Levels
Request the lead time here
Attributes
  • Final End Force
    56.0 N
  • Handle Length
    37.0 mm
  • Initial End Force
    20.0 N
  • Nose Diameter
    8.0 mm
  • Nose Projection
    12.0 mm
Indexing Plunger 37.0 mm 12.0 mm PA Black

10197523

Price Range
R 287,5908 - R 230,5623

Stock Levels
Request the lead time here
Attributes
  • Final End Force
    55.0 N
  • Handle Length
    37.0 mm
  • Initial End Force
    16.0 N
  • Nose Diameter
    12.0 mm
  • Nose Projection
    14.0 mm
Indexing Plunger 37.0 mm 8.0 mm PA Black

10197561

Price Range
R 286,3998 - R 286,3998

Stock Levels
3 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Final End Force
    55.0 N
  • Handle Length
    37.0 mm
  • Initial End Force
    16.0 N
  • Nose Diameter
    8.0 mm
  • Nose Projection
    14.0 mm
Indexing Plunger 37.0 mm 12.0 mm PA Black

10197608

Price Range
R 363,8988 - R 273,4025

Stock Levels
Request the lead time here
Attributes
  • Base Width
    48.0 mm
  • Final End Force
    55.0 N
  • Handle Length
    37.0 mm
  • Initial End Force
    16.0 N
  • Nose Diameter
    12.0 mm
Indexing Plunger M20 Steel Black

10270707

Price Range
R 371,676 - R 334,4978

Stock Levels
14 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Handle Length
    37.0 mm
  • Nose Projection
    12.0 mm
  • Overall Length
    69.0 mm
  • Colour
    Black
  • Commodity Code
    7326909890
Indexing Plunger M20 Stainless Steel Grey

10270745

Price Range
R 789,0983 - R 710,1763

Stock Levels
39 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Handle Length
    51.0 mm
  • Nose Projection
    12.0 mm
  • Overall Length
    69.0 mm
  • Colour
    Grey
  • Commodity Code
    7318190090
Indexing Plunger M12 x 1.5 PA;Steel Black

10196670

Price Range
R 149,1474 - R 119,565

Stock Levels
Request the lead time here
Attributes
  • Final End Force
    22.0 N
  • Handle Length
    25.0 mm
  • Initial End Force
    8.0 N
  • Nose Diameter
    4.0 mm
  • Nose Projection
    8.0 mm
Indexing Plunger M16 PA;Steel Black

10196717

Price Range
R 172,9223 - R 172,9223

Stock Levels
10 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Final End Force
    30.0 N
  • Handle Length
    30.0 mm
  • Initial End Force
    11.0 N
  • Nose Diameter
    8.0 mm
  • Nose Projection
    10.0 mm
Indexing Plunger 37.0 mm 12.0 mm PA Black

10197516

Price Range
R 333,5617 - R 250,6098

Stock Levels
Request the lead time here
Attributes
  • Final End Force
    55.0 N
  • Handle Length
    37.0 mm
  • Initial End Force
    16.0 N
  • Nose Diameter
    12.0 mm
  • Nose Projection
    14.0 mm