Quick Sleeves eliminate hydraulic line contamination during hose replacement. They are resistant to heat, ozone and abrasion and aid the easy assembly and removal of bundles. Customers that purchase our Hose Protection Sleeves, regularly buy our Spiral Wrap Hose Protectors too.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | ID | Full Material | RL | View | |
|---|---|---|---|---|---|---|
| R 981,8778 - R 1 188,7184 | Request the lead time here |
0.394 in
10.0 mm
|
Polyester:Polyolefin
|
100.066 ft
30.5 m
|
||
| R 1 975,4079 - R 2 377,4368 | Request the lead time here |
1.181 in
30.0 mm
|
Polyester:Polyolefin
|
100.066 ft
30.5 m
|
||
| R 3 191,1028 - R 3 997,9197 | Request the lead time here |
2.362 in
60.0 mm
|
Polyester:Polyolefin
|
100.066 ft
30.5 m
|
||
| R 2 454,7087 - R 2 971,7889 | Request the lead time here |
1.575 in
40.0 mm
|
Polyester:Polyolefin
|
100.066 ft
30.5 m
|
||
| R 5 090,0821 - R 6 471,4082 | Request the lead time here |
3.15 in
80.0 mm
|
Polyester:Polyolefin
|
100.066 ft
30.5 m
|
||
| R 1 511,3031 - R 1 783,0705 | Request the lead time here |
0.787 in
20.0 mm
|
Polyester:Polyolefin
|
100.066 ft
30.5 m
|
||
| 10309988 | R 1 278,5377 - R 1 485,9016 | Request the lead time here |
0.472 in
12.0 mm
|
Polyester:Polyolefin
|
100.066 ft
30.5 m
|
|
| R 2 209,225 - R 2 674,6057 | Request the lead time here |
0.669 in
17.0 mm
|
Polyester:Polyolefin
|
100.066 ft
30.5 m
|
||
| R 4 629,3211 - R 5 885,6078 | Request the lead time here |
2.756 in
70.0 mm
|
Polyester:Polyolefin
|
100.066 ft
30.5 m
|
||
| Request the lead time here |
8 in
203.2 mm
|
1050 Ballistic Polyamide
|
147.638 ft
45.0 m
|
|||
| R 1 812,1673 - R 2 080,2536 | Request the lead time here |
0.984 in
25.0 mm
|
Polyester:Polyolefin
|
100.066 ft
30.5 m
|
||
| R 2 700,1782 - R 3 268,9721 | Request the lead time here |
1.969 in
50.0 mm
|
Polyester:Polyolefin
|
100.066 ft
30.5 m
|
||
| Request the lead time here |
1 in
25.4 mm
|
1050 Ballistic Polyamide
|
149.934 ft
45.7 m
|
|||
| R 23 265,4236 - R 23 265,4236 | Request the lead time here |
3 in
76.2 mm
|
1050 Ballistic Polyamide
|
149.934 ft
45.7 m
|
||
| Request the lead time here |
3.5 in
88.9 mm
|
1050 Ballistic Polyamide
|
149.934 ft
45.7 m
|
|||
| Request the lead time here |
10 in
254.0 mm
|
1050 Ballistic Polyamide
|
75.131 ft
22.9 m
|
|||
| Request the lead time here |
12 in
304.8 mm
|
1050 Ballistic Polyamide
|
75.131 ft
22.9 m
|
|||
| Request the lead time here |
15 in
381.0 mm
|
1050 Ballistic Polyamide
|
75.131 ft
22.9 m
|
|||
| R 36 237,6736 - R 36 237,6736 | Request the lead time here |
6 in
152.4 mm
|
1050 Ballistic Polyamide
|
149.934 ft
45.7 m
|
||
| Request the lead time here |
9 in
228.6 mm
|
1050 Ballistic Polyamide
|
75.131 ft
22.9 m
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue