Hose Connectors include two, three and four barbed outputs that seal hoses or tubing securely and tightly. Installs easily into a variety of forms (I, T, L, X and Y). Chemical resistant.
Material: HDPE, POM, Nylon Colour: Natural Series Code: SR1935
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | ID | L | d1 | d2 | Type | View | |
|---|---|---|---|---|---|---|---|---|
| R 1,8293 - R 4,7977 | 8973 In stock - Delivery conditions may apply, visit our FAQs |
0.142 in
3.6 mm
|
1.181 in
30.0 mm
|
|
0.236 in
6.0 mm
|
2
|
||
| R 1,6498 - R 2,6312 | Request the lead time here |
0.134 in
3.4 mm
|
1.181 in
30.0 mm
|
|
0.236 in
6.0 mm
|
2
|
||
| R 12,1851 - R 48,8054 | Request the lead time here |
0.433 in
11.0 mm
|
|
|
|
4
|
||
| R 33,7931 - R 74,1713 | Request the lead time here |
0.157 in
4.0 mm
|
0.984 in
25.0 mm
|
|
0.236 in
6.0 mm
|
3
|
||
| R 90,3709 - R 127,5633 | Request the lead time here |
0.339 in
8.6 mm
|
2.52 in
64.0 mm
|
0.472 in
12.0 mm
|
0.551 in
14.0 mm
|
4
|
||
| R 26,696 - R 43,2512 | Request the lead time here |
0.106 in
2.7 mm
|
1.004 in
25.5 mm
|
0.157 in
4.0 mm
|
0.197 in
5.0 mm
|
4
|
||
| R 21,6327 - R 38,1879 | Request the lead time here |
0.157 in
4.0 mm
|
1.929 in
49.0 mm
|
|
0.236 in
6.0 mm
|
1
|
||
| R 29,9103 - R 48,4567 | Request the lead time here |
0.098 in
2.5 mm
|
0.689 in
17.5 mm
|
|
0.157 in
4.0 mm
|
3
|
||
| R 24,0363 - R 38,9275 | Request the lead time here |
0.22 in
5.6 mm
|
2.205 in
56.0 mm
|
0.315 in
8.0 mm
|
0.394 in
10.0 mm
|
1
|
||
| R 87,3557 - R 134,8311 | Request the lead time here |
0.339 in
8.6 mm
|
1.358 in
34.5 mm
|
|
0.472 in
12.0 mm
|
3
|
||
| R 13,0422 - R 25,5439 | Request the lead time here |
0.362 in
9.2 mm
|
1.969 in
50.0 mm
|
0.528 in
13.4 mm
|
0.618 in
15.7 mm
|
1
|
||
| R 38,0741 - R 83,5867 | Request the lead time here |
0.157 in
4.0 mm
|
1.732 in
44.0 mm
|
0.236 in
6.0 mm
|
0.295 in
7.5 mm
|
4
|
||
| R 11,7906 - R 19,1437 | Request the lead time here |
0.106 in
2.7 mm
|
1.378 in
35.0 mm
|
|
0.157 in
4.0 mm
|
1
|
||
| R 26,696 - R 43,2512 | Request the lead time here |
0.106 in
2.7 mm
|
1.378 in
35.0 mm
|
|
0.157 in
4.0 mm
|
2
|
||
| R 58,9103 - R 98,4494 | Request the lead time here |
0.339 in
8.6 mm
|
2.618 in
66.5 mm
|
|
0.472 in
12.0 mm
|
1
|
||
| R 73,1615 - R 112,9139 | Request the lead time here |
0.276 in
7.0 mm
|
1.22 in
31.0 mm
|
|
0.394 in
10.0 mm
|
3
|
||
| R 38,7283 - R 73,7873 | Request the lead time here |
0.114 in
2.9 mm
|
1.535 in
39.0 mm
|
0.098 in
2.5 mm
|
0.157 in
4.0 mm
|
5
|
||
| R 132,655 - R 164,8267 | Request the lead time here |
0.339 in
8.6 mm
|
2.717 in
69.0 mm
|
0.472 in
12.0 mm
|
0.551 in
14.0 mm
|
5
|
||
| R 82,8756 - R 127,9189 | Request the lead time here |
0.276 in
7.0 mm
|
2.126 in
54.0 mm
|
0.394 in
10.0 mm
|
0.472 in
12.0 mm
|
4
|
||
| R 84,0703 - R 129,7678 | Request the lead time here |
0.276 in
7.0 mm
|
2.461 in
62.5 mm
|
0.394 in
10.0 mm
|
0.472 in
12.0 mm
|
2
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue