Menu Search

Horizontal Toggle Clamps

In stock

Vertical Manual Hold Clamps save valuable space without sacrificing holding capacity or clamp performance. A cushioned vinyl handle grip provides improved user comfort and all body and linkage components are zinc plated to resist corrosion.

Series Code :SRG0005

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
33 results
Product SKUs information
Essentra Part Number Price range Availability Base Material Height Under Bar Maximum Holding Force Handle Movement View
R 315,4556 - R 360,4209 Request the lead time here
Steel
19.0 mm
734 N
78
R 675,2293 - R 771,4902 Request the lead time here
Stainless Steel
25.1 mm
1467.9 N
76
R 357,5747 - R 408,555 Request the lead time here
Steel
25.1 mm
1467.9 N
76
R 480,6876 - R 549,194 Request the lead time here
Steel
34.0 mm
2446.5 N
72
R 220,822 - R 252,3089 Request the lead time here
Steel
7.5 mm
266.9 N
80
R 630,1115 - R 719,9247 Request the lead time here
Steel
45.0 mm
3429.6 N
72
R 234,2729 - R 234,2729 Request the lead time here
Steel
27.0 mm
100.0 kg
78
R 680,1924 - R 680,1924 Request the lead time here
Steel
34.0 mm
150.0 kg
77
R 221,2578 - R 221,2578 6 In stock - Delivery conditions may apply, visit our FAQs
Steel
12.5 mm
225.0 kg
166
R 267,3113 - R 267,3113 Request the lead time here
Steel
34.0 mm
225.0 kg
66
R 530,8183 - R 530,8183 Request the lead time here
Steel
12.5 mm
50.0 kg
166
R 361,8215 - R 361,8215 Request the lead time here
Steel
23.5 mm
225.0 kg
175
R 525,9592 - R 600,9334 Request the lead time here
Stainless Steel
19.0 mm
734 N
76
R 364,5254 - R 416,4773 Request the lead time here
Stainless Steel
7.5 mm
266.9 N
80
R 516,6016 - R 516,6016 Request the lead time here
304 Stainless Steel
27.0 mm
1.00 kN
78
R 603,7032 - R 603,7032 Request the lead time here
Steel
44.0 mm
3.4 kN
60
R 205,0388 - R 205,0388 Request the lead time here
Steel
12 mm
0.50 kN
90
R 838,5767 - R 838,5767 Request the lead time here
304 Stainless Steel
34.0 mm
2.20 kN
60
R 473,952 - R 473,952 Request the lead time here
304 Stainless Steel
12.5 mm
0.50 kN
166
R 785,3147 - R 785,3147 Request the lead time here
304 Stainless Steel
23.5 mm
1.40 kN
175
  • of 2
Toggle Clamp 19.0 mm 78 ° Steel

10390085

Price Range
R 360,4209 - R 315,4556

Stock Levels
Request the lead time here
Attributes
  • Height Under Bar
    19.0 mm
  • Maximum Holding Force
    734 N
  • Base Type
    Flanged
  • Base Material
    Steel
  • Handle Orientation
    Horizontal
Toggle Clamp 25.1 mm 76 ° Stainless Steel

10390320

Price Range
R 771,4902 - R 675,2293

Stock Levels
Request the lead time here
Attributes
  • Height Under Bar
    25.1 mm
  • Maximum Holding Force
    1467.9 N
  • Base Type
    Flanged
  • Base Material
    Stainless Steel
  • Handle Orientation
    Horizontal
Toggle Clamp 25.1 mm 76 ° Steel

10390092

Price Range
R 408,555 - R 357,5747

Stock Levels
Request the lead time here
Attributes
  • Height Under Bar
    25.1 mm
  • Maximum Holding Force
    1467.9 N
  • Base Type
    Flanged
  • Base Material
    Steel
  • Handle Orientation
    Horizontal
Toggle Clamp 34.0 mm 72 ° Steel

10390108

Price Range
R 549,194 - R 480,6876

Stock Levels
Request the lead time here
Attributes
  • Height Under Bar
    34.0 mm
  • Maximum Holding Force
    2446.5 N
  • Base Type
    Flanged
  • Base Material
    Steel
  • Handle Orientation
    Horizontal
Toggle Clamp 7.5 mm 80 ° Steel

10390078

Price Range
R 252,3089 - R 220,822

Stock Levels
Request the lead time here
Attributes
  • Height Under Bar
    7.5 mm
  • Maximum Holding Force
    266.9 N
  • Base Type
    Flanged
  • Base Material
    Steel
  • Handle Orientation
    Horizontal
Toggle Clamp 45.0 mm 72 ° Steel

10390115

Price Range
R 719,9247 - R 630,1115

Stock Levels
Request the lead time here
Attributes
  • Height Under Bar
    45.0 mm
  • Maximum Holding Force
    3429.6 N
  • Base Type
    Flanged
  • Base Material
    Steel
  • Handle Orientation
    Horizontal
Toggle Clamp 100.0 kg 27.0 mm 78 ° Steel

10349786

Price Range
R 234,2729 - R 234,2729

Stock Levels
Request the lead time here
Attributes
  • Height Under Bar
    27.0 mm
  • Maximum Holding Force
    100.0 kg
  • Base Type
    Flanged
  • Handle Colour
    Red
  • Base Material
    Steel
Toggle Clamp 2.20 kN 34.0 mm 77 ° Steel

10349946

Price Range
R 680,1924 - R 680,1924

Stock Levels
Request the lead time here
Attributes
  • Height Under Bar
    34.0 mm
  • Maximum Holding Force
    150.0 kg
  • Base Type
    Flanged
  • Handle Colour
    Red
  • Base Material
    Steel
Toggle Clamp 225.0 kg 12.5 mm 166 ° Steel

10349809

Price Range
R 221,2578 - R 221,2578

Stock Levels
6 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Height Under Bar
    12.5 mm
  • Maximum Holding Force
    225.0 kg
  • Base Type
    Flanged
  • Handle Colour
    Red
  • Base Material
    Steel
Toggle Clamp 225.0 kg 34.0 mm 66 ° Steel

10349793

Price Range
R 267,3113 - R 267,3113

Stock Levels
Request the lead time here
Attributes
  • Height Under Bar
    34.0 mm
  • Maximum Holding Force
    225.0 kg
  • Base Type
    Flanged
  • Handle Colour
    Red
  • Base Material
    Steel
Toggle Clamp 0.50 kN 12.5 mm 166 ° Steel

10349953

Price Range
R 530,8183 - R 530,8183

Stock Levels
Request the lead time here
Attributes
  • Height Under Bar
    12.5 mm
  • Maximum Holding Force
    50.0 kg
  • Base Type
    Flanged
  • Handle Colour
    Red
  • Base Material
    Steel
Toggle Clamp 225.0 kg 23.5 mm 175 ° Steel

10349816

Price Range
R 361,8215 - R 361,8215

Stock Levels
Request the lead time here
Attributes
  • Height Under Bar
    23.5 mm
  • Maximum Holding Force
    225.0 kg
  • Base Type
    Flanged
  • Handle Colour
    Red
  • Base Material
    Steel
Toggle Clamp 28.5 mm 76 ° Stainless Steel

10390313

Price Range
R 600,9334 - R 525,9592

Stock Levels
Request the lead time here
Attributes
  • Height Under Bar
    19.0 mm
  • Maximum Holding Force
    734 N
  • Base Type
    Flanged
  • Base Material
    Stainless Steel
  • Handle Orientation
    Horizontal
Toggle Clamp 7.5 mm 80 ° Stainless Steel

10390306

Price Range
R 416,4773 - R 364,5254

Stock Levels
Request the lead time here
Attributes
  • Height Under Bar
    7.5 mm
  • Maximum Holding Force
    266.9 N
  • Base Type
    Flanged
  • Base Material
    Stainless Steel
  • Handle Orientation
    Horizontal
Toggle Clamp 1.00 kN 27.0 mm 78 ° 304 Stainless Steel

20509897

Price Range
R 516,6016 - R 516,6016

Stock Levels
Request the lead time here
Attributes
  • Height Under Bar
    27.0 mm
  • Maximum Holding Force
    1.00 kN
  • Handle Colour
    Red
  • Base Material
    304 Stainless Steel
  • Handle Type
    Straight Handle
Toggle Clamp 3.4 kN 44.0 mm 60 ° Steel

20510121

Price Range
R 603,7032 - R 603,7032

Stock Levels
Request the lead time here
Attributes
  • Height Under Bar
    44.0 mm
  • Maximum Holding Force
    3.4 kN
  • Handle Colour
    Red
  • Base Material
    Steel
  • Handle Type
    Straight Handle
Toggle Clamp 0.50 kN 12 mm 90 ° Steel

20509873

Price Range
R 205,0388 - R 205,0388

Stock Levels
Request the lead time here
Attributes
  • Height Under Bar
    12 mm
  • Maximum Holding Force
    0.50 kN
  • Handle Colour
    Red
  • Base Material
    Steel
  • Handle Type
    Straight Handle
Toggle Clamp 2.20 kN 34.0 mm 60 ° 304 Stainless Steel

20509934

Price Range
R 838,5767 - R 838,5767

Stock Levels
Request the lead time here
Attributes
  • Height Under Bar
    34.0 mm
  • Maximum Holding Force
    2.20 kN
  • Handle Colour
    Red
  • Base Material
    304 Stainless Steel
  • Handle Type
    Straight Handle
Toggle Clamp 0.50 kN 12.5 mm 166 ° 304 Stainless Steel

20509989

Price Range
R 473,952 - R 473,952

Stock Levels
Request the lead time here
Attributes
  • Height Under Bar
    12.5 mm
  • Maximum Holding Force
    0.50 kN
  • Handle Colour
    Red
  • Base Material
    304 Stainless Steel
  • Handle Type
    T-Handle
Toggle Clamp 1.40 kN 23.5 mm 175 ° 304 Stainless Steel

20510015

Price Range
R 785,3147 - R 785,3147

Stock Levels
Request the lead time here
Attributes
  • Height Under Bar
    23.5 mm
  • Maximum Holding Force
    1.40 kN
  • Handle Colour
    Red
  • Base Material
    304 Stainless Steel
  • Handle Type
    T-Handle