PCB card guides are used to mount circuit boards in tight spaces, such as a PCB rack. Horizontal card guides support the need for horizontal mounting of PCBs in your application. Available in different mounting methods and holding alternatives.
Series Code :SRRN
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Length | Accepts Panel Thickness | Distance Between Fixing Holes | View | |
|---|---|---|---|---|---|---|
| R 24,8267 - R 24,8267 | Request the lead time here |
8 in
203.2 mm
|
0.126 in
3.2 mm
|
7 in
177.8 mm
|
||
| R 20,6828 - R 26,0911 | Request the lead time here |
3 in
76.2 mm
|
|
2 in
50.8 mm
|
||
| Request the lead time here |
3 in
76.2 mm
|
|
2 in
50.8 mm
|
|||
| R 3,3887 - R 11,3851 | Request the lead time here |
4 in
101.6 mm
|
0.062 in
1.6 mm
|
3.5 in
88.9 mm
|
||
| R 4,1211 - R 8,2542 | Request the lead time here |
2.5 in
63.5 mm
|
0.079 in
2.0 mm
|
2 in
50.8 mm
|
||
| R 7,0999 - R 7,0999 | Request the lead time here |
4.5 in
114.3 mm
|
0.157 in
4.0 mm
|
4 in
101.6 mm
|
||
| R 14,9906 - R 14,9906 | Request the lead time here |
2.5 in
63.5 mm
|
0.063 in
1.6 mm
|
1.5 in
38.1 mm
|
||
| R 54,5857 - R 54,5857 | Request the lead time here |
8 in
203.2 mm
|
0.063 in
1.6 mm
|
7 in
177.8 mm
|
||
| R 3,4445 - R 12,6818 | Request the lead time here |
4 in
101.6 mm
|
0.157 in
4.0 mm
|
3.5 in
88.9 mm
|
||
| R 31,401 - R 48,4503 | Request the lead time here |
4 in
101.6 mm
|
0.063 in
1.6 mm
|
3 in
76.2 mm
|
||
| R 33,3847 - R 51,4864 | Request the lead time here |
6 in
152.4 mm
|
0.063 in
1.6 mm
|
5 in
127.0 mm
|
||
| R 17,961 - R 24,9525 | Request the lead time here |
3 in
76.2 mm
|
0.063 in
1.6 mm
|
2 in
50.8 mm
|
||
| R 48,4503 - R 48,4503 | Request the lead time here |
5 in
127.0 mm
|
0.063 in
1.6 mm
|
4 in
101.6 mm
|
||
| R 3,7521 - R 7,5901 | Request the lead time here |
6 in
152.4 mm
|
0.197 in
5.0 mm
|
5.5 in
139.7 mm
|
||
| R 22,3871 - R 22,3871 | Request the lead time here |
4.5 in
114.3 mm
|
0.126 in
3.2 mm
|
3.5 in
88.9 mm
|
||
| R 33,3847 - R 60,256 | Request the lead time here |
6.461 in
164.1 mm
|
0.063 in
1.6 mm
|
54.213 in
1377.0 mm
|
||
| R 35,3991 - R 54,5857 | Request the lead time here |
7 in
177.8 mm
|
0.063 in
1.6 mm
|
6 in
152.4 mm
|
||
| R 27,8779 - R 27,8779 | Request the lead time here |
4 in
101.6 mm
|
|
3 in
76.2 mm
|
||
| R 18,5187 - R 18,5187 | Request the lead time here |
6 in
152.4 mm
|
0.063 in
1.6 mm
|
5 in
127.0 mm
|
||
| R 20,1138 - R 33,9026 | Request the lead time here |
8.5 in
215.9 mm
|
0.063 in
1.6 mm
|
8 in
203.2 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue