Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
PCB card guides are used to mount circuit boards in tight spaces, such as a PCB rack. Horizontal card guides support the need for horizontal mounting of PCBs in your application. Available in different mounting methods and holding alternatives.
Series Code :SRRN
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Length | Accepts Panel Thickness | Distance Between Fixing Holes | View | |
|---|---|---|---|---|---|---|
| R 29,4276 - R 29,4276 | Request the lead time here |
5.5 in
139.7 mm
|
|
4.504 in
114.4 mm
|
||
| R 35,0454 - R 54,0639 | Request the lead time here |
5.5 in
139.7 mm
|
|
4.504 in
114.4 mm
|
||
| R 25,742 - R 39,7217 | Request the lead time here |
8.5 in
215.9 mm
|
0.062 in
1.6 mm
|
8 in
203.2 mm
|
||
| R 40,4016 - R 40,4016 | Request the lead time here |
6.673 in
169.5 mm
|
0.063 in
1.6 mm
|
6.374 in
161.9 mm
|
||
| R 7,3043 - R 23,4819 | 500 In stock - Delivery conditions may apply, visit our FAQs |
6.677 in
169.6 mm
|
0.087 in
2.2 mm
|
6.374 in
161.9 mm
|
||
| R 20,6828 - R 26,0911 | Request the lead time here |
3 in
76.2 mm
|
|
2 in
50.8 mm
|
||
| R 28,3997 - R 28,3997 | Request the lead time here |
3.925 in
99.7 mm
|
0.063 in
1.6 mm
|
3.626 in
92.1 mm
|
||
| R 6,8583 - R 21,9797 | Request the lead time here |
3.925 in
99.7 mm
|
0.087 in
2.2 mm
|
3.626 in
92.1 mm
|
||
| R 25,6957 - R 25,6957 | Request the lead time here |
2.5 in
63.5 mm
|
|
1.5 in
38.1 mm
|
||
| R 20,4829 - R 31,6097 | Request the lead time here |
2.5 in
63.5 mm
|
|
1.5 in
38.1 mm
|
||
| R 2,9524 - R 10,8159 | Request the lead time here |
3 in
76.2 mm
|
0.062 in
1.6 mm
|
2.5 in
63.5 mm
|
||
| R 35,3222 - R 54,4908 | Request the lead time here |
3 in
76.2 mm
|
0.063 in
1.6 mm
|
2 in
50.8 mm
|
||
| R 39,0657 - R 58,5985 | Request the lead time here |
4.5 in
114.3 mm
|
0.063 in
1.6 mm
|
3.5 in
88.9 mm
|
||
| R 51,8473 - R 77,7954 | Request the lead time here |
7 in
177.8 mm
|
0.063 in
1.6 mm
|
6 in
152.4 mm
|
||
| R 8,1193 - R 26,0594 | Request the lead time here |
2.5 in
63.5 mm
|
0.063 in
1.6 mm
|
2.201 in
55.9 mm
|
||
| R 5,0438 - R 18,5325 | Request the lead time here |
2.5 in
63.5 mm
|
0.087 in
2.2 mm
|
2.201 in
55.9 mm
|
||
| R 24,481 - R 33,9974 | Request the lead time here |
3.5 in
88.9 mm
|
0.063 in
1.6 mm
|
2.5 in
63.5 mm
|
||
| R 6,4739 - R 11,4484 | Request the lead time here |
0.421 in
10.7 mm
|
0.063 in
1.6 mm
|
0.358 in
9.1 mm
|
||
| R 42,5996 - R 42,5996 | Request the lead time here |
6.461 in
164.1 mm
|
0.063 in
1.6 mm
|
6 in
152.4 mm
|
||
| R 20,1138 - R 33,9026 | Request the lead time here |
8.5 in
215.9 mm
|
0.063 in
1.6 mm
|
8 in
203.2 mm