10319949
RSFS-600
| Quantity | Unit price |
|---|---|
| 500 - 999 | R 63,5832 |
| 1000 + | R 41,6006 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Natural |
|---|---|
| Mounting Method | Snap-In |
| Accepts Panel Thickness | 1.6 mm |
| Accepts Panel Thickness | 0.063 in |
| Distance Between Fixing Holes | 127.0 mm |
| Distance Between Fixing Holes | 5 in |
| Overall Length | 152.4 mm |
| Overall Length | 6 in |
| Overall Width | 7.9 mm |
| Overall Width | 0.311 in |
| Panel Thickness Range | 0.047 - 0.091 in |
| Panel Thickness Range | 1.2 - 2.3 mm |
| Full Material | Polyamide 66 |
| Material Flammability Standard | UL94 V-2 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue