10166253
RKW-12-24-BK
| Quantity | Unit price |
|---|---|
| 10 - 49 | R 57,6905 |
| 50 + | R 51,9214 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Black |
|---|---|
| Hook Material | LDPE |
| Strap Material | Nylon |
| Hole Type | No Screw Hole |
| Type | Standard Tie |
| With Buckle? | No |
| Overall Length | 24 in |
| Overall Length | 609.6 mm |
| Overall Width | 38.1 mm |
| Overall Width | 1.5 in |
| Strap Width | 0.752 in |
| Strap Width | 19.1 mm |
| With Screw Hole? | No |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue