Menu Search

Hinge-Bearing Protection Plug - Closed

In production

This Protection Plug provides robust protection. It helps prevent dirt and dampness from entering hinge-bearings and swivel joints.

  • Provided in a Closed format
  • Material: Polypropylene (PP)
  • Colour: Grey
  • Temperature: Minimum -10 up to Maximum +110 Degrees Celsius

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
22 results
Product SKUs information
Essentra Part Number Price range Availability ID FD OD H View
R 5,5483 - R 17,9469 Request the lead time here
22.5 mm
42.1 mm
25.0 mm
11.3 mm
R 7,6969 - R 14,6602 Request the lead time here
42.4 mm
70.0 mm
44.2 mm
20.8 mm
R 5,2604 - R 11,6862 Request the lead time here
21.7 mm
40.4 mm
25.0 mm
11.8 mm
R 3,9893 - R 11,4255 Request the lead time here
17.5 mm
35.1 mm
20.0 mm
9.1 mm
R 4,7687 - R 15,234 Request the lead time here
29.5 mm
52.1 mm
32.0 mm
15.0 mm
R 6,1505 - R 19,3034 Request the lead time here
37.5 mm
62.1 mm
40.0 mm
19.1 mm
R 8,1958 - R 18,2078 Request the lead time here
41.7 mm
65.2 mm
45.5 mm
15.9 mm
R 6,2453 - R 20,0338 Request the lead time here
47.5 mm
75.1 mm
50.0 mm
23.7 mm
R 8,1552 - R 25,5639 Request the lead time here
66.8 mm
100.7 mm
70.5 mm
20.0 mm
R 6,4522 - R 21,5989 Request the lead time here
47.2 mm
71.7 mm
50.5 mm
17.0 mm
R 4,3439 - R 16,8513 Request the lead time here
31.9 mm
53.0 mm
35.5 mm
13.6 mm
R 12,9246 - R 20,105 Request the lead time here
16.8 mm
34.0 mm
20.0 mm
9.7 mm
R 7,311 - R 30,7289 Request the lead time here
76.9 mm
110.7 mm
80.5 mm
20.0 mm
10099209 R 7,7861 - R 10,3634 Request the lead time here
37.0 mm
60.0 mm
40.5 mm
16.3 mm
R 3,7598 - R 11,4255 Request the lead time here
14.4 mm
28.0 mm
16.0 mm
9.0 mm
R 11,9768 - R 26,6074 Request the lead time here
116.0 mm
175.0 mm
120.5 mm
21.5 mm
R 7,8649 - R 32,3462 Request the lead time here
87.5 mm
119.9 mm
90.5 mm
18.2 mm
R 5,1092 - R 16,3818 Request the lead time here
27.1 mm
44.2 mm
30.5 mm
13.5 mm
R 5,9678 - R 17,7382 Request the lead time here
32.0 mm
53.1 mm
35.0 mm
17.3 mm
R 8,8471 - R 28,5377 Request the lead time here
60.5 mm
94.5 mm
63.0 mm
30.4 mm
  • of 2
Bearing Plug 25.0 mm 42.1 mm (DIA) PP Grey

10100219

Price Range
R 17,9469 - R 5,5483

Stock Levels
Request the lead time here
Attributes
  • FD
    42.1 mm
  • H
    11.3 mm
  • ID
    22.5 mm
  • OD
    25.0 mm
  • Material
    PP
Bearing Plug 44.2 mm 70.0 mm (DIA) PP Grey

10100257

Price Range
R 14,6602 - R 7,6969

Stock Levels
Request the lead time here
Attributes
  • FD
    70.0 mm
  • H
    20.8 mm
  • ID
    42.4 mm
  • OD
    44.2 mm
  • Material
    PP
Bearing Plug 25.0 mm 40.4 mm (DIA) PP Grey

10099179

Price Range
R 11,6862 - R 5,2604

Stock Levels
Request the lead time here
Attributes
  • FD
    40.4 mm
  • H
    11.8 mm
  • ID
    21.7 mm
  • OD
    25.0 mm
  • Material
    PP
Bearing Plug 20.0 mm 35.1 mm (DIA) PP Grey

10100202

Price Range
R 11,4255 - R 3,9893

Stock Levels
Request the lead time here
Attributes
  • FD
    35.1 mm
  • H
    9.1 mm
  • ID
    17.5 mm
  • OD
    20.0 mm
  • Material
    PP
Bearing Plug 32.0 mm 52.1 mm (DIA) PP Grey

10100226

Price Range
R 15,234 - R 4,7687

Stock Levels
Request the lead time here
Attributes
  • FD
    52.1 mm
  • H
    15.0 mm
  • ID
    29.5 mm
  • OD
    32.0 mm
  • Material
    PP
Bearing Plug 40.0 mm 62.1 mm (DIA) PP Grey

10100240

Price Range
R 19,3034 - R 6,1505

Stock Levels
Request the lead time here
Attributes
  • FD
    62.1 mm
  • H
    19.1 mm
  • ID
    37.5 mm
  • OD
    40.0 mm
  • Material
    PP
Bearing Plug 45.5 mm 65.2 mm (DIA) PP Grey

10099216

Price Range
R 18,2078 - R 8,1958

Stock Levels
Request the lead time here
Attributes
  • FD
    65.2 mm
  • H
    15.9 mm
  • ID
    41.7 mm
  • OD
    45.5 mm
  • Material
    PP
Bearing Plug 50.0 mm 75.1 mm (DIA) PP Grey

10100264

Price Range
R 20,0338 - R 6,2453

Stock Levels
Request the lead time here
Attributes
  • FD
    75.1 mm
  • H
    23.7 mm
  • ID
    47.5 mm
  • OD
    50.0 mm
  • Material
    PP
Bearing Plug 70.5 mm 100.7 mm (DIA) PP Grey

10099247

Price Range
R 25,5639 - R 8,1552

Stock Levels
Request the lead time here
Attributes
  • FD
    100.7 mm
  • H
    20.0 mm
  • ID
    66.8 mm
  • OD
    70.5 mm
  • Material
    PP
Bearing Plug 50.5 mm 71.7 mm (DIA) PP Grey

10099223

Price Range
R 21,5989 - R 6,4522

Stock Levels
Request the lead time here
Attributes
  • FD
    71.7 mm
  • H
    17.0 mm
  • ID
    47.2 mm
  • OD
    50.5 mm
  • Material
    PP
Bearing Plug 35.5 mm 53.0 mm (DIA) PP Grey

10099193

Price Range
R 16,8513 - R 4,3439

Stock Levels
Request the lead time here
Attributes
  • FD
    53.0 mm
  • H
    13.6 mm
  • ID
    31.9 mm
  • OD
    35.5 mm
  • Material
    PP
Bearing Plug 20.0 mm 34.0 mm (DIA) PP Grey

10099162

Price Range
R 20,105 - R 12,9246

Stock Levels
Request the lead time here
Attributes
  • FD
    34.0 mm
  • H
    9.7 mm
  • ID
    16.8 mm
  • OD
    20.0 mm
  • Material
    PP
Bearing Plug 80.5 mm 110.7 mm (DIA) PP Grey

10099278

Price Range
R 30,7289 - R 7,311

Stock Levels
Request the lead time here
Attributes
  • FD
    110.7 mm
  • H
    20.0 mm
  • ID
    76.9 mm
  • OD
    80.5 mm
  • Material
    PP
Bearing Plug 40.5 mm 60.0 mm (DIA) PP Grey

10099209

Price Range
R 10,3634 - R 7,7861

Stock Levels
Request the lead time here
Attributes
  • FD
    60.0 mm
  • H
    16.3 mm
  • ID
    37.0 mm
  • OD
    40.5 mm
  • Material
    PP
Bearing Plug 16.0 mm 28.0 mm (DIA) PP Grey

10100196

Price Range
R 11,4255 - R 3,7598

Stock Levels
Request the lead time here
Attributes
  • FD
    28.0 mm
  • H
    9.0 mm
  • ID
    14.4 mm
  • OD
    16.0 mm
  • Material
    PP
Bearing Plug 120.5 mm 175.0 mm (DIA) PP Grey

10099704

Price Range
R 26,6074 - R 11,9768

Stock Levels
Request the lead time here
Attributes
  • FD
    175.0 mm
  • H
    21.5 mm
  • ID
    116.0 mm
  • OD
    120.5 mm
  • Material
    PP
Bearing Plug 90.5 mm 119.9 mm (DIA) PP Grey

10099285

Price Range
R 32,3462 - R 7,8649

Stock Levels
Request the lead time here
Attributes
  • FD
    119.9 mm
  • H
    18.2 mm
  • ID
    87.5 mm
  • OD
    90.5 mm
  • Material
    PP
Bearing Plug 30.5 mm 44.2 mm (DIA) PP Grey

10099186

Price Range
R 16,3818 - R 5,1092

Stock Levels
Request the lead time here
Attributes
  • FD
    44.2 mm
  • H
    13.5 mm
  • ID
    27.1 mm
  • OD
    30.5 mm
  • Material
    PP
Bearing Plug 35.0 mm 53.1 mm (DIA) PP Grey

10100233

Price Range
R 17,7382 - R 5,9678

Stock Levels
Request the lead time here
Attributes
  • FD
    53.1 mm
  • H
    17.3 mm
  • ID
    32.0 mm
  • OD
    35.0 mm
  • Material
    PP
Bearing Plug 63.0 mm 94.5 mm (DIA) PP Grey

10100271

Price Range
R 28,5377 - R 8,8471

Stock Levels
Request the lead time here
Attributes
  • FD
    94.5 mm
  • H
    30.4 mm
  • ID
    60.5 mm
  • OD
    63.0 mm
  • Material
    PP