This range of high temperature masking plugs features Silicone Rubber Tapered Plugs, EPDM Tapered Plugs and other Tapered Rubber Plugs made from Thermoplastic Rubber (TPR).
This extensive range of Tapered Plugs is available as a solid plug or with a hollow core, to aid in compression. Solid and hollow core options are available in our EPDM and High Temperature Silicone Plugs ranges. The hollow centre provides a cost-effective solution for larger sizes. The hollow design is more flexible than solid plugs, and allows for easier application.
Our Tapered Rubber Plug range features Univesal Plugs made from TPR. The tapered plug is designed to mask holes without masking the surrounding areas, and a pull tab allows for easy installation and removal. Suitable for temperatures up to 125C.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d1 | Colour | d2 | Material | H | Finger Tab | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| R 45,9361 - R 45,9361 | 25 In stock - Delivery conditions may apply, visit our FAQs |
1.406 in
35.7 mm
|
Natural
|
1.689 in
42.9 mm
|
Silicone
|
1 in
25.4 mm
|
|
3
|
||
| R 60,6894 - R 60,6894 | 38 In stock - Delivery conditions may apply, visit our FAQs |
1.752 in
44.5 mm
|
Natural
|
2.063 in
52.4 mm
|
Silicone
|
1 in
25.4 mm
|
|
3
|
||
| R 17,8226 - R 20,351 | Request the lead time here |
0.626 in
15.9 mm
|
Black
|
0.799 in
20.3 mm
|
EPDM
|
0.626 in
15.9 mm
|
|
1
|
||
| R 47,6704 - R 51,6129 | 99 In stock - Delivery conditions may apply, visit our FAQs |
0.906 in
23.0 mm
|
Black
|
1.063 in
27.0 mm
|
EPDM
|
1 in
25.4 mm
|
|
1
|
||
| R 18,6222 - R 21,2682 | Request the lead time here |
0.5 in
12.7 mm
|
Black
|
0.657 in
16.7 mm
|
EPDM
|
1 in
25.4 mm
|
|
1
|
||
| R 17,8533 - R 20,4143 | Request the lead time here |
0.626 in
15.9 mm
|
Black
|
0.78 in
19.8 mm
|
EPDM
|
1 in
25.4 mm
|
|
1
|
||
| R 13,3784 - R 15,2909 | Request the lead time here |
0.311 in
7.9 mm
|
Black
|
0.563 in
14.3 mm
|
EPDM
|
1.126 in
28.6 mm
|
|
1
|
||
| R 12,2405 - R 13,9943 | Request the lead time here |
0.311 in
7.9 mm
|
Black
|
0.563 in
14.3 mm
|
EPDM
|
1 in
25.4 mm
|
|
1
|
||
| R 17,9302 - R 20,4775 | Request the lead time here |
0.437 in
11.1 mm
|
Black
|
0.689 in
17.5 mm
|
EPDM
|
1 in
25.4 mm
|
|
1
|
||
| 10249314 | R 3,8741 - R 3,8741 | Request the lead time here |
0.189 in
4.8 mm
|
Black
|
0.343 in
8.7 mm
|
EPDM
|
0.626 in
15.9 mm
|
|
1
|
|
| R 6,0895 - R 6,9418 | Request the lead time here |
0.252 in
6.4 mm
|
Black
|
0.374 in
9.5 mm
|
EPDM
|
0.752 in
19.1 mm
|
|
1
|
||
| R 3,2099 - R 3,2099 | 2000 In stock - Delivery conditions may apply, visit our FAQs |
0.126 in
3.2 mm
|
Black
|
0.252 in
6.4 mm
|
EPDM
|
1 in
25.4 mm
|
|
1
|
||
| R 1,3793 - R 1,5765 | Request the lead time here |
0.02 in
0.5 mm
|
Black
|
0.079 in
2.0 mm
|
EPDM
|
0.752 in
19.1 mm
|
|
1
|
||
| R 100,5847 - R 110,7844 | Request the lead time here |
1.248 in
31.7 mm
|
Natural
|
1.535 in
39.0 mm
|
Silicone
|
1 in
25.4 mm
|
Without Tab
|
3
|
||
| R 293,0658 - R 320,9047 | Request the lead time here |
2.677 in
68.0 mm
|
Green
|
3.228 in
82.0 mm
|
Silicone
|
1.5 in
38.1 mm
|
Without Tab
|
3
|
||
| R 5,1233 - R 11,3191 | Request the lead time here |
0.126 in
3.2 mm
|
Black
|
0.5 in
12.7 mm
|
TPR
|
2 in
50.8 mm
|
Without Tab
|
3
|
||
| R 4,198 - R 4,6331 | Request the lead time here |
0.157 in
4.0 mm
|
Red
|
0.315 in
8.0 mm
|
Silicone
|
0.748 in
19.0 mm
|
Without Tab
|
3
|
||
| R 5,5186 - R 12,1638 | Request the lead time here |
0.276 in
7.0 mm
|
Black
|
0.559 in
14.2 mm
|
TPR
|
1.28 in
32.5 mm
|
Without Tab
|
4
|
||
| R 4,0322 - R 4,0322 | 2500 In stock - Delivery conditions may apply, visit our FAQs |
0.126 in
3.2 mm
|
Black
|
0.374 in
9.5 mm
|
TPR
|
1.252 in
31.8 mm
|
Without Tab
|
3
|
||
| R 30,5091 - R 33,017 | 75 In stock - Delivery conditions may apply, visit our FAQs |
1.063 in
27.0 mm
|
Natural
|
1.315 in
33.4 mm
|
Silicone
|
1 in
25.4 mm
|
|
3
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue