Menu Search

High Temperature Tapered Plugs

In stock

This range of high temperature masking plugs features Silicone Rubber Tapered Plugs, EPDM Tapered Plugs and other Tapered Rubber Plugs made from Thermoplastic Rubber (TPR).

This extensive range of Tapered Plugs is available as a solid plug or with a hollow core, to aid in compression. Solid and hollow core options are available in our EPDM and High Temperature Silicone Plugs ranges. The hollow centre provides a cost-effective solution for larger sizes. The hollow design is more flexible than solid plugs, and allows for easier application.

Our Tapered Rubber Plug range features Univesal Plugs made from TPR. The tapered plug is designed to mask holes without masking the surrounding areas, and a pull tab allows for easy installation and removal. Suitable for temperatures up to 125C.

  • Colours: Black, Blue, Green, Natural, Pink, Red and Yellow
  • Simple push-fit design

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 4
Show less filters Show more filters
163 results
Product SKUs information
Essentra Part Number Price range Availability d1 Colour d2 Material H Finger Tab Type View
R 98,6124 - R 108,6121 Request the lead time here
31.7 mm
Natural
39.0 mm
Silicone
25.4 mm
Without Tab
3
R 287,3194 - R 314,6125 Request the lead time here
68.0 mm
Green
82.0 mm
Silicone
38.1 mm
Without Tab
3
R 47,5856 - R 47,5856 Request the lead time here
8.0 mm
Natural
14.3 mm
Silicone
25.4 mm
Without Tab
3
R 65,0184 - R 65,0184 Request the lead time here
26.2 mm
Green
32.0 mm
Silicone
25.4 mm
Without Tab
3
R 4,6886 - R 5,1469 Request the lead time here
6.4 mm
Red
11.1 mm
Silicone
25.1 mm
Without Tab
3
R 58,5383 - R 136,9203 Request the lead time here
24.0 mm
Pink
27.9 mm
Silicone
25.4 mm
Without Tab
3
R 89,5903 - R 89,5903 Request the lead time here
33.0 mm
Blue
41.0 mm
Silicone
25.4 mm
Without Tab
3
R 3,2262 - R 3,7051 Request the lead time here
3.2 mm
Pink
6.4 mm
Silicone
19.1 mm
2
R 2,8835 - R 6,2939 4750 In stock - Delivery conditions may apply, visit our FAQs
5.2 mm
Black
10.5 mm
TPR
31.0 mm
Without Tab
4
R 700,4937 - R 758,2387 Request the lead time here
82.6 mm
Natural
101.6 mm
Silicone
38.1 mm
Without Tab
6
R 18,5284 - R 48,3086 Request the lead time here
18.3 mm
Light Blue
23.8 mm
Silicone
25.4 mm
2
R 19,5024 - R 19,5024 Request the lead time here
19.0 mm
Light Blue
23.5 mm
Silicone
19.5 mm
2
R 115,4023 - R 115,4023 Request the lead time here
42.0 mm
Natural
50.0 mm
Silicone
25.4 mm
Without Tab
3
R 3,9532 - R 3,9532 2500 In stock - Delivery conditions may apply, visit our FAQs
3.2 mm
Black
9.5 mm
TPR
31.8 mm
Without Tab
3
R 6,2476 - R 6,2476 Request the lead time here
6.5 mm
Orange
11.5 mm
Silicone
25.0 mm
2
R 3,6484 - R 4,1702 200 In stock - Delivery conditions may apply, visit our FAQs
3.2 mm
Pink
6.4 mm
Silicone
25.4 mm
2
R 2,5026 - R 2,8525 Request the lead time here
1.6 mm
Blue
4.8 mm
Silicone
15.9 mm
2
R 90,7578 - R 99,7911 Request the lead time here
37.3 mm
Red
44.5 mm
Silicone
25.4 mm
Without Tab
3
R 191,4742 - R 191,4742 Request the lead time here
47.6 mm
Black
56.0 mm
EPDM
25.4 mm
1
R 363,0484 - R 828,1473 Request the lead time here
76.2 mm
Natural
88.9 mm
Silicone
38.1 mm
Without Tab
6
  • of 9
Tapered Masking Plug 31.7 mm 39.0 mm 25.4 mm Silicone Natural

10192269

Price Range
R 108,6121 - R 98,6124

Stock Levels
Request the lead time here
Attributes
  • d1
    31.7 mm
  • d2
    39.0 mm
  • H
    25.4 mm
  • Finger Tab
    Without Tab
  • Material
    Silicone
Tapered Masking Plug 68.0 mm 82.0 mm 38.1 mm Silicone Green

10192283

Price Range
R 314,6125 - R 287,3194

Stock Levels
Request the lead time here
Attributes
  • d1
    68.0 mm
  • d2
    82.0 mm
  • H
    38.1 mm
  • Finger Tab
    Without Tab
  • Material
    Silicone
Tapered Masking Plug 7.9 mm 14.3 mm 25.4 mm Silicone Natural

10335352

Price Range
R 47,5856 - R 47,5856

Stock Levels
Request the lead time here
Attributes
  • d1
    8.0 mm
  • d2
    14.3 mm
  • H
    25.4 mm
  • Finger Tab
    Without Tab
  • Material
    Silicone
Tapered Masking Plug 26.2 mm 32.0 mm 25.4 mm Silicone Green

10192238

Price Range
R 65,0184 - R 65,0184

Stock Levels
Request the lead time here
Attributes
  • d1
    26.2 mm
  • d2
    32.0 mm
  • H
    25.4 mm
  • Finger Tab
    Without Tab
  • Material
    Silicone
Tapered Masking Plug 6.4 mm 11.1 mm 25.1 mm Silicone Red

10192191

Price Range
R 5,1469 - R 4,6886

Stock Levels
Request the lead time here
Attributes
  • d1
    6.4 mm
  • d2
    11.1 mm
  • H
    25.1 mm
  • Finger Tab
    Without Tab
  • Material
    Silicone
Tapered Masking Plug 24.0 mm 27.9 mm 25.4 mm Silicone Pink

10192221

Price Range
R 136,9203 - R 58,5383

Stock Levels
Request the lead time here
Attributes
  • d1
    24.0 mm
  • d2
    27.9 mm
  • H
    25.4 mm
  • Finger Tab
    Without Tab
  • Material
    Silicone
Tapered Masking Plug 33.0 mm 41.0 mm 25.4 mm Silicone Blue

10192542

Price Range
R 89,5903 - R 89,5903

Stock Levels
Request the lead time here
Attributes
  • d1
    33.0 mm
  • d2
    41.0 mm
  • H
    25.4 mm
  • Finger Tab
    Without Tab
  • Material
    Silicone
Tapered Masking Plug 3.2 mm 6.4 mm 19.1 mm Silicone Pink

10288603

Price Range
R 3,7051 - R 3,2262

Stock Levels
Request the lead time here
Attributes
  • d1
    3.2 mm
  • d2
    6.4 mm
  • H
    19.1 mm
  • Thread Standard
    Metric
  • Thread Standard
    UNF
Tapered Masking Plug 5.2 mm 10.5 mm 31.0 mm TPR Black

10241462

Price Range
R 6,2939 - R 2,8835

Stock Levels
4750 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d1
    5.2 mm
  • d2
    10.5 mm
  • H
    31.0 mm
  • Finger Tab
    Without Tab
  • Material
    TPR
Tapered Masking Plug 82.6 mm 101.6 mm 38.1 mm Silicone Natural

10293188

Price Range
R 758,2387 - R 700,4937

Stock Levels
Request the lead time here
Attributes
  • d1
    82.6 mm
  • d2
    101.6 mm
  • H
    38.1 mm
  • Finger Tab
    Without Tab
  • Thread Standard
    BSP
Tapered Masking Plug 18.3 mm 23.8 mm 25.4 mm Silicone Blue

10293317

Price Range
R 48,3086 - R 18,5284

Stock Levels
Request the lead time here
Attributes
  • d1
    18.3 mm
  • d2
    23.8 mm
  • H
    25.4 mm
  • Thread Standard
    Metric
  • Thread Standard
    UNF
Tapered Masking Plug 19.0 mm 23.5 mm 19.5 mm Silicone Blue

10293300

Price Range
R 19,5024 - R 19,5024

Stock Levels
Request the lead time here
Attributes
  • d1
    19.0 mm
  • d2
    23.5 mm
  • H
    19.5 mm
  • Thread Standard
    Metric
  • Thread Standard
    UNF
Tapered Masking Plug 42.0 mm 50.0 mm 25.4 mm Silicone Natural

10192276

Price Range
R 115,4023 - R 115,4023

Stock Levels
Request the lead time here
Attributes
  • d1
    42.0 mm
  • d2
    50.0 mm
  • H
    25.4 mm
  • Finger Tab
    Without Tab
  • Material
    Silicone
Tapered Masking Plug 3.2 mm 9.5 mm 31.8 mm TPR Black

10241448

Price Range
R 3,9532 - R 3,9532

Stock Levels
2500 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d1
    3.2 mm
  • d2
    9.5 mm
  • H
    31.8 mm
  • Finger Tab
    Without Tab
  • Material
    TPR
Tapered Masking Plug 6.5 mm 11.5 mm 25.0 mm Silicone Orange

10293263

Price Range
R 6,2476 - R 6,2476

Stock Levels
Request the lead time here
Attributes
  • d1
    6.5 mm
  • d2
    11.5 mm
  • H
    25.0 mm
  • Thread Standard
    Metric
  • Thread Standard
    UNF
Tapered Masking Plug 3.2 mm 6.4 mm 25.4 mm Silicone Natural

10288610

Price Range
R 4,1702 - R 3,6484

Stock Levels
200 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d1
    3.2 mm
  • d2
    6.4 mm
  • H
    25.4 mm
  • Thread Standard
    UNF
  • Thread Standard
    Metric
Tapered Masking Plug 1.6 mm 4.8 mm 15.9 mm Silicone Blue

10288573

Price Range
R 2,8525 - R 2,5026

Stock Levels
Request the lead time here
Attributes
  • d1
    1.6 mm
  • d2
    4.8 mm
  • H
    15.9 mm
  • Thread Standard
    Metric
  • Material
    Silicone
Tapered Masking Plug 37.3 mm 44.5 mm 25.4 mm Silicone Red

10192559

Price Range
R 99,7911 - R 90,7578

Stock Levels
Request the lead time here
Attributes
  • d1
    37.3 mm
  • d2
    44.5 mm
  • H
    25.4 mm
  • Finger Tab
    Without Tab
  • Material
    Silicone
Tapered Masking Plug 47.6 mm 56.0 mm 25.4 mm EPDM Black

10249581

Price Range
R 191,4742 - R 191,4742

Stock Levels
Request the lead time here
Attributes
  • d1
    47.6 mm
  • d2
    56.0 mm
  • H
    25.4 mm
  • Thread Standard
    Metric
  • Material
    EPDM
Tapered Masking Plug 76.2 mm 88.9 mm 38.1 mm Silicone Natural

10293171

Price Range
R 828,1473 - R 363,0484

Stock Levels
Request the lead time here
Attributes
  • d1
    76.2 mm
  • d2
    88.9 mm
  • H
    38.1 mm
  • Finger Tab
    Without Tab
  • Material
    Silicone