Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
This range of high temperature masking plugs features Silicone Rubber Tapered Plugs, EPDM Tapered Plugs and other Tapered Rubber Plugs made from Thermoplastic Rubber (TPR).
This extensive range of Tapered Plugs is available as a solid plug or with a hollow core, to aid in compression. Solid and hollow core options are available in our EPDM and High Temperature Silicone Plugs ranges. The hollow centre provides a cost-effective solution for larger sizes. The hollow design is more flexible than solid plugs, and allows for easier application.
Our Tapered Rubber Plug range features Univesal Plugs made from TPR. The tapered plug is designed to mask holes without masking the surrounding areas, and a pull tab allows for easy installation and removal. Suitable for temperatures up to 125C.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d1 | Colour | d2 | Material | H | Finger Tab | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| R 179,2124 - R 179,2124 | Request the lead time here |
1.875 in
47.63 mm
|
Natural
|
2.203 in
55.96 mm
|
Silicone
|
1.75 in
44.45 mm
|
With Tab
|
1
|
||
| R 52,9982 - R 52,9982 | Request the lead time here |
1.031 in
26.19 mm
|
Natural
|
1.25 in
31.75 mm
|
Silicone
|
1.75 in
44.45 mm
|
With Tab
|
1
|
||
| Request the lead time here |
0.906 in
23.01 mm
|
Natural
|
1.063 in
27.0 mm
|
Silicone
|
1.75 in
44.45 mm
|
With Tab
|
1
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue