Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
This range of high temperature masking plugs features Silicone Rubber Tapered Plugs, EPDM Tapered Plugs and other Tapered Rubber Plugs made from Thermoplastic Rubber (TPR).
This extensive range of Tapered Plugs is available as a solid plug or with a hollow core, to aid in compression. Solid and hollow core options are available in our EPDM and High Temperature Silicone Plugs ranges. The hollow centre provides a cost-effective solution for larger sizes. The hollow design is more flexible than solid plugs, and allows for easier application.
Our Tapered Rubber Plug range features Univesal Plugs made from TPR. The tapered plug is designed to mask holes without masking the surrounding areas, and a pull tab allows for easy installation and removal. Suitable for temperatures up to 125C.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d1 | Colour | d2 | Material | H | Finger Tab | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| R 22,5896 - R 25,8222 | Request the lead time here |
0.906 in
23.0 mm
|
Natural
|
1.063 in
27.0 mm
|
Silicone
|
1 in
25.4 mm
|
|
3
|
||
| R 883,6503 - R 883,6503 | Request the lead time here |
3.252 in
82.6 mm
|
Black
|
4 in
101.6 mm
|
EPDM
|
1.5 in
38.1 mm
|
|
1
|
||
| R 100,0618 - R 108,3176 | Request the lead time here |
1.496 in
38.0 mm
|
Black
|
1.811 in
46.0 mm
|
EPDM
|
0.984 in
25.0 mm
|
|
2
|
||
| R 1,4193 - R 1,8184 | Request the lead time here |
0.031 in
0.8 mm
|
Natural
|
0.083 in
2.1 mm
|
Silicone
|
1.929 in
49.0 mm
|
|
|
||
| R 1,4378 - R 1,6445 | Request the lead time here |
0.031 in
0.8 mm
|
Black
|
0.126 in
3.2 mm
|
EPDM
|
0.626 in
15.9 mm
|
|
1
|
||
| R 2,2451 - R 2,5458 | Request the lead time here |
0.047 in
1.2 mm
|
Black
|
0.217 in
5.5 mm
|
EPDM
|
1.5 in
38.1 mm
|
|
1
|
||
| R 4,5698 - R 4,5698 | Request the lead time here |
0.189 in
4.8 mm
|
Black
|
0.343 in
8.7 mm
|
EPDM
|
1 in
25.4 mm
|
|
1
|
||
| R 7,781 - R 8,8551 | Request the lead time here |
0.252 in
6.4 mm
|
Black
|
0.437 in
11.1 mm
|
EPDM
|
1 in
25.4 mm
|
|
1
|
||
| R 105,9615 - R 105,9615 | Request the lead time here |
1.311 in
33.3 mm
|
Black
|
1.626 in
41.3 mm
|
EPDM
|
1 in
25.4 mm
|
|
1
|
||
| R 154,0165 - R 154,0165 | Request the lead time here |
1.626 in
41.3 mm
|
Black
|
1.969 in
50.0 mm
|
EPDM
|
1 in
25.4 mm
|
|
1
|
||
| R 248,2924 - R 248,2924 | Request the lead time here |
2.126 in
54.0 mm
|
Black
|
2.5 in
63.5 mm
|
EPDM
|
1 in
25.4 mm
|
|
1
|
||
| R 37,16 - R 37,16 | Request the lead time here |
1.189 in
30.2 mm
|
Natural
|
1.437 in
36.5 mm
|
Silicone
|
1 in
25.4 mm
|
|
3
|
||
| R 48,3238 - R 48,3238 | Request the lead time here |
1.469 in
37.3 mm
|
Natural
|
1.752 in
44.5 mm
|
Silicone
|
1 in
25.4 mm
|
|
3
|
||
| R 66,6508 - R 66,6508 | Request the lead time here |
1.874 in
47.6 mm
|
Natural
|
2.205 in
56.0 mm
|
Silicone
|
1 in
25.4 mm
|
|
3
|
||
| R 423,893 - R 423,893 | Request the lead time here |
3.5 in
88.9 mm
|
Natural
|
5 in
127.0 mm
|
Silicone
|
2 in
50.8 mm
|
|
3
|
||
| R 88,6148 - R 88,6148 | Request the lead time here |
2.28 in
57.9 mm
|
Natural
|
2.689 in
68.3 mm
|
Silicone
|
1 in
25.4 mm
|
|
3
|
||
| R 117,7104 - R 117,7104 | Request the lead time here |
1.654 in
42.0 mm
|
Natural
|
1.969 in
50.0 mm
|
Silicone
|
1 in
25.4 mm
|
Without Tab
|
3
|
||
| R 4,0322 - R 4,0322 | 2500 In stock - Delivery conditions may apply, visit our FAQs |
0.126 in
3.2 mm
|
Black
|
0.374 in
9.5 mm
|
TPR
|
1.252 in
31.8 mm
|
Without Tab
|
3
|
||
| R 52,9982 - R 52,9982 | Request the lead time here |
1.031 in
26.19 mm
|
Natural
|
1.25 in
31.75 mm
|
Silicone
|
1.75 in
44.45 mm
|
With Tab
|
1
|
||
| Request the lead time here |
1.187 in
30.15 mm
|
Natural
|
1.437 in
36.50 mm
|
Silicone
|
1.75 in
44.45 mm
|
With Tab
|
1
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue