Menu Search

High Temperature Castors

In stock

High Temperature Castors are ideal for equipment like bakery oven wheels, as well as in applications where high heats are expected - such as; industrial oven equipment and autoclaves. Plus other applications in need of high temperature resistance. Our range features Bolt Hole, Fixed Plate and Swivel Plate castors. These come in a choice of material and colour options, including Thermoplastic, Stainless Steel and Rubber. Different load capacity and sizes are available.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
35 results
Product SKUs information
Essentra Part Number Price range Availability Wheel Diameter Caster Type Wheel Material Load Capacity View
R 654,0698 - R 1 996,3321 Request the lead time here
100.0 mm
Fixed Plate Castor
Rubber
150.00 N
R 1 526,8679 - R 1 628,6015 Request the lead time here
100.0 mm
Swivel Plate Castor
Plastic
150.0 kg
R 288,9754 - R 882,4407 Request the lead time here
80.0 mm
Fixed Plate Castor
Thermoplastic
101.8 kg
R 1 356,3542 - R 1 446,1441 Request the lead time here
80.0 mm
Fixed Plate
Phenolic
100.0 kg
R 532,7253 - R 1 625,7858 Request the lead time here
35.0 mm
Fixed Plate Castor
PA
15.0 kg
R 436,0465 - R 1 330,7004 Request the lead time here
100.0 mm
Swivel Plate Castor
Thermoplastic
R 358,928 - R 1 095,3077 Request the lead time here
80.0 mm
Swivel Plate Castor
Thermoplastic
R 576,9359 - R 1 760,9395 Request the lead time here
80.0 mm
Fixed Plate Castor
Rubber
100.0 N
R 860,8641 - R 1 548,0725 Request the lead time here
100.0 mm
Swivel Plate Castor
Phenolic
R 1 453,986 - R 4 344,0637 Request the lead time here
100.0 mm
Swivel Plate Castor With Brake
Phenolic
150.0 kg
R 105,8508 - R 190,3414 Request the lead time here
80.0 mm
Swivel Plate Castor
Plastic
50.0 kg
R 62,2707 - R 112,0649 Request the lead time here
50.0 mm
Swivel Plate Castor
Plastic
35.0 kg
R 1 332,5596 - R 2 395,5985 Request the lead time here
80.0 mm
Swivel Plate Castor With Brake
Phenolic
100.0 kg
R 990,0704 - R 1 780,0863 Request the lead time here
80.0 mm
Swivel Plate Castor
Phenolic
100.0 kg
R 56,4832 - R 118,8225 326 In stock - Delivery conditions may apply, visit our FAQs
40.0 mm
Swivel Plate Castor
Plastic
25.0 kg
R 138,5675 - R 249,4711 Request the lead time here
60.0 mm
Swivel Plate Castor With Brake
Plastic
R 734,7729 - R 2 195,1206 Request the lead time here
100.0 mm
Swivel Plate Castor
Phenolic
150.0 kg
R 632,0214 - R 1 136,417 Request the lead time here
80.0 mm
Swivel Plate Castor
Phenolic
100.0 kg
R 1 095,937 - R 3 274,6604 Request the lead time here
100.0 mm
Swivel Plate Castor
Phenolic
150.0 kg
R 110,5155 - R 198,7884 Request the lead time here
50.0 mm
Swivel Plate Castor With Brake
Plastic
  • of 2
Caster 100.0 mm 150.00 N Screw Mount White

10209042

Price Range
R 1 996,3321 - R 654,0698

Stock Levels
Request the lead time here
Attributes
  • Wheel Diameter
    100.0 mm
  • Wheel Width
    35.0 mm
  • Overall Height
    127.0 mm
  • Load Capacity
    150.00 N
  • Wheel Material
    Rubber
Fixed Plate Castor 100.0 mm 35.0 mm Black

10277560

Price Range
R 1 628,6015 - R 1 526,8679

Stock Levels
Request the lead time here
Attributes
  • Wheel Diameter
    100.0 mm
  • Wheel Width
    35.0 mm
  • Overall Height
    127.0 mm
  • Load Capacity
    150.0 kg
  • Wheel Material
    Plastic
Fixed Plate Castor 80.0 mm 45.0 mm Black

10208991

Price Range
R 882,4407 - R 288,9754

Stock Levels
Request the lead time here
Attributes
  • Wheel Diameter
    80.0 mm
  • Wheel Width
    45.0 mm
  • Overall Height
    108.0 mm
  • Load Capacity
    101.8 kg
  • Wheel Material
    Thermoplastic
Fixed Plate Castor 80.0 mm 35.0 mm Black

10277553

Price Range
R 1 446,1441 - R 1 356,3542

Stock Levels
Request the lead time here
Attributes
  • Wheel Diameter
    80.0 mm
  • Wheel Width
    35.0 mm
  • Overall Height
    108.0 mm
  • Load Capacity
    100.0 kg
  • Wheel Material
    Phenolic
Fixed Plate Castor 35.0 mm Black

10209059

Price Range
R 1 625,7858 - R 532,7253

Stock Levels
Request the lead time here
Attributes
  • Wheel Diameter
    35.0 mm
  • Overall Height
    127.0 mm
  • Load Capacity
    15.0 kg
  • Wheel Material
    PA
  • Caster Housing Material
    Stainless Steel
Caster 100.0 mm 152.9 kg Screw Mount 100.0 mm Black

10209004

Price Range
R 1 330,7004 - R 436,0465

Stock Levels
Request the lead time here
Attributes
  • Wheel Diameter
    100.0 mm
  • Wheel Width
    50.0 mm
  • Overall Height
    127.0 mm
  • Wheel Material
    Thermoplastic
  • Caster Housing Material
    Stainless Steel
Caster 80.0 mm 101.8 kg Screw Mount 100.0 mm Black

10208984

Price Range
R 1 095,3077 - R 358,928

Stock Levels
Request the lead time here
Attributes
  • Wheel Diameter
    80.0 mm
  • Wheel Width
    45.0 mm
  • Overall Height
    108.0 mm
  • Wheel Material
    Thermoplastic
  • Caster Housing Material
    Stainless Steel
Caster 80.0 mm 100.0 N Screw Mount White

10209028

Price Range
R 1 760,9395 - R 576,9359

Stock Levels
Request the lead time here
Attributes
  • Wheel Diameter
    80.0 mm
  • Wheel Width
    35.0 mm
  • Overall Height
    108.0 mm
  • Load Capacity
    100.0 N
  • Wheel Material
    Rubber
Caster 100.0 mm 150.0 kg Screw Mount 100.0 mm Black

10277409

Price Range
R 1 548,0725 - R 860,8641

Stock Levels
Request the lead time here
Attributes
  • Wheel Diameter
    100.0 mm
  • Wheel Width
    35.0 mm
  • Overall Height
    127.0 mm
  • Wheel Material
    Phenolic
  • Caster Housing Material
    Steel
Caster 100.0 mm 150.0 kg Screw Mount Black

10277508

Price Range
R 4 344,0637 - R 1 453,986

Stock Levels
Request the lead time here
Attributes
  • Wheel Diameter
    100.0 mm
  • Wheel Width
    35.0 mm
  • Overall Height
    127.0 mm
  • Load Capacity
    150.0 kg
  • Wheel Material
    Phenolic
Caster 80.0 mm 50.0 kg Screw Mount Black

10277607

Price Range
R 190,3414 - R 105,8508

Stock Levels
Request the lead time here
Attributes
  • Wheel Diameter
    80.0 mm
  • Wheel Width
    20.0 mm
  • Overall Height
    99.0 mm
  • Load Capacity
    50.0 kg
  • Wheel Material
    Plastic
Caster 50.0 mm 35.0 kg Screw Mount Black

10277584

Price Range
R 112,0649 - R 62,2707

Stock Levels
Request the lead time here
Attributes
  • Wheel Diameter
    50.0 mm
  • Wheel Width
    17.0 mm
  • Overall Height
    67.0 mm
  • Load Capacity
    35.0 kg
  • Wheel Material
    Plastic
Caster 80.0 mm 100.0 kg 35.0 mm Screw Mount Black

10277492

Price Range
R 2 395,5985 - R 1 332,5596

Stock Levels
Request the lead time here
Attributes
  • Wheel Diameter
    80.0 mm
  • Wheel Width
    35.0 mm
  • Overall Height
    108.0 mm
  • Load Capacity
    100.0 kg
  • Wheel Material
    Phenolic
Caster 80.0 mm 100.0 kg 35.0 mm Screw Mount Black

10277478

Price Range
R 1 780,0863 - R 990,0704

Stock Levels
Request the lead time here
Attributes
  • Wheel Diameter
    80.0 mm
  • Wheel Width
    35.0 mm
  • Overall Height
    108.0 mm
  • Load Capacity
    100.0 kg
  • Wheel Material
    Phenolic
Caster 40.0 mm 25.0 kg Screw Mount Black

10277577

Price Range
R 118,8225 - R 56,4832

Stock Levels
326 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Wheel Diameter
    40.0 mm
  • Wheel Width
    17.5 mm
  • Overall Height
    62.0 mm
  • Load Capacity
    25.0 kg
  • Wheel Material
    Plastic
Caster 60.0 mm 40.0 kg Screw Mount 47.0 mm Black

10277621

Price Range
R 249,4711 - R 138,5675

Stock Levels
Request the lead time here
Attributes
  • Wheel Diameter
    60.0 mm
  • Wheel Width
    21.5 mm
  • Overall Height
    79.0 mm
  • Wheel Material
    Plastic
  • Caster Housing Material
    Zinc Plated Steel
Caster 100.0 mm 150.0 kg 35.0 mm Screw Mount Black

10277386

Price Range
R 2 195,1206 - R 734,7729

Stock Levels
Request the lead time here
Attributes
  • Wheel Diameter
    100.0 mm
  • Wheel Width
    35.0 mm
  • Overall Height
    127.0 mm
  • Load Capacity
    150.0 kg
  • Wheel Material
    Phenolic
Caster 80.0 mm 100.0 kg Screw Mount Black

10277379

Price Range
R 1 136,417 - R 632,0214

Stock Levels
Request the lead time here
Attributes
  • Wheel Diameter
    80.0 mm
  • Wheel Width
    35.0 mm
  • Overall Height
    108.0 mm
  • Load Capacity
    100.0 kg
  • Wheel Material
    Phenolic
Caster 100.0 mm 150.0 kg 35.0 mm Screw Mount Black

10277485

Price Range
R 3 274,6604 - R 1 095,937

Stock Levels
Request the lead time here
Attributes
  • Wheel Diameter
    100.0 mm
  • Wheel Width
    35.0 mm
  • Overall Height
    127.0 mm
  • Load Capacity
    150.0 kg
  • Wheel Material
    Phenolic
Caster 50.0 mm 35.0 kg Screw Mount 47.0 mm Black

10277614

Price Range
R 198,7884 - R 110,5155

Stock Levels
Request the lead time here
Attributes
  • Wheel Diameter
    50.0 mm
  • Wheel Width
    17.0 mm
  • Overall Height
    67.5 mm
  • Wheel Material
    Plastic
  • Caster Housing Material
    Zinc Plated Steel