Menu Search

Transfer Tape 18.0 mm (W) 50 m (L) Acrylic

This premium banner tape is made from polyester and is suitable for internal or external applications.
Item code:

496138

13 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 R 601,622
10 - 19 R 555,8132
20 + R 526,5628
Standard pack: 1

Order in multiple of 1

Total price:

R 601,62

1 x R 601,622

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Translucent
Overall Length 50 m
Overall Width 18.0 mm
Price per piece incl VAT 32.6651 GBP
Commodity Code 3919108025

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us