Menu Search

Hexagonal Unthreaded Spacers

In stock

These are female standoffs that have a through hole. A self-tapping screw is used to thread the plastic which gives it a strong hold. Available for several different screw sizes in many spacer lengths.

Series Code :SR2791

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
94 results
Product SKUs information
Essentra Part Number Price range Availability Distance Across Flats Compatible Thread Sizes (All) Spacer Length View
R 7,3932 - R 7,3932 Request the lead time here
4.8 mm
#4
76.2 mm
R 2,3099 - R 2,3099 Request the lead time here
4.8 mm
#4
19.1 mm
R 3,0001 - R 11,0999 Request the lead time here
6.4 mm
#4
44.5 mm
R 1,6885 - R 2,868 Request the lead time here
6.4 mm
#4
15.9 mm
R 1,2498 - R 2,1393 800 In stock - Delivery conditions may apply, visit our FAQs
4.8 mm
#4
12.7 mm
R 2,5424 - R 2,5424 Request the lead time here
4.8 mm
#4
25.4 mm
R 7,2365 - R 23,2851 Request the lead time here
9.5 mm
#4
44.5 mm
R 3,6785 - R 5,5034 Request the lead time here
9.5 mm
25.4 mm
R 5,2554 - R 5,2554 Request the lead time here
9.5 mm
#8
19.1 mm
R 2,3518 - R 8,5885 Request the lead time here
4.8 mm
#4
38.1 mm
R 3,4674 - R 5,1779 Request the lead time here
9.5 mm
#8
15.9 mm
R 3,2413 - R 11,9526 Request the lead time here
6.4 mm
#6
50.8 mm
R 1,7186 - R 2,93 Request the lead time here
6.4 mm
#4
19.1 mm
R 7,1912 - R 23,068 Request the lead time here
9.5 mm
#8
38.1 mm
R 6,0439 - R 6,4506 Request the lead time here
4.8 mm
#4
31.8 mm
R 1,2121 - R 2,0463 Request the lead time here
4.8 mm
9.5 mm
R 2,4147 - R 2,5861 Request the lead time here
6.4 mm
#6
9.5 mm
R 1,7488 - R 2,9765 Request the lead time here
6.4 mm
#4
22.2 mm
R 1,8242 - R 7,6428 400 In stock - Delivery conditions may apply, visit our FAQs
6.4 mm
#4
31.8 mm
R 1,6583 - R 2,7905 Request the lead time here
6.4 mm
#4
12.7 mm
  • of 5
Spacer Hexagonal 4.8 mm #4 76.2 mm

10010365

Price Range
R 7,3932 - R 7,3932

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    #4
  • Distance Across Flats
    4.8 mm
Spacer Hexagonal 4.8 mm #4 19.1 mm CPVC

10010402

Price Range
R 2,3099 - R 2,3099

Stock Levels
Request the lead time here
Attributes
  • Colour
    Light Grey
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    #4
  • Distance Across Flats
    4.8 mm
Spacer Hexagonal 6.4 mm #4 44.5 mm CPVC

10010440

Price Range
R 11,0999 - R 3,0001

Stock Levels
Request the lead time here
Attributes
  • Colour
    Light Grey
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    #4
  • Distance Across Flats
    6.4 mm
Spacer Hexagonal 6.4 mm #4 15.9 mm CPVC

10010488

Price Range
R 2,868 - R 1,6885

Stock Levels
Request the lead time here
Attributes
  • Colour
    Light Grey
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    #4
  • Distance Across Flats
    6.4 mm
Spacer Hexagonal 4.8 mm #4 12.7 mm CPVC

10010389

Price Range
R 2,1393 - R 1,2498

Stock Levels
800 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Light Grey
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    #4
  • Distance Across Flats
    4.8 mm
Spacer Hexagonal 4.8 mm #4 25.4 mm CPVC

10010426

Price Range
R 2,5424 - R 2,5424

Stock Levels
Request the lead time here
Attributes
  • Colour
    Light Grey
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    #4
  • Distance Across Flats
    4.8 mm
Spacer Hexagonal 9.5 mm #4 44.5 mm CPVC

10010549

Price Range
R 23,2851 - R 7,2365

Stock Levels
Request the lead time here
Attributes
  • Colour
    Light Grey
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    #4
  • Distance Across Flats
    9.5 mm
Spacer 9.5 mm 25.4 mm Chlorinated PVC Light Grey

10010600

Price Range
R 5,5034 - R 3,6785

Stock Levels
Request the lead time here
Attributes
  • Colour
    Light Grey
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Distance Across Flats
    9.5 mm
  • Spacer Length
    25.4 mm
  • Material Flammability Standard
    UL94 V-0
Spacer Hexagonal 9.5 mm #8 19.1 mm

10010587

Price Range
R 5,2554 - R 5,2554

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    #8
  • Distance Across Flats
    9.5 mm
Spacer Hexagonal 4.8 mm #4 38.1 mm

10010341

Price Range
R 8,5885 - R 2,3518

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    #4
  • Distance Across Flats
    4.8 mm
Spacer Hexagonal 9.5 mm #8 15.9 mm

10010570

Price Range
R 5,1779 - R 3,4674

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    #8
  • Distance Across Flats
    9.5 mm
Spacer Hexagonal 6.4 mm #6 50.8 mm

10010457

Price Range
R 11,9526 - R 3,2413

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    #6
  • Distance Across Flats
    6.4 mm
Spacer Hexagonal 6.4 mm #4 19.1 mm CPVC

10010495

Price Range
R 2,93 - R 1,7186

Stock Levels
Request the lead time here
Attributes
  • Colour
    Light Grey
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    #4
  • Distance Across Flats
    6.4 mm
Spacer Hexagonal 9.5 mm #8 38.1 mm

10010532

Price Range
R 23,068 - R 7,1912

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    #8
  • Distance Across Flats
    9.5 mm
Spacer Hexagonal 4.8 mm #4 31.8 mm

10010334

Price Range
R 6,4506 - R 6,0439

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    #4
  • Distance Across Flats
    4.8 mm
Spacer Hexagonal 4.8 mm 9.5 mm Chlorinated PVC

10010372

Price Range
R 2,0463 - R 1,2121

Stock Levels
Request the lead time here
Attributes
  • Colour
    Light Grey
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Distance Across Flats
    4.8 mm
  • Spacer Length
    9.5 mm
  • Material Flammability Standard
    UL94 V-0
Spacer Hexagonal 6.4 mm #6 9.5 mm

10010464

Price Range
R 2,5861 - R 2,4147

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    #6
  • Distance Across Flats
    6.4 mm
Spacer Hexagonal 6.4 mm #4 22.2 mm CPVC

10010501

Price Range
R 2,9765 - R 1,7488

Stock Levels
Request the lead time here
Attributes
  • Colour
    Light Grey
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    #4
  • Distance Across Flats
    6.4 mm
Spacer Hexagonal 6.4 mm #4 31.8 mm CPVC

10010433

Price Range
R 7,6428 - R 1,8242

Stock Levels
400 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Light Grey
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    #4
  • Distance Across Flats
    6.4 mm
Spacer Hexagonal 6.4 mm #4 12.7 mm CPVC

10010471

Price Range
R 2,7905 - R 1,6583

Stock Levels
Request the lead time here
Attributes
  • Colour
    Light Grey
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    #4
  • Distance Across Flats
    6.4 mm