These are female standoffs that have a through hole. A self-tapping screw is used to thread the plastic which gives it a strong hold. Available for several different screw sizes in many spacer lengths.
Series Code :SR2791
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Distance Across Flats | Compatible Thread Sizes (All) | Spacer Length | View | |
|---|---|---|---|---|---|---|
| R 3,6752 - R 5,5028 | Request the lead time here |
0.374 in
9.5 mm
|
#8
|
0.874 in
22.2 mm
|
||
| R 3,3061 - R 12,1916 | Request the lead time here |
0.252 in
6.4 mm
|
#6
|
2 in
50.8 mm
|
||
| R 1,753 - R 2,9886 | Request the lead time here |
0.252 in
6.4 mm
|
#4
|
0.752 in
19.1 mm
|
||
| R 7,3351 - R 23,5294 | Request the lead time here |
0.374 in
9.5 mm
|
#8
|
1.5 in
38.1 mm
|
||
| R 1,4593 - R 2,4826 | Request the lead time here |
0.189 in
4.8 mm
|
#4
|
0.874 in
22.2 mm
|
||
| R 3,0601 - R 11,3219 | Request the lead time here |
0.252 in
6.4 mm
|
#4
|
1.752 in
44.5 mm
|
||
| R 1,7222 - R 2,9253 | Request the lead time here |
0.252 in
6.4 mm
|
#4
|
0.626 in
15.9 mm
|
||
| R 6,7968 - R 21,8374 | Request the lead time here |
0.374 in
9.5 mm
|
#8
|
1.252 in
31.8 mm
|
||
| R 9,9646 - R 32,0841 | Request the lead time here |
0.374 in
9.5 mm
|
|
3 in
76.2 mm
|
||
| R 1,8145 - R 3,0518 | Request the lead time here |
0.252 in
6.4 mm
|
#4
|
1 in
25.4 mm
|
||
| R 7,4427 - R 23,9721 | Request the lead time here |
0.374 in
9.5 mm
|
#4
|
2 in
50.8 mm
|
||
| R 7,3812 - R 23,7508 | Request the lead time here |
0.374 in
9.5 mm
|
#4
|
1.752 in
44.5 mm
|
||
| R 5,3605 - R 5,3605 | Request the lead time here |
0.374 in
9.5 mm
|
#8
|
0.752 in
19.1 mm
|
||
| R 1,6915 - R 2,8463 | Request the lead time here |
0.252 in
6.4 mm
|
#4
|
0.5 in
12.7 mm
|
||
| R 7,5411 - R 7,5411 | Request the lead time here |
0.189 in
4.8 mm
|
#4
|
3 in
76.2 mm
|
||
| R 2,3561 - R 2,3561 | Request the lead time here |
0.189 in
4.8 mm
|
#4
|
0.752 in
19.1 mm
|
||
| R 6,1648 - R 6,5797 | Request the lead time here |
0.189 in
4.8 mm
|
#4
|
1.252 in
31.8 mm
|
||
| R 1,2363 - R 2,0872 | Request the lead time here |
0.189 in
4.8 mm
|
|
0.374 in
9.5 mm
|
||
| R 1,3117 - R 2,2295 | Request the lead time here |
0.189 in
4.8 mm
|
#4
|
0.626 in
15.9 mm
|
||
| R 1,8606 - R 7,7957 | 400 In stock - Delivery conditions may apply, visit our FAQs |
0.252 in
6.4 mm
|
#4
|
1.252 in
31.8 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue