Menu Search

Hexagonal Unthreaded Spacers

In stock

These are female standoffs that have a through hole. A self-tapping screw is used to thread the plastic which gives it a strong hold. Available for several different screw sizes in many spacer lengths.

Series Code :SR2791

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
94 results
Product SKUs information
Essentra Part Number Price range Availability Distance Across Flats Compatible Thread Sizes (All) Spacer Length View
R 1,3864 - R 1,7117 Request the lead time here
6.4 mm
#8
25.4 mm
R 1,0574 - R 1,3055 Request the lead time here
6.4 mm
#8
19.1 mm
R 0,9665 - R 1,1932 Request the lead time here
4.8 mm
#4
9.5 mm
R 1,2869 - R 1,5887 Request the lead time here
4.8 mm
#4
22.2 mm
R 0,9258 - R 1,1432 Request the lead time here
6.0 mm
M4
8.0 mm
R 1,0777 - R 1,3305 Request the lead time here
6.4 mm
#4
12.7 mm
R 0,8467 - R 1,0452 Request the lead time here
6.4 mm
#4
6.4 mm
R 1,1553 - R 1,4262 Request the lead time here
6.4 mm
#4
19.1 mm
R 0,3551 - R 0,4382 Request the lead time here
6.4 mm
#6
8.0 mm
R 1,2075 - R 1,4908 Request the lead time here
4.8 mm
#4
19.1 mm
R 0,8095 - R 0,9994 Request the lead time here
6.0 mm
M3
20.0 mm
R 0,8467 - R 1,0452 Request the lead time here
6.4 mm
#8
6.4 mm
R 1,1164 - R 1,3784 Request the lead time here
6.4 mm
#8
15.9 mm
R 1,2246 - R 1,5118 Request the lead time here
6.4 mm
#8
17.1 mm
R 0,9665 - R 1,1932 Request the lead time here
4.8 mm
#6
9.5 mm
R 0,9665 - R 1,1932 Request the lead time here
6.0 mm
M4
10.0 mm
R 0,9243 - R 1,141 Request the lead time here
6.4 mm
#8
9.5 mm
R 2,406 - R 3,609 Request the lead time here
6.4 mm
#6
31.8 mm
R 1,0386 - R 1,2823 Request the lead time here
6.4 mm
#8
28.6 mm
R 0,5161 - R 0,6372 Request the lead time here
4.8 mm
#2
11.1 mm
  • of 5
Spacer Hexagonal 6.4 mm #8 25.4 mm

10372289

Price Range
R 1,7117 - R 1,3864

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    #8
  • Distance Across Flats
    6.4 mm
Spacer Hexagonal 6.4 mm #8 19.1 mm

10372272

Price Range
R 1,3055 - R 1,0574

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    #8
  • Distance Across Flats
    6.4 mm
Spacer Hexagonal 4.8 mm #4 9.5 mm

10372463

Price Range
R 1,1932 - R 0,9665

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    #4
  • Distance Across Flats
    4.8 mm
Spacer Hexagonal 4.8 mm #4 22.2 mm

10372579

Price Range
R 1,5887 - R 1,2869

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    #4
  • Distance Across Flats
    4.8 mm
Female To Female Standoff 6.0 mm M4 8.0 mm

10372739

Price Range
R 1,1432 - R 0,9258

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M4
  • Distance Across Flats
    6.0 mm
Spacer Hexagonal 6.4 mm #4 12.7 mm

10372166

Price Range
R 1,3305 - R 1,0777

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    #4
  • Distance Across Flats
    6.4 mm
Spacer Hexagonal 6.4 mm #4 6.4 mm

10372142

Price Range
R 1,0452 - R 0,8467

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    #4
  • Distance Across Flats
    6.4 mm
Spacer Hexagonal 6.4 mm #4 19.1 mm

10372173

Price Range
R 1,4262 - R 1,1553

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    #4
  • Distance Across Flats
    6.4 mm
Spacer Hexagonal 6.4 mm #6 8.0 mm

10372388

Price Range
R 0,4382 - R 0,3551

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    #6
  • Distance Across Flats
    6.4 mm
Spacer Hexagonal 4.8 mm #4 19.1 mm

10372616

Price Range
R 1,4908 - R 1,2075

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    #4
  • Distance Across Flats
    4.8 mm
Female To Female Standoff 6.0 mm M3 20.0 mm

10372715

Price Range
R 0,9994 - R 0,8095

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M3
  • Distance Across Flats
    6.0 mm
Spacer Hexagonal 6.4 mm #8 6.4 mm

10372241

Price Range
R 1,0452 - R 0,8467

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    #8
  • Distance Across Flats
    6.4 mm
Spacer Hexagonal 6.4 mm #8 15.9 mm

10372340

Price Range
R 1,3784 - R 1,1164

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    #8
  • Distance Across Flats
    6.4 mm
Spacer Hexagonal 6.4 mm #8 17.1 mm

10372432

Price Range
R 1,5118 - R 1,2246

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    #8
  • Distance Across Flats
    6.4 mm
Spacer Hexagonal 4.8 mm #6 9.5 mm

10372500

Price Range
R 1,1932 - R 0,9665

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    #6
  • Distance Across Flats
    4.8 mm
Female To Female Standoff 6.0 mm M4 10.0 mm

10372746

Price Range
R 1,1932 - R 0,9665

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M4
  • Distance Across Flats
    6.0 mm
Spacer Hexagonal 6.4 mm #8 9.5 mm

10372258

Price Range
R 1,141 - R 0,9243

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    #8
  • Distance Across Flats
    6.4 mm
Spacer Hexagonal 6.4 mm #6 31.8 mm

10372364

Price Range
R 3,609 - R 2,406

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    #6
  • Distance Across Flats
    6.4 mm
Spacer Hexagonal 6.4 mm #8 28.6 mm

10372449

Price Range
R 1,2823 - R 1,0386

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    #8
  • Distance Across Flats
    6.4 mm
Spacer Hexagonal 4.8 mm #2 11.1 mm

10372548

Price Range
R 0,6372 - R 0,5161

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    #2
  • Distance Across Flats
    4.8 mm