Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These are female standoffs that have a through hole. A self-tapping screw is used to thread the plastic which gives it a strong hold. Available for several different screw sizes in many spacer lengths.
Series Code :SR2791
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Distance Across Flats | Compatible Thread Sizes (All) | Spacer Length | View | |
|---|---|---|---|---|---|---|
| R 2,3988 - R 8,7602 | Request the lead time here |
0.189 in
4.8 mm
|
#4
|
1.5 in
38.1 mm
|
||
| R 1,2747 - R 2,1821 | 800 In stock - Delivery conditions may apply, visit our FAQs |
0.189 in
4.8 mm
|
#4
|
0.5 in
12.7 mm
|
||
| R 2,3561 - R 2,3561 | Request the lead time here |
0.189 in
4.8 mm
|
#4
|
0.752 in
19.1 mm
|
||
| R 3,3061 - R 12,1916 | Request the lead time here |
0.252 in
6.4 mm
|
#6
|
2 in
50.8 mm
|
||
| R 2,463 - R 2,6378 | Request the lead time here |
0.252 in
6.4 mm
|
#6
|
0.374 in
9.5 mm
|
||
| R 6,1648 - R 6,5797 | Request the lead time here |
0.189 in
4.8 mm
|
#4
|
1.252 in
31.8 mm
|
||
| R 1,2363 - R 2,0872 | Request the lead time here |
0.189 in
4.8 mm
|
|
0.374 in
9.5 mm
|
||
| R 1,4593 - R 2,4826 | Request the lead time here |
0.189 in
4.8 mm
|
#4
|
0.874 in
22.2 mm
|
||
| R 7,5411 - R 7,5411 | Request the lead time here |
0.189 in
4.8 mm
|
#4
|
3 in
76.2 mm
|
||
| R 1,753 - R 2,9886 | Request the lead time here |
0.252 in
6.4 mm
|
#4
|
0.752 in
19.1 mm
|
||
| R 3,0601 - R 11,3219 | Request the lead time here |
0.252 in
6.4 mm
|
#4
|
1.752 in
44.5 mm
|
||
| R 1,7222 - R 2,9253 | Request the lead time here |
0.252 in
6.4 mm
|
#4
|
0.626 in
15.9 mm
|
||
| R 2,5932 - R 2,5932 | Request the lead time here |
0.189 in
4.8 mm
|
#4
|
1 in
25.4 mm
|
||
| R 7,3351 - R 23,5294 | Request the lead time here |
0.374 in
9.5 mm
|
#8
|
1.5 in
38.1 mm
|
||
| R 3,5368 - R 5,2814 | Request the lead time here |
0.374 in
9.5 mm
|
#8
|
0.626 in
15.9 mm
|
||
| R 2,445 - R 8,9816 | Request the lead time here |
0.189 in
4.8 mm
|
#4
|
1.752 in
44.5 mm
|
||
| R 6,7968 - R 21,8374 | Request the lead time here |
0.374 in
9.5 mm
|
#8
|
1.252 in
31.8 mm
|
||
| R 9,9646 - R 32,0841 | Request the lead time here |
0.374 in
9.5 mm
|
|
3 in
76.2 mm
|
||
| R 3,7521 - R 5,6135 | Request the lead time here |
0.374 in
9.5 mm
|
|
1 in
25.4 mm
|
||
| R 1,3117 - R 2,2295 | Request the lead time here |
0.189 in
4.8 mm
|
#4
|
0.626 in
15.9 mm