These spacers have a threaded male end that is mounted securely using a hex nut. The top end has a snap lock bayonet nose that holds the PCB in place.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Panel Thickness | Compatible Thread Sizes (All) | Spacer Length | View | |
---|---|---|---|---|---|---|
R 5,2706 - R 6,0283 | Request the lead time here |
|
M4 x 0.7
|
0.626 in
15.9 mm
|
||
R 5,2706 - R 6,0283 | Request the lead time here |
|
M4 x 0.7
|
0.874 in
22.2 mm
|
||
R 5,2706 - R 6,0283 | Request the lead time here |
|
M4 x 0.7
|
1.406 in
35.7 mm
|
||
R 5,2706 - R 6,0283 | Request the lead time here |
|
M3
|
0.5 in
12.7 mm
|
||
R 4,3735 - R 4,9727 | Request the lead time here |
|
|
0.126 in
3.2 mm
|
||
R 5,2706 - R 6,0283 | Request the lead time here |
|
M4 x 0.7
|
0.252 in
6.4 mm
|
||
R 5,2706 - R 6,0283 | Request the lead time here |
|
M4 x 0.7
|
0.5 in
12.7 mm
|
||
R 4,2237 - R 4,8229 | Request the lead time here |
|
|
0.252 in
6.4 mm
|
||
R 4,2237 - R 4,8229 | Request the lead time here |
|
|
0.5 in
12.7 mm
|
||
10016763 | R 5,2706 - R 6,0283 | Request the lead time here |
|
M4 x 0.7
|
0.374 in
9.5 mm
|
|
R 4,6731 - R 5,3022 | 500 In stock - Delivery conditions may apply, visit our FAQs |
|
M3
|
0.126 in
3.2 mm
|
||
R 4,5831 - R 5,242 | Request the lead time here |
|
|
0.252 in
6.4 mm
|
||
R 4,3436 - R 4,9428 | Request the lead time here |
|
|
0.5 in
12.7 mm
|
||
R 1,7024 - R 2,3066 | Request the lead time here |
|
M4
|
0.197 in
5.0 mm
|
||
R 4,8572 - R 5,5463 | Request the lead time here |
|
M4
|
0.626 in
15.9 mm
|
||
R 4,5831 - R 5,242 | Request the lead time here |
|
|
0.752 in
19.1 mm
|
||
R 4,5831 - R 5,242 | Request the lead time here |
|
|
1 in
25.4 mm
|
||
R 4,6731 - R 5,3022 | Request the lead time here |
|
|
0.311 in
7.9 mm
|
||
R 4,6294 - R 16,7042 | Request the lead time here |
|
M4
|
0.472 in
12.0 mm
|
||
R 4,5532 - R 5,1824 | Request the lead time here |
|
|
1 in
25.4 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue