Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These spacers have a threaded male end that is mounted securely using a hex nut. The top end has a snap lock bayonet nose that holds the PCB in place.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Panel Thickness | Compatible Thread Sizes (All) | Spacer Length | View | |
|---|---|---|---|---|---|---|
| R 4,0638 - R 4,6443 | Request the lead time here |
|
M3
|
0.374 in
9.5 mm
|
||
| R 1,7365 - R 2,3527 | Request the lead time here |
|
M4
|
0.394 in
10.0 mm
|
||
| R 2,3527 - R 2,3527 | Request the lead time here |
|
M4
|
0.118 in
3.0 mm
|
||
| R 4,3082 - R 4,9194 | Request the lead time here |
|
|
0.626 in
15.9 mm
|
||
| R 3,2597 - R 6,4739 | Request the lead time here |
|
M4
|
0.591 in
15.0 mm
|
||
| R 1,7365 - R 2,3527 | Request the lead time here |
|
M4
|
0.236 in
6.0 mm
|
||
| R 5,376 - R 6,1488 | Request the lead time here |
|
M4 x 0.7
|
0.252 in
6.4 mm
|
||
| R 5,376 - R 6,1488 | Request the lead time here |
|
M4 x 0.7
|
0.752 in
19.1 mm
|
||
| R 4,6748 - R 5,3468 | Request the lead time here |
|
|
1.126 in
28.6 mm
|
||
| R 1,2109 - R 2,0144 | Request the lead time here |
|
M4
|
0.5 in
12.7 mm
|
||
| R 5,5293 - R 5,8742 | Request the lead time here |
|
M2.5
|
0.787 in
20.0 mm
|
||
| R 3,214 - R 11,5793 | Request the lead time here |
|
M2.5
|
0.315 in
8.0 mm
|
||
| R 11,1794 - R 11,1794 | Request the lead time here |
|
|
0.787 in
20.0 mm
|
||
| R 4,6748 - R 5,3468 | Request the lead time here |
|
|
0.626 in
15.9 mm
|
||
| R 4,6748 - R 5,3468 | Request the lead time here |
|
|
0.874 in
22.2 mm
|
||
| R 4,6748 - R 5,3468 | Request the lead time here |
|
|
1.406 in
35.7 mm
|
||
| R 2,8789 - R 10,3337 | Request the lead time here |
|
|
0.236 in
6.0 mm
|
||
| R 1,7365 - R 2,3527 | Request the lead time here |
|
|
0.315 in
8.0 mm
|
||
| R 1,7365 - R 2,9063 | Request the lead time here |
|
|
0.673 in
17.1 mm
|
||
| R 1,6603 - R 2,7679 | Request the lead time here |
|
|
0.547 in
13.9 mm