These spacers have a threaded male end that is mounted securely using a hex nut. The top end has a snap lock bayonet nose that holds the PCB in place.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Panel Thickness | Compatible Thread Sizes (All) | Spacer Length | View | |
|---|---|---|---|---|---|---|
| R 1,7365 - R 2,9063 | Request the lead time here |
|
|
0.673 in
17.1 mm
|
||
| R 1,8583 - R 3,1216 | Request the lead time here |
|
|
0.795 in
20.2 mm
|
||
| R 1,9954 - R 3,3061 | Request the lead time here |
|
|
0.921 in
23.4 mm
|
||
| R 1,6603 - R 2,7679 | Request the lead time here |
|
|
0.547 in
13.9 mm
|
||
| R 4,0638 - R 4,6443 | Request the lead time here |
|
M3
|
0.374 in
9.5 mm
|
||
| R 4,0638 - R 4,6443 | Request the lead time here |
|
M4
|
0.626 in
15.9 mm
|
||
| R 4,0638 - R 4,6443 | Request the lead time here |
|
M4
|
0.437 in
11.1 mm
|
||
| R 4,0638 - R 4,6443 | Request the lead time here |
|
M4
|
0.563 in
14.3 mm
|
||
| R 4,0638 - R 4,6443 | Request the lead time here |
|
M3
|
0.252 in
6.4 mm
|
||
| R 0,5877 - R 0,8605 | Request the lead time here |
|
M4
|
0.752 in
19.1 mm
|
||
| R 1,7365 - R 2,3527 | Request the lead time here |
|
M2.5
|
0.394 in
10.0 mm
|
||
| R 13,3169 - R 13,3169 | Request the lead time here |
|
M2.5
|
0.118 in
3.0 mm
|
||
| R 4,0061 - R 14,501 | Request the lead time here |
|
|
0.394 in
10.0 mm
|
||
| R 1,2323 - R 2,0452 | Request the lead time here |
|
M3
|
0.626 in
15.9 mm
|
||
| R 4,0638 - R 4,6443 | Request the lead time here |
|
M4
|
0.189 in
4.8 mm
|
||
| R 4,0638 - R 4,6443 | Request the lead time here |
|
M3
|
0.311 in
7.9 mm
|
||
| R 4,0638 - R 4,6443 | Request the lead time here |
|
M3
|
0.563 in
14.3 mm
|
||
| R 2,4768 - R 2,7519 | Request the lead time here |
|
|
0.5 in
12.7 mm
|
||
| R 4,0638 - R 4,6443 | Request the lead time here |
|
M4
|
0.126 in
3.2 mm
|
||
| R 4,0638 - R 4,6443 | Request the lead time here |
|
M4
|
0.5 in
12.7 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue