Menu Search

Hexagonal Threaded Supports

In stock

These spacers have a threaded male end that is mounted securely using a hex nut. The top end has a snap lock bayonet nose that holds the PCB in place.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
193 results
Product SKUs information
Essentra Part Number Price range Availability Panel Thickness Compatible Thread Sizes (All) Spacer Length View
R 3,9841 - R 4,5532 Request the lead time here
M4
11.1 mm
R 3,9841 - R 4,5532 Request the lead time here
M4
15.9 mm
R 3,9841 - R 4,5532 Request the lead time here
M3
9.5 mm
R 3,9841 - R 4,5532 Request the lead time here
M3
11.1 mm
R 3,9841 - R 4,5532 Request the lead time here
M4
3.2 mm
R 3,9841 - R 4,5532 Request the lead time here
M3
12.7 mm
R 3,9841 - R 4,5532 Request the lead time here
M4
12.7 mm
R 2,1843 - R 2,4269 Request the lead time here
9.5 mm
R 3,9841 - R 4,5532 Request the lead time here
M3
7.9 mm
R 1,2081 - R 2,0051 Request the lead time here
M3
15.9 mm
R 3,9841 - R 4,5532 Request the lead time here
M3
4.8 mm
10010181 R 1,3664 - R 2,2764 Request the lead time here
M3
22.2 mm
R 3,9841 - R 4,5532 Request the lead time here
M3
6.4 mm
R 1,1439 - R 1,8845 Request the lead time here
M3
6.4 mm
R 3,9841 - R 4,5532 Request the lead time here
M4
4.8 mm
R 3,9841 - R 4,5532 Request the lead time here
M4
14.3 mm
R 5,2706 - R 6,0283 Request the lead time here
M4 x 0.7
22.2 mm
R 5,2706 - R 6,0283 Request the lead time here
M4 x 0.7
35.7 mm
R 5,2706 - R 6,0283 Request the lead time here
M3
12.7 mm
R 1,7024 - R 2,3066 Request the lead time here
M4
8.0 mm
  • of 10
Screw & Lock Support M4 UL94 V-2 11.1 mm PA

10017166

Price Range
R 4,5532 - R 3,9841

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M4
  • Body Diameter
    4.4 mm
Screw & Lock Support M4 UL94 V-2 15.9 mm PA

10017128

Price Range
R 4,5532 - R 3,9841

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M4
  • Body Diameter
    4.4 mm
Screw & Lock Support M3 UL94 V-2 9.5 mm PA

10017081

Price Range
R 4,5532 - R 3,9841

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M3
  • Body Diameter
    4.4 mm
Screw & Lock Support M3 UL94 V-2 11.1 mm PA

10017098

Price Range
R 4,5532 - R 3,9841

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M3
  • Body Diameter
    4.4 mm
Screw & Lock Support M4 UL94 V-2 3.2 mm PA

10017135

Price Range
R 4,5532 - R 3,9841

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M4
  • Body Diameter
    4.4 mm
Screw & Lock Support M3 UL94 V-2 12.7 mm PA

10017104

Price Range
R 4,5532 - R 3,9841

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M3
  • Body Diameter
    4.4 mm
Screw & Lock Support M4 UL94 V-2 12.7 mm PA

10017173

Price Range
R 4,5532 - R 3,9841

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M4
  • Body Diameter
    4.4 mm
Screw & Lock Support #6-32 9.5 mm UL94 V-2 Nylon 6/6

10155905

Price Range
R 2,4269 - R 2,1843

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Fix
  • Hole B Fix Type
    Male Thread Fix
  • Hole Diameter A
    3.9 mm
  • Spacer Length
    9.5 mm
Screw & Lock Support M3 UL94 V-2 7.9 mm PA

10017074

Price Range
R 4,5532 - R 3,9841

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M3
  • Body Diameter
    4.4 mm
Screw & Lock Support M3 15.9 mm PA Natural

10010167

Price Range
R 2,0051 - R 1,2081

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M3
  • Hole Diameter A
    3.9 mm
Screw & Lock Support M3 UL94 V-2 4.8 mm PA

10017050

Price Range
R 4,5532 - R 3,9841

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M3
  • Body Diameter
    4.4 mm
Screw & Lock Support M3 22.2 mm PA Natural

10010181

Price Range
R 2,2764 - R 1,3664

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M3
  • Hole Diameter A
    3.9 mm
Screw & Lock Support M3 UL94 V-2 6.4 mm PA

10017067

Price Range
R 4,5532 - R 3,9841

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M3
  • Body Diameter
    4.4 mm
Screw & Lock Support M3 6.4 mm PA Natural

10010228

Price Range
R 1,8845 - R 1,1439

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M3
  • Hole Diameter A
    3.9 mm
Screw & Lock Support M4 UL94 V-2 4.8 mm PA

10017142

Price Range
R 4,5532 - R 3,9841

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M4
  • Body Diameter
    4.4 mm
Screw & Lock Support M4 UL94 V-2 14.3 mm PA

10017180

Price Range
R 4,5532 - R 3,9841

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M4
  • Body Diameter
    4.4 mm
Screw & Lock Support M4 UL94 V-0 22.2 mm PA

10016688

Price Range
R 6,0283 - R 5,2706

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M4 x 0.7
  • Hole Diameter A
    4.0 mm
Screw & Lock Support M4 UL94 V-0 35.7 mm PA

10016725

Price Range
R 6,0283 - R 5,2706

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M4 x 0.7
  • Hole Diameter A
    4.0 mm
Screw & Lock Support M3 UL94 V-0 12.7 mm PA

10016909

Price Range
R 6,0283 - R 5,2706

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M3
  • Body Diameter
    4.4 mm
Screw & Lock Support 8.0 mm PA

10175446

Price Range
R 2,3066 - R 1,7024

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M4
  • Hole Diameter A
    3.8 mm