These spacers have a threaded male end that is mounted securely using a hex nut. The top end has a snap lock bayonet nose that holds the PCB in place.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Panel Thickness | Compatible Thread Sizes (All) | Spacer Length | View | |
|---|---|---|---|---|---|---|
| R 3,4385 - R 3,9316 | Request the lead time here |
|
M4
|
0.374 in
9.5 mm
|
||
| R 4,3082 - R 4,9194 | Request the lead time here |
|
|
1 in
25.4 mm
|
||
| R 2,4244 - R 2,7722 | Request the lead time here |
|
|
1 in
25.4 mm
|
||
| R 2,4244 - R 2,7722 | Request the lead time here |
|
|
0.5 in
12.7 mm
|
||
| R 4,3082 - R 4,9194 | Request the lead time here |
|
|
0.626 in
15.9 mm
|
||
| R 1,6451 - R 2,7372 | Request the lead time here |
|
#6-32
|
0.311 in
7.9 mm
|
||
| R 1,5994 - R 2,6756 | Request the lead time here |
|
#6-32
|
0.189 in
4.8 mm
|
||
| R 1,6908 - R 2,814 | Request the lead time here |
|
#6-32
|
0.437 in
11.1 mm
|
||
| R 1,706 - R 2,8602 | Request the lead time here |
|
#6-32
|
0.5 in
12.7 mm
|
||
| R 1,6146 - R 2,7064 | Request the lead time here |
|
#6-32
|
0.252 in
6.4 mm
|
||
| R 1,7517 - R 2,9524 | Request the lead time here |
|
#6-32
|
0.626 in
15.9 mm
|
||
| R 1,5689 - R 2,6295 | Request the lead time here |
|
#6-32
|
0.126 in
3.2 mm
|
||
| R 1,6198 - R 2,7004 | Request the lead time here |
|
#6-32
|
0.374 in
9.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue