These spacers have a threaded male end that is mounted securely using a hex nut. The top end has a snap lock bayonet nose that holds the PCB in place.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Panel Thickness | Compatible Thread Sizes (All) | Spacer Length | View | |
|---|---|---|---|---|---|---|
| R 5,6106 - R 6,234 | Request the lead time here |
|
#8-32
|
0.874 in
22.2 mm
|
||
| R 1,5994 - R 2,6756 | Request the lead time here |
|
#6-32
|
0.189 in
4.8 mm
|
||
| R 1,6908 - R 2,814 | Request the lead time here |
|
#6-32
|
0.437 in
11.1 mm
|
||
| R 1,706 - R 2,8602 | Request the lead time here |
|
#6-32
|
0.5 in
12.7 mm
|
||
| R 1,6146 - R 2,7064 | Request the lead time here |
|
#6-32
|
0.252 in
6.4 mm
|
||
| R 1,7517 - R 2,9524 | Request the lead time here |
|
#6-32
|
0.626 in
15.9 mm
|
||
| R 1,5689 - R 2,6295 | Request the lead time here |
|
#6-32
|
0.126 in
3.2 mm
|
||
| R 1,6198 - R 2,7004 | Request the lead time here |
|
#6-32
|
0.374 in
9.5 mm
|
||
| R 1,6451 - R 2,7372 | Request the lead time here |
|
#6-32
|
0.311 in
7.9 mm
|
||
| R 5,376 - R 6,1488 | Request the lead time here |
|
M4 x 0.7
|
0.752 in
19.1 mm
|
||
| R 2,4676 - R 2,9524 | Request the lead time here |
|
M2.5
|
0.472 in
12.0 mm
|
||
| R 4,6748 - R 5,3468 | Request the lead time here |
|
|
1.126 in
28.6 mm
|
||
| R 1,1881 - R 1,9683 | Request the lead time here |
|
M4
|
0.374 in
9.5 mm
|
||
| R 5,376 - R 6,1488 | Request the lead time here |
|
M4 x 0.7
|
0.5 in
12.7 mm
|
||
| R 4,8134 - R 17,3459 | Request the lead time here |
|
|
0.472 in
12.0 mm
|
||
| R 4,7666 - R 5,4083 | Request the lead time here |
|
|
0.189 in
4.8 mm
|
||
| R 2,9855 - R 5,9357 | Request the lead time here |
|
|
0.197 in
5.0 mm
|
||
| R 1,7365 - R 2,3527 | Request the lead time here |
|
M2.5
|
0.197 in
5.0 mm
|
||
| R 5,376 - R 6,1488 | Request the lead time here |
|
M4 x 0.7
|
0.252 in
6.4 mm
|
||
| R 1,0297 - R 1,8606 | Request the lead time here |
|
M4
|
0.126 in
3.2 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue