Quantity | Unit price |
---|---|
1000 - 4999 | R 4,9727 |
5000 - 9999 | R 4,6432 |
10000 + | R 4,3735 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Natural |
---|---|
Hole A Fix Type | Snap Lock Fix |
Hole B Fix Type | Male Thread Fix |
Compatible Thread Sizes (All) | M4 |
Body Diameter | 0.173 in |
Body Diameter | 4.4 mm |
Hole Diameter A | 0.126 in |
Hole Diameter A | 3.2 mm |
Spacer Length | 0.126 in |
Spacer Length | 3.2 mm |
Thread Length | 0.252 in |
Thread Length | 6.4 mm |
Full Material | Polyamide 66 |
Material Flammability Standard | UL94 V-2 |
Style | 3 |
Locking Head Height A | 8.7 mm |
Locking Head Height A | 0.343 in |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue