Menu Search

Hex Nut M8 6.5 PEEK Beige

Hexagonal Nut made from PEEK, which offers durability, wear resistance and thermal stability. Ideal for harsh settings where typical metal or other plastic nuts may corrode. Can withstand temperatures of up to 260°C.
Essentra Part Number:

20828509

Manufacturer Part Number:

20828509

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
20 - 99 R 49,3476
100 + R 44,4128
Standard pack: 20

Order in multiple of 20

Total price:

R 986,95

20 x R 49,3476

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
d1 M8
h1 6.5
A/F 13.0
Tensile strength N 116 N/mm
Colour Beige
Material PEEK

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us