Menu Search

Hexagonal Insulation Standoffs

In stock

These Standoffs are designed to be installed by hand and do not require assembly equipment. The hexagonal standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
137 results
Product SKUs information
Essentra Part Number Price range Availability External Thread Size Distance Across Flats Thread Length Spacer Length View
R 17,5956 - R 25,3624 Request the lead time here
6.4 mm
6.0 mm
25.0 mm
R 17,8199 - R 26,4321 Request the lead time here
6.4 mm
6.0 mm
30.0 mm
R 16,8204 - R 24,2772 Request the lead time here
6.4 mm
6.0 mm
20.0 mm
R 21,4092 - R 22,4014 Request the lead time here
6.4 mm
6.0 mm
20.0 mm
R 33,916 - R 44,9579 Request the lead time here
8.0 mm
6.0 mm
20.0 mm
R 29,0366 - R 30,3698 Request the lead time here
8.0 mm
6.0 mm
50.0 mm
R 49,8722 - R 67,3283 Request the lead time here
12.7 mm
12.7 mm
25.0 mm
R 36,5709 - R 48,415 Request the lead time here
12.7 mm
12.7 mm
50.0 mm
R 33,916 - R 44,9579 Request the lead time here
8.0 mm
6.0 mm
25.0 mm
R 48,0739 - R 48,0739 Request the lead time here
9.5 mm
9.0 mm
20.0 mm
R 28,401 - R 37,5941 Request the lead time here
9.5 mm
9.0 mm
50.0 mm
R 34,8811 - R 46,1826 Request the lead time here
12.7 mm
12.7 mm
45.0 mm
R 21,4402 - R 22,4169 Request the lead time here
6.4 mm
6.0 mm
15.0 mm
R 21,9055 - R 23,5486 Request the lead time here
6.4 mm
6.0 mm
15.0 mm
R 20,4909 - R 21,6573 Request the lead time here
6.4 mm
6.0 mm
18.0 mm
R 26,6647 - R 27,9049 Request the lead time here
8.0 mm
6.0 mm
18.0 mm
R 26,9515 - R 28,0708 Request the lead time here
8.0 mm
6.0 mm
40.0 mm
R 27,3313 - R 36,1833 Request the lead time here
9.5 mm
9.0 mm
45.0 mm
R 37,16 - R 50,1668 Request the lead time here
8.0 mm
6.0 mm
30.0 mm
R 39,6718 - R 53,5562 Request the lead time here
9.5 mm
9.0 mm
25.0 mm
  • of 7
Male To Male Standoff Hexagonal 6.4 mm M2.5 25.0 mm Polyamide

10156230

Price Range
R 25,3624 - R 17,5956

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    6.4 mm
  • Spacer Length
    25.0 mm
  • Thread Length
    6.0 mm
Male To Male Standoff Hexagonal M3 30.0 mm Nylon 6

10156346

Price Range
R 26,4321 - R 17,8199

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    6.4 mm
  • Spacer Length
    30.0 mm
  • Thread Length
    6.0 mm
Male To Male Standoff Hexagonal 6.4 mm M2.5 20.0 mm Polyamide

10156216

Price Range
R 24,2772 - R 16,8204

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    6.4 mm
  • Spacer Length
    20.0 mm
  • Thread Length
    6.0 mm
Male To Male Standoff Hexagonal M3 20.0 mm Nylon 6

10156292

Price Range
R 22,4014 - R 21,4092

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    6.4 mm
  • Spacer Length
    20.0 mm
  • Thread Length
    6.0 mm
Male To Male Standoff Hexagonal M4 20.0 mm Nylon 6

10156452

Price Range
R 44,9579 - R 33,916

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    20.0 mm
  • Thread Length
    6.0 mm
Male To Male Standoff Hexagonal M4 50.0 mm Polyamide

10156582

Price Range
R 30,3698 - R 29,0366

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    50.0 mm
  • Thread Length
    6.0 mm
Male To Male Standoff Hexagonal 12.7 mm M6 25.0 mm Polyamide

10156728

Price Range
R 67,3283 - R 49,8722

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    12.7 mm
  • Spacer Length
    25.0 mm
  • Thread Length
    12.7 mm
Male To Male Standoff Hexagonal 12.7 mm M6 50.0 mm Polyamide

10156834

Price Range
R 48,415 - R 36,5709

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    12.7 mm
  • Spacer Length
    50.0 mm
  • Thread Length
    12.7 mm
Male To Male Standoff Hexagonal M4 25.0 mm Nylon 6

10156483

Price Range
R 44,9579 - R 33,916

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    25.0 mm
  • Thread Length
    6.0 mm
Male To Male Standoff Hexagonal M5 20.0 mm Polyamide

10156605

Price Range
R 48,0739 - R 48,0739

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    9.5 mm
  • Spacer Length
    20.0 mm
  • Thread Length
    9.0 mm
Male To Male Standoff Hexagonal M5 50.0 mm Polyamide

10156698

Price Range
R 37,5941 - R 28,401

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    9.5 mm
  • Spacer Length
    50.0 mm
  • Thread Length
    9.0 mm
Male To Male Standoff Hexagonal 12.7 mm M6 45.0 mm Polyamide

10156810

Price Range
R 46,1826 - R 34,8811

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    12.7 mm
  • Spacer Length
    45.0 mm
  • Thread Length
    12.7 mm
Male To Male Standoff Hexagonal 6.4 mm M2.5 15.0 mm Polyamide

10156186

Price Range
R 22,4169 - R 21,4402

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    6.4 mm
  • Spacer Length
    15.0 mm
  • Thread Length
    6.0 mm
Male To Male Standoff Hexagonal M3 15.0 mm Nylon 6;Brass

10010662

Price Range
R 23,5486 - R 21,9055

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    6.4 mm
  • Spacer Length
    15.0 mm
  • Thread Length
    6.0 mm
Male To Male Standoff Hexagonal M3 18.0 mm Polyamide

10156261

Price Range
R 21,6573 - R 20,4909

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    6.4 mm
  • Spacer Length
    18.0 mm
  • Thread Length
    6.0 mm
Male To Male Standoff Hexagonal M4 18.0 mm Polyamide

10156438

Price Range
R 27,9049 - R 26,6647

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    18.0 mm
  • Thread Length
    6.0 mm
Male To Male Standoff Hexagonal M4 40.0 mm Polyamide

10156537

Price Range
R 28,0708 - R 26,9515

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    40.0 mm
  • Thread Length
    6.0 mm
Male To Male Standoff Hexagonal M5 45.0 mm Polyamide

10156674

Price Range
R 36,1833 - R 27,3313

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    9.5 mm
  • Spacer Length
    45.0 mm
  • Thread Length
    9.0 mm
Male To Male Standoff Hexagonal M4 30.0 mm Nylon 6

10156506

Price Range
R 50,1668 - R 37,16

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    30.0 mm
  • Thread Length
    6.0 mm
Male To Male Standoff Hexagonal M5 25.0 mm Polyamide

10429488

Price Range
R 53,5562 - R 39,6718

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    9.5 mm
  • Spacer Length
    25.0 mm
  • Thread Length
    9.0 mm