10156476
HSM4-8-25-2
| Quantity | Unit price |
|---|---|
| 100 - 999 | R 44,9579 |
| 1000 + | R 33,2879 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Natural |
|---|---|
| Spacer Shape | Hexagonal |
| Distance Across Flats | 8.0 mm |
| Distance Across Flats | 0.315 in |
| Operating Temperature Range | -40 - 221 °F |
| Operating Temperature Range | -40 - 105 °C |
| Spacer Length | 0.984 in |
| Spacer Length | 25.0 mm |
| Thread Length | 0.236 in |
| Thread Length | 6.0 mm |
| Material Flammability Standard | UL94 V-2 |
| Full Material | Polyamide 6 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue