10329566
079104000002
| Quantity | Unit price |
|---|---|
| 25 - 249 | R 45,2423 |
| 250 - 999 | R 19,8833 |
| 1000 + | R 15,4742 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Distance Across Flats | 17.0 mm |
|---|---|
| Distance Across Flats | 0.669 in |
| Head Height | 7.0 mm |
| Head Height | 0.276 in |
| Thread Length | 40.0 mm |
| Thread Length | 1.575 in |
| Thread Size | M10 |
| Colour | Natural |
| Material | PA |
| Head Type | Hexagonal Head |
| Screw Type | Cap Screw |
| Specifications | DIN 933 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue