10329467
079085000002
| Quantity | Unit price |
|---|---|
| 100 - 499 | R 14,6667 |
| 500 - 999 | R 11,243 |
| 1000 + | R 9,0524 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Distance Across Flats | 13.0 mm |
|---|---|
| Distance Across Flats | 0.512 in |
| Head Height | 0.217 in |
| Head Height | 5.5 mm |
| Thread Length | 1.969 in |
| Thread Length | 50.0 mm |
| Thread Size | M8 |
| Colour | Natural |
| Material | PA |
| Head Type | Hexagonal Head |
| Screw Type | Cap Screw |
| Specifications | DIN 933 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue