10041413
0026060000VR
| Quantity | Unit price |
|---|---|
| 100 - 999 | R 66,4788 |
| 1000 + | R 31,6565 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Distance Across Flats | 0.748 in |
|---|---|
| Distance Across Flats | 19.0 mm |
| Head Height | 10.0 mm |
| Head Height | 0.394 in |
| Thread Length | 80.0 mm |
| Thread Length | 3.15 in |
| Thread Size | M12 |
| Colour | Natural |
| Material | PA |
| Head Type | Knurled w/Washer Face Head |
| Screw Type | Part Threaded Screw |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue