Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Heavy Duty Pipe Caps protect the end of pipes from dust, debris and contaminants. Features a reinforced design foundation. Can resist temperatures ranging from 66C up to -40C.
Material: LDPE, PE Colour: Yellow, Black Series Code: SR1389
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | h | d1 | View | |
|---|---|---|---|---|---|---|---|
| R 3,137 - R 8,7849 | Request the lead time here |
Yellow
|
LDPE - PIR
|
0.866 in
22.0 mm
|
1 in
25.4 mm
|
||
| R 24,2965 - R 295,0854 | Request the lead time here |
Black
|
LDPE - PIR
|
1.22 in
31.0 mm
|
2.996 in
76.1 mm
|
||
| R 3,7675 - R 6,0255 | Request the lead time here |
Black
|
LDPE - PIR
|
1 in
25.4 mm
|
1.063 in
27.0 mm
|
||
| R 10,0569 - R 23,4266 | Request the lead time here |
Black
|
LDPE - PIR
|
1 in
25.4 mm
|
1.689 in
42.9 mm
|
||
| R 7,8579 - R 18,5273 | Request the lead time here |
Yellow
|
LDPE - PIR
|
0.976 in
24.8 mm
|
1.315 in
33.4 mm
|
||
| R 3,4753 - R 7,9965 | Request the lead time here |
Yellow
|
LDPE - PIR
|
0.697 in
17.7 mm
|
0.874 in
22.2 mm
|
||
| R 14,1627 - R 31,3668 | Request the lead time here |
Black
|
LDPE - PIR
|
1.063 in
27.0 mm
|
1.902 in
48.3 mm
|
||
| R 9,7186 - R 23,145 | Request the lead time here |
Yellow
|
LDPE - PIR
|
1 in
25.4 mm
|
1.689 in
42.9 mm
|
||
| R 13,0709 - R 30,4658 | Request the lead time here |
Yellow
|
LDPE - PIR
|
1.102 in
28.0 mm
|
1.902 in
48.3 mm
|
||
| R 4,2442 - R 9,9675 | Request the lead time here |
Yellow
|
LDPE - PIR
|
1 in
25.4 mm
|
1.063 in
27.0 mm
|
||
| R 16,6539 - R 39,0256 | Request the lead time here |
Yellow
|
LDPE - PIR
|
1.047 in
26.6 mm
|
2.374 in
60.3 mm
|
||
| R 19,1758 - R 36,6604 | Request the lead time here |
Yellow
|
LDPE - PIR
|
1.197 in
30.4 mm
|
2.5 in
63.5 mm
|
||
| R 14,4395 - R 41,785 | Request the lead time here |
Black
|
LDPE - PIR
|
1.047 in
26.6 mm
|
2.374 in
60.3 mm
|
||
| R 8,5191 - R 19,9914 | Request the lead time here |
Yellow
|
LDPE - PIR
|
0.898 in
22.8 mm
|
1.343 in
34.1 mm
|
||
| R 10,3644 - R 22,9198 | Request the lead time here |
Black
|
LDPE - PIR
|
1.047 in
26.6 mm
|
1.626 in
41.3 mm
|
||
| R 7,5965 - R 17,7952 | Request the lead time here |
Yellow
|
LDPE - PIR
|
1 in
25.4 mm
|
1.252 in
31.8 mm
|
||
| R 26,8031 - R 62,5085 | Request the lead time here |
Yellow
|
LDPE - PIR
|
1.22 in
31.0 mm
|
2.996 in
76.1 mm
|
||
| R 8,9497 - R 21,0051 | Request the lead time here |
Yellow
|
LDPE - PIR
|
0.969 in
24.6 mm
|
1.378 in
35.0 mm
|
||
| R 2,3988 - R 6,1382 | Request the lead time here |
Yellow
|
LDPE - PIR
|
0.677 in
17.2 mm
|
0.843 in
21.4 mm
|
||
| R 14,3934 - R 33,7884 | Request the lead time here |
Yellow
|
LDPE - PIR
|
0.957 in
24.3 mm
|
2 in
50.8 mm