Menu Search

Heavy Duty Pipe Caps

In production

Heavy Duty Pipe Caps protect the end of pipes from dust, debris and contaminants. Features a reinforced design foundation. Can resist temperatures ranging from 66C up to -40C.

  • Used to protect the end of a pipe from dust, dirt, and other impurities.
  • Used in plumbing, heating, ventilation and industrial applications.
  • Resistance to temperatures of 66C to -40C.
Material: LDPE, PE Colour: Yellow, Black Series Code: SR1389

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
30 results
Product SKUs information
Essentra Part Number Price range Availability Colour Material h d1 View
R 12,8146 - R 29,8685 Request the lead time here
Yellow
LDPE - PIR
28.0 mm
48.3 mm
R 3,0755 - R 8,6127 Request the lead time here
Yellow
LDPE - PIR
22.0 mm
25.4 mm
R 14,5936 - R 34,23 Request the lead time here
Yellow
LDPE - PIR
28.4 mm
54.0 mm
R 26,2775 - R 61,2829 Request the lead time here
Yellow
LDPE - PIR
31.0 mm
76.1 mm
R 8,7742 - R 20,5932 Request the lead time here
Yellow
LDPE - PIR
24.6 mm
35.0 mm
R 7,4475 - R 17,4463 Request the lead time here
Yellow
LDPE - PIR
25.4 mm
31.8 mm
R 31,2375 - R 65,6996 Request the lead time here
Yellow
LDPE - PIR
31.0 mm
82.5 mm
R 14,1111 - R 33,1258 Request the lead time here
Yellow
LDPE - PIR
24.3 mm
50.8 mm
R 23,4884 - R 55,0442 Request the lead time here
Yellow
LDPE - PIR
30.0 mm
70.0 mm
R 1,5829 - R 3,7156 Request the lead time here
Yellow
LDPE - PIR
12.7 mm
19.0 mm
10076927 R 8,533 - R 21,0349 Request the lead time here
Yellow
LDPE - PIR
26.6 mm
41.3 mm
R 15,5585 - R 36,4384 Request the lead time here
Yellow
LDPE - PIR
25.4 mm
57.2 mm
R 12,0005 - R 29,6476 Request the lead time here
Yellow
LDPE - PIR
28.4 mm
47.7 mm
R 2,3518 - R 6,0178 Request the lead time here
Yellow
LDPE - PIR
17.2 mm
21.4 mm
R 13,885 - R 30,7518 Request the lead time here
Black
LDPE - PIR
27.0 mm
48.3 mm
R 10,1612 - R 22,4704 Request the lead time here
Black
LDPE - PIR
26.6 mm
41.3 mm
R 7,7038 - R 18,164 Request the lead time here
Yellow
LDPE - PIR
24.8 mm
33.4 mm
R 9,528 - R 22,6912 Request the lead time here
Yellow
LDPE - PIR
25.4 mm
42.9 mm
R 3,4071 - R 7,8397 Request the lead time here
Yellow
LDPE - PIR
17.7 mm
22.2 mm
R 3,6936 - R 5,9074 Request the lead time here
Black
LDPE - PIR
25.4 mm
27.0 mm
  • of 2
Heavy Duty Pipe Caps LDPE - PIR Yellow

10081808

Price Range
R 29,8685 - R 12,8146

Stock Levels
Request the lead time here
Attributes
  • d1
    48.3 mm
  • h
    28.0 mm
  • Colour
    Yellow
  • Material
    LDPE - PIR
  • Commodity Code
    3926909790
Heavy Duty Pipe Caps 25.4 mm (ID) 22.0 mm (H) LDPE - PIR Yellow

10083406

Price Range
R 8,6127 - R 3,0755

Stock Levels
Request the lead time here
Attributes
  • d1
    25.4 mm
  • h
    22.0 mm
  • Colour
    Yellow
  • Material
    LDPE - PIR
  • Commodity Code
    3926909790
Heavy Duty Pipe Caps 54.0 mm 28.4 mm Yellow

10072417

Price Range
R 34,23 - R 14,5936

Stock Levels
Request the lead time here
Attributes
  • d1
    54.0 mm
  • h
    28.4 mm
  • Colour
    Yellow
  • Material
    LDPE - PIR
  • Commodity Code
    3926909790
Heavy Duty Pipe Caps 76.1 mm 31.0 mm Yellow

10081730

Price Range
R 61,2829 - R 26,2775

Stock Levels
Request the lead time here
Attributes
  • d1
    76.1 mm
  • h
    31.0 mm
  • Colour
    Yellow
  • Material
    LDPE - PIR
  • Commodity Code
    3926909790
Heavy Duty Pipe Caps 35.0 mm 24.6 mm Yellow

10082287

Price Range
R 20,5932 - R 8,7742

Stock Levels
Request the lead time here
Attributes
  • d1
    35.0 mm
  • h
    24.6 mm
  • Colour
    Yellow
  • Material
    LDPE - PIR
  • Commodity Code
    3926909790
Heavy Duty Pipe Caps 31.8 mm 25.4 mm Yellow

10070123

Price Range
R 17,4463 - R 7,4475

Stock Levels
Request the lead time here
Attributes
  • d1
    31.8 mm
  • h
    25.4 mm
  • Colour
    Yellow
  • Material
    LDPE - PIR
  • Commodity Code
    3926909790
Heavy Duty Pipe Caps 82.5 mm 31.0 mm Yellow

10082362

Price Range
R 65,6996 - R 31,2375

Stock Levels
Request the lead time here
Attributes
  • d1
    82.5 mm
  • h
    31.0 mm
  • Colour
    Yellow
  • Material
    LDPE - PIR
  • Commodity Code
    3926909790
Heavy Duty Pipe Caps 50.8 mm 24.3 mm Yellow

10068922

Price Range
R 33,1258 - R 14,1111

Stock Levels
Request the lead time here
Attributes
  • d1
    50.8 mm
  • h
    24.3 mm
  • Colour
    Yellow
  • Material
    LDPE - PIR
  • Commodity Code
    3926909790
Heavy Duty Pipe Caps 70.0 mm 30.0 mm Yellow

10082263

Price Range
R 55,0442 - R 23,4884

Stock Levels
Request the lead time here
Attributes
  • d1
    70.0 mm
  • h
    30.0 mm
  • Colour
    Yellow
  • Material
    LDPE - PIR
  • Commodity Code
    3926909790
Heavy Duty Pipe Caps 19.0 mm 12.7 mm Yellow

10083376

Price Range
R 3,7156 - R 1,5829

Stock Levels
Request the lead time here
Attributes
  • d1
    19.0 mm
  • h
    12.7 mm
  • Colour
    Yellow
  • Material
    LDPE - PIR
  • Commodity Code
    3926909790
Heavy Duty Pipe Caps 41.3 mm 26.6 mm Yellow

10076927

Price Range
R 21,0349 - R 8,533

Stock Levels
Request the lead time here
Attributes
  • d1
    41.3 mm
  • h
    26.6 mm
  • Colour
    Yellow
  • Material
    LDPE - PIR
  • Commodity Code
    3923509000
Heavy Duty Pipe Caps 57.2 mm 25.4 mm Yellow

10081778

Price Range
R 36,4384 - R 15,5585

Stock Levels
Request the lead time here
Attributes
  • d1
    57.2 mm
  • h
    25.4 mm
  • Colour
    Yellow
  • Material
    LDPE - PIR
  • Commodity Code
    3926909790
Heavy Duty Pipe Caps 47.7 mm 28.4 mm Yellow

10082317

Price Range
R 29,6476 - R 12,0005

Stock Levels
Request the lead time here
Attributes
  • d1
    47.7 mm
  • h
    28.4 mm
  • Colour
    Yellow
  • Material
    LDPE - PIR
  • Commodity Code
    3926909790
Heavy Duty Pipe Caps 21.4 mm 17.2 mm Yellow

10083383

Price Range
R 6,0178 - R 2,3518

Stock Levels
Request the lead time here
Attributes
  • d1
    21.4 mm
  • h
    17.2 mm
  • Colour
    Yellow
  • Material
    LDPE - PIR
  • Commodity Code
    3926909790
Heavy Duty Pipe Caps 48.3 mm 27.0 mm Black

10104439

Price Range
R 30,7518 - R 13,885

Stock Levels
Request the lead time here
Attributes
  • d1
    48.3 mm
  • h
    27.0 mm
  • Colour
    Black
  • Material
    LDPE - PIR
  • Commodity Code
    3926909790
Heavy Duty Pipe Caps 41.3 mm 26.6 mm Black

10104392

Price Range
R 22,4704 - R 10,1612

Stock Levels
Request the lead time here
Attributes
  • d1
    41.3 mm
  • h
    26.6 mm
  • Colour
    Black
  • Material
    LDPE - PIR
  • Commodity Code
    3926909790
Heavy Duty Pipe Caps 33.4 mm 24.8 mm Yellow

10071724

Price Range
R 18,164 - R 7,7038

Stock Levels
Request the lead time here
Attributes
  • d1
    33.4 mm
  • h
    24.8 mm
  • Colour
    Yellow
  • Material
    LDPE - PIR
  • Commodity Code
    3926909790
Heavy Duty Pipe Caps 42.9 mm 25.4 mm Yellow

10083437

Price Range
R 22,6912 - R 9,528

Stock Levels
Request the lead time here
Attributes
  • d1
    42.9 mm
  • h
    25.4 mm
  • Colour
    Yellow
  • Material
    LDPE - PIR
  • Commodity Code
    3926909790
Heavy Duty Pipe Caps 22.2 mm 17.7 mm Yellow

10083390

Price Range
R 7,8397 - R 3,4071

Stock Levels
Request the lead time here
Attributes
  • d1
    22.2 mm
  • h
    17.7 mm
  • Colour
    Yellow
  • Material
    LDPE - PIR
  • Commodity Code
    3926909790
Heavy Duty Pipe Caps 27.0 mm 25.4 mm Black

10104187

Price Range
R 5,9074 - R 3,6936

Stock Levels
Request the lead time here
Attributes
  • d1
    27.0 mm
  • h
    25.4 mm
  • Colour
    Black
  • Material
    LDPE - PIR
  • Commodity Code
    3926909790