Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Heat stabilised cable ties provide a wider operation range for harsher environments. Cable ties in this range come in either UL-V2 or UV resistant material, suitable for outdoor use.
Series Code :SR1817
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Cable Bundle Diameter | Overall Length | Minimum Loop Tensile Strength | View | |
|---|---|---|---|---|---|---|
| R 1,6256 - R 2,4754 | Request the lead time here |
2 in
50.8 mm
|
8 in
203.2 mm
|
22.7 kg
22.7 kg
|
||
| R 0,7581 - R 0,7581 | Request the lead time here |
1 in
25.4 mm
|
4.52 in
114.8 mm
|
80.0 lbs
36.3 kg
|
||
| R 3,5368 - R 5,1361 | Request the lead time here |
8.74 in
222.0 mm
|
8 in
203.2 mm
|
|
||
| R 0,5643 - R 0,6274 | Request the lead time here |
2.165 in
55.0 mm
|
7.992 in
203.0 mm
|
8.0 kg
8.0 kg
|
||
| R 0,7627 - R 0,8488 | Request the lead time here |
2.165 in
55.0 mm
|
7.992 in
203.0 mm
|
18.0 kg
18.0 kg
|
||
| R 1,3809 - R 1,5346 | Request the lead time here |
3.346 in
85.0 mm
|
11.496 in
292.0 mm
|
18.0 kg
18.0 kg
|
||
| R 0,8565 - R 0,9518 | Request the lead time here |
2.047 in
52.0 mm
|
7.48 in
190.0 mm
|
22.0 kg
22.0 kg
|
||
| R 1,4316 - R 1,5838 | Request the lead time here |
2.913 in
74.0 mm
|
9.843 in
250.0 mm
|
22.0 kg
22.0 kg
|
||
| R 1,5254 - R 1,6915 | Request the lead time here |
3.189 in
81.0 mm
|
11.024 in
280.0 mm
|
22.0 kg
22.0 kg
|
||
| R 1,5992 - R 1,7837 | Request the lead time here |
3.504 in
89.0 mm
|
12.205 in
310.0 mm
|
22.0 kg
22.0 kg
|
||
| R 0,5197 - R 0,5797 | Request the lead time here |
1.732 in
44.0 mm
|
6.496 in
165.0 mm
|
8.0 kg
8.0 kg
|
||
| R 0,7073 - R 2,0913 | Request the lead time here |
3.15 in
80.0 mm
|
4.52 in
114.8 mm
|
|
||
| R 0,3352 - R 0,3706 | Request the lead time here |
1.181 in
30.0 mm
|
4.724 in
120.0 mm
|
8.0 kg
8.0 kg
|
||
| R 0,8088 - R 0,8949 | Request the lead time here |
2.165 in
55.0 mm
|
7.992 in
203.0 mm
|
18.0 kg
18.0 kg
|
||
| R 0,8565 - R 0,9518 | Request the lead time here |
2.165 in
55.0 mm
|
7.992 in
203.0 mm
|
22.0 kg
22.0 kg
|
||
| R 0,3752 - R 0,4182 | Request the lead time here |
1.378 in
35.0 mm
|
5.591 in
142.0 mm
|
8.0 kg
8.0 kg
|
||
| R 0,7627 - R 0,8488 | Request the lead time here |
1.929 in
49.0 mm
|
7.087 in
180.0 mm
|
22.0 kg
22.0 kg
|
||
| R 1,5193 - R 1,6915 | Request the lead time here |
3.346 in
85.0 mm
|
11.772 in
299.0 mm
|
22.0 kg
22.0 kg
|
||
| R 2,6141 - R 2,9063 | Request the lead time here |
4.921 in
125.0 mm
|
17.008 in
432.0 mm
|
22.0 kg
22.0 kg
|
||
| R 1,2071 - R 1,999 | Request the lead time here |
2 in
50.8 mm
|
8 in
203.2 mm
|
222.0 lbs
100.7 kg