Menu Search

Heat Stabilised Cable Ties

In production

Heat stabilised cable ties provide a wider operation range for harsher environments. Cable ties in this range come in either UL-V2 or UV resistant material, suitable for outdoor use.

Series Code :SR1817

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
21 results
Product SKUs information
Essentra Part Number Price range Availability Maximum Cable Bundle Diameter Overall Length Minimum Loop Tensile Strength View
R 1,3809 - R 1,5346 Request the lead time here
85.0 mm
292.0 mm
18.0 kg
R 1,4316 - R 1,5838 Request the lead time here
74.0 mm
250.0 mm
22.0 kg
R 0,7627 - R 0,8488 Request the lead time here
55.0 mm
203.0 mm
18.0 kg
R 3,5368 - R 5,1361 Request the lead time here
222.0 mm
203.2 mm
R 0,5643 - R 0,6274 Request the lead time here
55.0 mm
203.0 mm
8.0 kg
R 1,5193 - R 1,6915 Request the lead time here
85.0 mm
299.0 mm
22.0 kg
R 1,5254 - R 1,6915 Request the lead time here
81.0 mm
280.0 mm
22.0 kg
R 2,6141 - R 2,9063 Request the lead time here
125.0 mm
432.0 mm
22.0 kg
R 1,5992 - R 1,7837 Request the lead time here
89.0 mm
310.0 mm
22.0 kg
R 0,7073 - R 2,0913 Request the lead time here
80.0 mm
114.8 mm
R 0,3352 - R 0,3706 Request the lead time here
30.0 mm
120.0 mm
8.0 kg
R 0,7627 - R 0,8488 Request the lead time here
49.0 mm
180.0 mm
22.0 kg
R 0,8088 - R 0,8949 Request the lead time here
55.0 mm
203.0 mm
18.0 kg
R 0,3752 - R 0,4182 Request the lead time here
35.0 mm
142.0 mm
8.0 kg
R 0,5197 - R 0,5797 Request the lead time here
44.0 mm
165.0 mm
8.0 kg
R 0,8565 - R 0,9518 Request the lead time here
52.0 mm
190.0 mm
22.0 kg
R 0,8565 - R 0,9518 Request the lead time here
55.0 mm
203.0 mm
22.0 kg
R 1,2071 - R 1,999 Request the lead time here
50.8 mm
203.2 mm
100.7 kg
R 0,7581 - R 0,7581 Request the lead time here
25.4 mm
114.8 mm
36.3 kg
Request the lead time here
52.0 mm
203.0 mm
22.0 kg
  • of 2
Cable Tie 3.6 mm 292.0 mm 85.0 mm PA Black

10245453

Price Range
R 1,5346 - R 1,3809

Stock Levels
Request the lead time here
Attributes
  • Coating
    Uncoated
  • Colour
    Black
  • Head Type
    Oval Head
  • Hole Type
    No Screw Hole
  • Special Features
    Weather Resistant
Cable Tie 4.8 mm 250.0 mm 74.0 mm PA Black

10245538

Price Range
R 1,5838 - R 1,4316

Stock Levels
Request the lead time here
Attributes
  • Coating
    Uncoated
  • Colour
    Black
  • Head Type
    Oval Head
  • Hole Type
    No Screw Hole
  • Special Features
    Weather Resistant
Cable Tie 3.2 mm 203.0 mm 55.0 mm PA Black

10245415

Price Range
R 0,8488 - R 0,7627

Stock Levels
Request the lead time here
Attributes
  • Coating
    Uncoated
  • Colour
    Black
  • Head Type
    Oval Head
  • Hole Type
    No Screw Hole
  • Special Features
    Weather Resistant
Cable Tie 203.2 mm 222.0 mm Nylon 6/6 Natural

10037058

Price Range
R 5,1361 - R 3,5368

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Cable Bundle Diameter Range
    50.8 - 222.0 mm
  • Overall Length
    203.2 mm
  • Full Material
    Polyamide 4.6
  • Commodity Code
    3926909790
Cable Tie 2.5 mm 203.0 mm 55.0 mm PA Black

10245378

Price Range
R 0,6274 - R 0,5643

Stock Levels
Request the lead time here
Attributes
  • Coating
    Uncoated
  • Colour
    Black
  • Head Type
    Oval Head
  • Hole Type
    No Screw Hole
  • Special Features
    Weather Resistant
Cable Tie 4.8 mm 299.0 mm 85.0 mm PA Black

10245552

Price Range
R 1,6915 - R 1,5193

Stock Levels
Request the lead time here
Attributes
  • Coating
    Uncoated
  • Colour
    Black
  • Head Type
    Oval Head
  • Hole Type
    No Screw Hole
  • Special Features
    Weather Resistant
Cable Tie 4.8 mm 280.0 mm 81.0 mm PA Black

10245545

Price Range
R 1,6915 - R 1,5254

Stock Levels
Request the lead time here
Attributes
  • Coating
    Uncoated
  • Colour
    Black
  • Head Type
    Oval Head
  • Hole Type
    No Screw Hole
  • Special Features
    Weather Resistant
Cable Tie 4.8 mm 432.0 mm 125.0 mm PA Black

10245590

Price Range
R 2,9063 - R 2,6141

Stock Levels
Request the lead time here
Attributes
  • Coating
    Uncoated
  • Colour
    Black
  • Head Type
    Oval Head
  • Hole Type
    No Screw Hole
  • Special Features
    Weather Resistant
Cable Tie 4.8 mm 310.0 mm 89.0 mm PA Black

10245569

Price Range
R 1,7837 - R 1,5992

Stock Levels
Request the lead time here
Attributes
  • Coating
    Uncoated
  • Colour
    Black
  • Head Type
    Oval Head
  • Hole Type
    No Screw Hole
  • Special Features
    Weather Resistant
Cable Tie 114.8 mm 80.0 mm Nylon 6/6 Natural

10036846

Price Range
R 2,0913 - R 0,7073

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Cable Bundle Diameter Range
    25.4 - 80.0 mm
  • Overall Length
    114.8 mm
  • Full Material
    Nylon 4/6
  • Commodity Code
    3926909790
Cable Tie 2.5 mm 120.0 mm 30.0 mm PA Black

10245347

Price Range
R 0,3706 - R 0,3352

Stock Levels
Request the lead time here
Attributes
  • Coating
    Uncoated
  • Colour
    Black
  • Head Type
    Oval Head
  • Hole Type
    No Screw Hole
  • Special Features
    Weather Resistant
Cable Tie 4.0 mm 180.0 mm 49.0 mm PA Black

10245507

Price Range
R 0,8488 - R 0,7627

Stock Levels
Request the lead time here
Attributes
  • Coating
    Uncoated
  • Colour
    Black
  • Head Type
    Oval Head
  • Hole Type
    No Screw Hole
  • Special Features
    Weather Resistant
Cable Tie 3.6 mm 203.0 mm 55.0 mm PA Black

10245422

Price Range
R 0,8949 - R 0,8088

Stock Levels
Request the lead time here
Attributes
  • Coating
    Uncoated
  • Colour
    Black
  • Head Type
    Oval Head
  • Hole Type
    No Screw Hole
  • Special Features
    Weather Resistant
Cable Tie 2.5 mm 142.0 mm 35.0 mm PA Black

10245354

Price Range
R 0,4182 - R 0,3752

Stock Levels
Request the lead time here
Attributes
  • Coating
    Uncoated
  • Colour
    Black
  • Head Type
    Oval Head
  • Hole Type
    No Screw Hole
  • Special Features
    Weather Resistant
Cable Tie 2.5 mm 165.0 mm 44.0 mm PA Black

10245361

Price Range
R 0,5797 - R 0,5197

Stock Levels
Request the lead time here
Attributes
  • Coating
    Uncoated
  • Colour
    Black
  • Head Type
    Oval Head
  • Hole Type
    No Screw Hole
  • Special Features
    Weather Resistant
Cable Tie 4.8 mm 190.0 mm 52.0 mm PA Black

10245514

Price Range
R 0,9518 - R 0,8565

Stock Levels
Request the lead time here
Attributes
  • Coating
    Uncoated
  • Colour
    Black
  • Head Type
    Oval Head
  • Hole Type
    No Screw Hole
  • Special Features
    Weather Resistant
Cable Tie 4.6 mm 203.0 mm 55.0 mm PA Black

10245521

Price Range
R 0,9518 - R 0,8565

Stock Levels
Request the lead time here
Attributes
  • Coating
    Uncoated
  • Colour
    Black
  • Head Type
    Oval Head
  • Hole Type
    No Screw Hole
  • Special Features
    Weather Resistant
Cable Tie 4.8 mm 203.2 mm 50.8 mm Nylon 6/6 Natural

10113936

Price Range
R 1,999 - R 1,2071

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Cable Bundle Diameter Range
    50.8 mm
  • Minimum Loop Tensile Strength
    100.7 kg
  • Overall Length
    203.2 mm
  • Overall Width
    4.8 mm
Cable Tie 114.8 mm 25.4 mm Nylon 6/6 Natural

10113905

Price Range
R 0,7581 - R 0,7581

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Cable Bundle Diameter Range
    25.4 mm
  • Minimum Loop Tensile Strength
    36.3 kg
  • Overall Length
    114.8 mm
  • Full Material
    Polyamide 66
Cable Tie 4.8 mm 203.0 mm 52.0 mm PA Black

20002107


Stock Levels
Request the lead time here
Attributes
  • Coating
    Uncoated
  • Colour
    Black
  • Head Type
    Non-Releasable Head
  • Hole Type
    No Screw Hole
  • Cable Bundle Diameter Range
    52.0 mm