10392331
495881
| Quantity | Unit price |
|---|---|
| 1 - 9 | R 4 459,1601 |
| 10 + | R 4 119,592 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Adhesion | Non-Adhesive |
|---|---|
| Certification | UL |
| Colour | Brown |
| Packaging Style | Reel |
| Inside Diameter (Shrunk) | 0.63 in |
| Inside Diameter (Shrunk) | 16.0 mm |
| Minimum Full Recovery Temperature | 212 °F |
| Minimum Full Recovery Temperature | 100 °C |
| Operating Temperature Range | -55 - 125 °C |
| Operating Temperature Range | -67 - 257 °F |
| Overall Length | 98.425 ft |
| Overall Length | 30.0 m |
| Pre-Shrunk Inside Diameter | 32.0 mm |
| Pre-Shrunk Inside Diameter | 1.26 in |
| Wall Thickness (Shrunk) | 1.0 mm |
| Wall Thickness (Shrunk) | 0.039 in |
| Shrink Ratio | 2:1 |
| Full Material | Crosslinked Polyolefin |
| Commodity Code | 3917390099 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue