10391341
495750
| Quantity | Unit price |
|---|---|
| 1 - 9 | R 329,8051 |
| 10 - 19 | R 304,687 |
| 20 + | R 288,6762 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Adhesion | Non-Adhesive |
|---|---|
| Certification | UL |
| Colour | Blue |
| Packaging Style | Roll in Box |
| Inside Diameter (Shrunk) | 3.2 mm |
| Inside Diameter (Shrunk) | 0.126 in |
| Minimum Full Recovery Temperature | 100 °C |
| Minimum Full Recovery Temperature | 212 °F |
| Operating Temperature Range | -55 - 125 °C |
| Operating Temperature Range | -67 - 257 °F |
| Overall Length | 5.0 m |
| Overall Length | 16.404 ft |
| Pre-Shrunk Inside Diameter | 6.4 mm |
| Pre-Shrunk Inside Diameter | 0.252 in |
| Wall Thickness (Shrunk) | 0.024 in |
| Wall Thickness (Shrunk) | 0.6 mm |
| Shrink Ratio | 2:1 |
| Full Material | Crosslinked Polyolefin |
| Commodity Code | 3917390099 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue