Menu Search

Hardened Shaft 10.0 800.0 0.4 Steel

10Ø Hardened Steel Shaft designed for use with linear ball bushings, provides a smooth and precise rotary motion. Due to the material used in their production, it offers increased strength, longevity and resistance to wear and corrosion. Made from Carbon Steel.
Item code:

20275426

55 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 R 508,6456
10 - 19 R 457,8536
20 - 39 R 432,2762
40 - 49 R 381,4842
50 - 99 R 356,0882
100 + R 305,1148
Standard pack: 1

Order in multiple of 1

Total price:

R 508,65

1 x R 508,6456

Specifications

Imperial
Metric
SKU attributes
d1 tol. h6 10.0
l1 800.0
Depth of hardness min 0.4
Weight kg 0.496
Material Steel
Commodity Code 7215508000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us