Menu Search

Hardened Shaft 6.0 1400.0 0.4 Steel

6Ø Hardened Steel Shaft designed for use with linear ball bushings, provides a smooth and precise rotary motion. Due to the material used in their production, it offers increased strength, longevity and resistance to wear and corrosion. Made from Carbon Steel.
Item code:

20273163

10 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 R 982,8252
10 - 19 R 884,5064
20 - 39 R 835,347
40 - 49 R 737,2096
50 - 99 R 688,0502
100 + R 589,7314
Standard pack: 1

Order in multiple of 1

Total price:

R 982,83

1 x R 982,8252

Specifications

Imperial
Metric
SKU attributes
d1 tol. h6 6.0
l1 1400.0
Depth of hardness min 0.4
Weight kg 0.322
Material Steel
Commodity Code 7215508000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us