Menu Search

Hardened Stainless Shafts

In production

These Hardened Stainless Shafts provide great strength, durability, and reliability. They are used with linear bearings and are suited for demanding applications requiring corrosion, wear, and harsh conditions such as humidity or chemical resistance without sacrificing structural integrity.

These shafts have a long lifespan and need little maintenance, which reduces downtime and total operating expenses. It provides smooth and precise linear motion when used in conjunction with a linear ball bushing. It's found in applications like food processing equipment, automotive systems, and medical devices.

  • Suited for applications requiring corrosion, wear, and harsh conditions such as humidity or chemical resistance.
  • It provides smooth and precise linear motion when used in conjunction with a linear ball bushing.
  • It's found in applications like food processing equipment, automotive systems, and medical devices.
Material: Stainless Steel Series Code: , SRL177260, SRL177250, SRL177240, SRL177230, SRL177225, SRL177220, SRL177216, SRL177212, SRL177210, SRL177208, SRL177206

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
1 230 results
Product SKUs information
Essentra Part Number Price range Availability Depth of hardness min d1 tol. h6 l1 View
R 11 408,5117 - R 12 676,0115 Request the lead time here
0.9
25.0
4200.0
R 421,8914 - R 468,7457 Request the lead time here
1.5
30.0
100.0
R 14 987,2868 - R 16 652,5409 Request the lead time here
0.9
25.0
5550.0
R 15 650,1431 - R 17 389,0253 Request the lead time here
0.9
25.0
5800.0
R 7 784,5289 - R 8 649,4271 Request the lead time here
1.5
40.0
1750.0
R 6 922,2987 - R 7 691,3689 Request the lead time here
1.5
40.0
1550.0
R 9 995,9114 - R 11 106,4941 Request the lead time here
1.5
40.0
2250.0
R 10 427,0265 - R 11 585,6344 Request the lead time here
1.5
40.0
2350.0
R 10 211,1354 - R 11 345,7307 Request the lead time here
1.5
40.0
2300.0
R 4 027,0018 - R 4 474,3476 Request the lead time here
1.5
40.0
900.0
R 4 463,8977 - R 4 959,9357 Request the lead time here
1.5
40.0
1000.0
R 7 353,1914 - R 8 170,2868 Request the lead time here
1.5
40.0
1650.0
R 9 133,9035 - R 10 148,6582 Request the lead time here
1.5
40.0
2050.0
R 9 349,1276 - R 10 387,8948 Request the lead time here
1.5
40.0
2100.0
R 5 918,2163 - R 6 575,8947 Request the lead time here
1.5
40.0
1300.0
R 9 780,2427 - R 10 866,8128 Request the lead time here
1.5
40.0
2200.0
R 8 861,7608 - R 9 846,2773 Request the lead time here
1.5
40.0
2000.0
R 7 999,5306 - R 8 888,4414 Request the lead time here
1.5
40.0
1800.0
R 10 858,1416 - R 12 064,5523 Request the lead time here
1.5
40.0
2450.0
R 11 072,9209 - R 12 303,3443 Request the lead time here
1.5
40.0
2500.0
  • of 62
Hardened Shaft 25.0 4200.0 0.9 Stainless Steel

20302245

Price Range
R 12 676,0115 - R 11 408,5117

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    4200.0
  • Depth of hardness min
    0.9
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 30.0 100.0 1.5 Stainless Steel

20302610

Price Range
R 468,7457 - R 421,8914

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    100.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 25.0 5550.0 0.9 Stainless Steel

20302511

Price Range
R 16 652,5409 - R 14 987,2868

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    5550.0
  • Depth of hardness min
    0.9
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 25.0 5800.0 0.9 Stainless Steel

20302566

Price Range
R 17 389,0253 - R 15 650,1431

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    5800.0
  • Depth of hardness min
    0.9
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 40.0 1750.0 1.5 Stainless Steel

20304133

Price Range
R 8 649,4271 - R 7 784,5289

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    1750.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 40.0 1550.0 1.5 Stainless Steel

20304096

Price Range
R 7 691,3689 - R 6 922,2987

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    1550.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 40.0 2250.0 1.5 Stainless Steel

20304232

Price Range
R 11 106,4941 - R 9 995,9114

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    2250.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 40.0 2350.0 1.5 Stainless Steel

20304256

Price Range
R 11 585,6344 - R 10 427,0265

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    2350.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 40.0 2300.0 1.5 Stainless Steel

20304249

Price Range
R 11 345,7307 - R 10 211,1354

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    2300.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 40.0 900.0 1.5 Stainless Steel

20303969

Price Range
R 4 474,3476 - R 4 027,0018

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    900.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 40.0 1000.0 1.5 Stainless Steel

20303983

Price Range
R 4 959,9357 - R 4 463,8977

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    1000.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 40.0 1650.0 1.5 Stainless Steel

20304119

Price Range
R 8 170,2868 - R 7 353,1914

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    1650.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 40.0 2050.0 1.5 Stainless Steel

20304195

Price Range
R 10 148,6582 - R 9 133,9035

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    2050.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 40.0 2100.0 1.5 Stainless Steel

20304201

Price Range
R 10 387,8948 - R 9 349,1276

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    2100.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 40.0 1300.0 1.5 Stainless Steel

20304041

Price Range
R 6 575,8947 - R 5 918,2163

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    1300.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 40.0 2200.0 1.5 Stainless Steel

20304225

Price Range
R 10 866,8128 - R 9 780,2427

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    2200.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 40.0 2000.0 1.5 Stainless Steel

20304188

Price Range
R 9 846,2773 - R 8 861,7608

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    2000.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 40.0 1800.0 1.5 Stainless Steel

20304140

Price Range
R 8 888,4414 - R 7 999,5306

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    1800.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 40.0 2450.0 1.5 Stainless Steel

20304270

Price Range
R 12 064,5523 - R 10 858,1416

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    2450.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 40.0 2500.0 1.5 Stainless Steel

20304287

Price Range
R 12 303,3443 - R 11 072,9209

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    2500.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7222202900