Menu Search

Hardened Stainless Shafts

In production

These Hardened Stainless Shafts provide great strength, durability, and reliability. They are used with linear bearings and are suited for demanding applications requiring corrosion, wear, and harsh conditions such as humidity or chemical resistance without sacrificing structural integrity.

These shafts have a long lifespan and need little maintenance, which reduces downtime and total operating expenses. It provides smooth and precise linear motion when used in conjunction with a linear ball bushing. It's found in applications like food processing equipment, automotive systems, and medical devices.

  • Suited for applications requiring corrosion, wear, and harsh conditions such as humidity or chemical resistance.
  • It provides smooth and precise linear motion when used in conjunction with a linear ball bushing.
  • It's found in applications like food processing equipment, automotive systems, and medical devices.
Material: Stainless Steel Series Code: , SRL177260, SRL177250, SRL177240, SRL177230, SRL177225, SRL177220, SRL177216, SRL177212, SRL177210, SRL177208, SRL177206

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
1 230 results
Product SKUs information
Essentra Part Number Price range Availability Depth of hardness min d1 tol. h6 l1 View
R 3 953,8523 - R 4 393,1939 Request the lead time here
1.5
60.0
400.0
R 19 300,1265 - R 21 444,585 Request the lead time here
1.5
60.0
2000.0
R 5 890,6463 - R 6 545,212 Request the lead time here
1.5
60.0
600.0
R 4 437,217 - R 4 930,1423 Request the lead time here
1.5
60.0
450.0
R 20 309,545 - R 22 566,0623 Request the lead time here
1.5
60.0
2100.0
R 35 171,1399 - R 39 079,1119 Request the lead time here
1.5
50.0
4200.0
R 40 157,369 - R 44 619,2764 Request the lead time here
1.5
50.0
4800.0
R 40 572,3641 - R 45 080,3145 Request the lead time here
1.5
50.0
4850.0
R 8 196,7452 - R 9 107,4452 Request the lead time here
1.5
60.0
850.0
R 50 399,3916 - R 55 999,3916 Request the lead time here
1.5
60.0
4450.0
R 49 836,126 - R 55 373,4508 Request the lead time here
1.5
60.0
4400.0
R 38 571,8281 - R 42 857,6769 Request the lead time here
1.5
60.0
3400.0
R 28 886,2673 - R 32 095,7291 Request the lead time here
1.5
60.0
3000.0
R 27 933,3229 - R 31 036,9513 Request the lead time here
1.5
60.0
2900.0
R 35 755,5001 - R 39 728,3785 Request the lead time here
1.5
60.0
3150.0
R 22 692,1285 - R 25 213,4514 Request the lead time here
1.5
60.0
2350.0
R 49 272,8604 - R 54 747,7128 Request the lead time here
1.5
60.0
4350.0
R 22 215,6562 - R 24 684,0625 Request the lead time here
1.5
60.0
2300.0
R 43 077,5472 - R 47 863,9864 Request the lead time here
1.5
60.0
3800.0
R 19 833,2951 - R 22 036,8958 Request the lead time here
1.5
60.0
2050.0
  • of 62
Hardened Shaft 60.0 400.0 1.5 Stainless Steel

20306236

Price Range
R 4 393,1939 - R 3 953,8523

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • l1
    400.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 60.0 2000.0 1.5 Stainless Steel

20306557

Price Range
R 21 444,585 - R 19 300,1265

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • l1
    2000.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 60.0 600.0 1.5 Stainless Steel

20306274

Price Range
R 6 545,212 - R 5 890,6463

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • l1
    600.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 60.0 450.0 1.5 Stainless Steel

20306243

Price Range
R 4 930,1423 - R 4 437,217

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • l1
    450.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 60.0 2100.0 1.5 Stainless Steel

20306571

Price Range
R 22 566,0623 - R 20 309,545

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • l1
    2100.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 50.0 4200.0 1.5 Stainless Steel

20305802

Price Range
R 39 079,1119 - R 35 171,1399

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    4200.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7215508000
Hardened Shaft 50.0 4800.0 1.5 Stainless Steel

20305925

Price Range
R 44 619,2764 - R 40 157,369

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    4800.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7215508000
Hardened Shaft 50.0 4850.0 1.5 Stainless Steel

20305932

Price Range
R 45 080,3145 - R 40 572,3641

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    4850.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7215508000
Hardened Shaft 60.0 850.0 1.5 Stainless Steel

20306328

Price Range
R 9 107,4452 - R 8 196,7452

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • l1
    850.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 60.0 4450.0 1.5 Stainless Steel

20307042

Price Range
R 55 999,3916 - R 50 399,3916

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • l1
    4450.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 60.0 4400.0 1.5 Stainless Steel

20307035

Price Range
R 55 373,4508 - R 49 836,126

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • l1
    4400.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 60.0 3400.0 1.5 Stainless Steel

20306830

Price Range
R 42 857,6769 - R 38 571,8281

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • l1
    3400.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 60.0 3000.0 1.5 Stainless Steel

20306755

Price Range
R 32 095,7291 - R 28 886,2673

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • l1
    3000.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 60.0 2900.0 1.5 Stainless Steel

20306731

Price Range
R 31 036,9513 - R 27 933,3229

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • l1
    2900.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 60.0 3150.0 1.5 Stainless Steel

20306786

Price Range
R 39 728,3785 - R 35 755,5001

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • l1
    3150.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 60.0 2350.0 1.5 Stainless Steel

20306625

Price Range
R 25 213,4514 - R 22 692,1285

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • l1
    2350.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 60.0 4350.0 1.5 Stainless Steel

20307028

Price Range
R 54 747,7128 - R 49 272,8604

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • l1
    4350.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 60.0 2300.0 1.5 Stainless Steel

20306618

Price Range
R 24 684,0625 - R 22 215,6562

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • l1
    2300.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 60.0 3800.0 1.5 Stainless Steel

20306915

Price Range
R 47 863,9864 - R 43 077,5472

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • l1
    3800.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 60.0 2050.0 1.5 Stainless Steel

20306564

Price Range
R 22 036,8958 - R 19 833,2951

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • l1
    2050.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7222202900