Menu Search

Hardened Stainless Shafts

In production

These Hardened Stainless Shafts provide great strength, durability, and reliability. They are used with linear bearings and are suited for demanding applications requiring corrosion, wear, and harsh conditions such as humidity or chemical resistance without sacrificing structural integrity.

These shafts have a long lifespan and need little maintenance, which reduces downtime and total operating expenses. It provides smooth and precise linear motion when used in conjunction with a linear ball bushing. It's found in applications like food processing equipment, automotive systems, and medical devices.

  • Suited for applications requiring corrosion, wear, and harsh conditions such as humidity or chemical resistance.
  • It provides smooth and precise linear motion when used in conjunction with a linear ball bushing.
  • It's found in applications like food processing equipment, automotive systems, and medical devices.
Material: Stainless Steel Series Code: , SRL177260, SRL177250, SRL177240, SRL177230, SRL177225, SRL177220, SRL177216, SRL177212, SRL177210, SRL177208, SRL177206

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
1 230 results
Product SKUs information
Essentra Part Number Price range Availability Depth of hardness min d1 tol. h6 l1 View
R 725,3287 - R 805,8532 Request the lead time here
0.4
6.0
750.0
R 837,6979 - R 930,7979 Request the lead time here
0.4
6.0
900.0
R 210,54 - R 233,8658 Request the lead time here
0.4
6.0
100.0
R 800,9852 - R 890,0286 Request the lead time here
0.4
6.0
850.0
R 386,1929 - R 428,9905 Request the lead time here
0.4
6.0
300.0
R 537,9116 - R 597,7471 Request the lead time here
0.4
6.0
500.0
R 247,4555 - R 275,0408 Request the lead time here
0.4
6.0
150.0
R 653,1204 - R 725,7344 Request the lead time here
0.4
6.0
650.0
R 614,785 - R 683,1396 Request the lead time here
0.4
6.0
600.0
R 502,4159 - R 558,1948 Request the lead time here
0.4
6.0
450.0
R 1 114,1584 - R 1 237,8862 Request the lead time here
0.4
6.0
1100.0
R 1 368,3074 - R 1 520,4317 Request the lead time here
0.4
6.0
1450.0
R 1 518,2006 - R 1 686,9572 Request the lead time here
0.4
6.0
1650.0
R 1 626,5131 - R 1 807,2368 Request the lead time here
0.4
6.0
1800.0
R 422,7027 - R 469,7599 Request the lead time here
0.4
8.0
350.0
R 1 407,0484 - R 1 563,4322 Request the lead time here
0.4
8.0
1500.0
R 5 109,5512 - R 5 677,2792 Request the lead time here
0.4
6.0
5000.0
R 725,3287 - R 805,8532 Request the lead time here
0.4
8.0
750.0
R 1 587,9749 - R 1 764,4391 Request the lead time here
0.4
8.0
1750.0
R 1 407,0484 - R 1 563,4322 Request the lead time here
0.4
6.0
1500.0
  • of 62
Hardened Shaft 6.0 750.0 0.4 Stainless Steel

20294410

Price Range
R 805,8532 - R 725,3287

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • l1
    750.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 6.0 900.0 0.4 Stainless Steel

20294441

Price Range
R 930,7979 - R 837,6979

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • l1
    900.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 6.0 100.0 0.4 Stainless Steel

20294281

Price Range
R 233,8658 - R 210,54

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • l1
    100.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 6.0 850.0 0.4 Stainless Steel

20294434

Price Range
R 890,0286 - R 800,9852

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • l1
    850.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 6.0 300.0 0.4 Stainless Steel

20294328

Price Range
R 428,9905 - R 386,1929

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • l1
    300.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 6.0 500.0 0.4 Stainless Steel

20294366

Price Range
R 597,7471 - R 537,9116

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • l1
    500.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 6.0 150.0 0.4 Stainless Steel

20294298

Price Range
R 275,0408 - R 247,4555

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • l1
    150.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 6.0 650.0 0.4 Stainless Steel

20294397

Price Range
R 725,7344 - R 653,1204

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • l1
    650.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 6.0 600.0 0.4 Stainless Steel

20294380

Price Range
R 683,1396 - R 614,785

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • l1
    600.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 6.0 450.0 0.4 Stainless Steel

20294359

Price Range
R 558,1948 - R 502,4159

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • l1
    450.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 6.0 1100.0 0.4 Stainless Steel

20294489

Price Range
R 1 237,8862 - R 1 114,1584

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • l1
    1100.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 6.0 1450.0 0.4 Stainless Steel

20294557

Price Range
R 1 520,4317 - R 1 368,3074

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • l1
    1450.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 6.0 1650.0 0.4 Stainless Steel

20294595

Price Range
R 1 686,9572 - R 1 518,2006

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • l1
    1650.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 6.0 1800.0 0.4 Stainless Steel

20294625

Price Range
R 1 807,2368 - R 1 626,5131

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • l1
    1800.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 8.0 350.0 0.4 Stainless Steel

20295523

Price Range
R 469,7599 - R 422,7027

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    350.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 8.0 1500.0 0.4 Stainless Steel

20295752

Price Range
R 1 563,4322 - R 1 407,0484

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    1500.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 6.0 5000.0 0.4 Stainless Steel

20295264

Price Range
R 5 677,2792 - R 5 109,5512

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • l1
    5000.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 8.0 750.0 0.4 Stainless Steel

20295608

Price Range
R 805,8532 - R 725,3287

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    750.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 8.0 1750.0 0.4 Stainless Steel

20295806

Price Range
R 1 764,4391 - R 1 587,9749

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    1750.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 6.0 1500.0 0.4 Stainless Steel

20294564

Price Range
R 1 563,4322 - R 1 407,0484

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • l1
    1500.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900