Menu Search

Hardened Hollow Shafts

In production

Hardened Hollow Shafts are robust and reliable components used in various mechanical applications. They are used with linear bushings when weight reduction is necessary, but the structural integrity is not compromised. This weight decrease enables greater efficiency, lower energy usage, and increased manoeuvrability.

Its design allows fluids, gases, or electrical wires to travel through the centre of it. When paired with a linear ball bushing, it offers smooth and accurate rotational motion.

It is used in applications where high strength and durability are required and where weight reduction is also important, such as industrial machinery, automotive systems, and medical devices.

  • It is used in applications such as industrial machinery, automotive systems and medical devices.
  • Its lighter weight enables greater efficiency, lower energy usage and increased manoeuvrability.
  • The design allows fluids, gases or electrical wires to travel through its centre.
Material: Steel Series Code: SRL177150, SRL177140, SRL177130, SRL177125, SRL177120, SRL177116, SRL177112

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
832 results
Product SKUs information
Essentra Part Number Price range Availability Depth of hardness min d1 tol. h6 d2 l1 View
R 17 751,0384 - R 19 723,4623 Request the lead time here
0.6
50.0
4700.0
R 18 680,7679 - R 20 756,4519 Request the lead time here
0.6
50.0
4950.0
R 21 658,4253 - R 24 064,8523 Request the lead time here
0.6
50.0
5750.0
R 16 075,9727 - R 17 862,2566 Request the lead time here
0.6
50.0
4250.0
R 17 005,8962 - R 18 895,4403 Request the lead time here
0.6
50.0
4500.0
R 17 936,9843 - R 19 929,9826 Request the lead time here
0.6
50.0
4750.0
R 21 099,8112 - R 23 444,321 Request the lead time here
0.6
50.0
5600.0
R 19 053,436 - R 21 170,4629 Request the lead time here
0.6
50.0
5050.0
R 20 169,1113 - R 22 410,1668 Request the lead time here
0.6
50.0
5350.0
R 19 239,3819 - R 21 376,9832 Request the lead time here
0.6
50.0
5100.0
R 19 425,1337 - R 21 583,5035 Request the lead time here
0.6
50.0
5150.0
R 20 727,5313 - R 23 030,504 Request the lead time here
0.6
50.0
5500.0
R 4 567,7082 - R 5 075,2745 Request the lead time here
0.6
50.0
1500.0
R 3 585,9605 - R 3 984,4437 Request the lead time here
0.6
50.0
1150.0
R 13 014,2709 - R 14 460,301 Request the lead time here
0.6
40.0
5800.0
R 7 589,4259 - R 8 432,7817 Request the lead time here
0.6
50.0
2550.0
R 8 020,7116 - R 8 911,8155 Request the lead time here
0.6
50.0
2700.0
R 11 610,36 - R 12 900,3353 Request the lead time here
0.6
50.0
3050.0
R 5 729,1906 - R 6 365,8321 Request the lead time here
0.6
50.0
1900.0
R 5 874,1818 - R 6 526,9334 Request the lead time here
0.6
50.0
1950.0
  • of 42
Hardened Hollow Shaft 50.0 4700.0 0.6 Steel

20294014

Price Range
R 19 723,4623 - R 17 751,0384

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    4700.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 50.0 4950.0 0.6 Steel

20294069

Price Range
R 20 756,4519 - R 18 680,7679

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    4950.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 50.0 5750.0 0.6 Steel

20294229

Price Range
R 24 064,8523 - R 21 658,4253

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    5750.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 50.0 4250.0 0.6 Steel

20293925

Price Range
R 17 862,2566 - R 16 075,9727

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    4250.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 50.0 4500.0 0.6 Steel

20293970

Price Range
R 18 895,4403 - R 17 005,8962

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    4500.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 50.0 4750.0 0.6 Steel

20294021

Price Range
R 19 929,9826 - R 17 936,9843

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    4750.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 50.0 5600.0 0.6 Steel

20294199

Price Range
R 23 444,321 - R 21 099,8112

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    5600.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 50.0 5050.0 0.6 Steel

20294083

Price Range
R 21 170,4629 - R 19 053,436

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    5050.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 50.0 5350.0 0.6 Steel

20294144

Price Range
R 22 410,1668 - R 20 169,1113

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    5350.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 50.0 5100.0 0.6 Steel

20294090

Price Range
R 21 376,9832 - R 19 239,3819

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    5100.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 50.0 5150.0 0.6 Steel

20294106

Price Range
R 21 583,5035 - R 19 425,1337

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    5150.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 50.0 5500.0 0.6 Steel

20294175

Price Range
R 23 030,504 - R 20 727,5313

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    5500.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 50.0 1500.0 0.6 Steel

20293376

Price Range
R 5 075,2745 - R 4 567,7082

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    1500.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 50.0 1150.0 0.6 Steel

20293307

Price Range
R 3 984,4437 - R 3 585,9605

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    1150.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 40.0 5800.0 0.6 Steel

20293048

Price Range
R 14 460,301 - R 13 014,2709

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    5800.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 50.0 2550.0 0.6 Steel

20293581

Price Range
R 8 432,7817 - R 7 589,4259

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    2550.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 50.0 2700.0 0.6 Steel

20293611

Price Range
R 8 911,8155 - R 8 020,7116

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    2700.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 50.0 3050.0 0.6 Steel

20293680

Price Range
R 12 900,3353 - R 11 610,36

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    3050.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 50.0 1900.0 0.6 Steel

20293451

Price Range
R 6 365,8321 - R 5 729,1906

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    1900.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 50.0 1950.0 0.6 Steel

20293468

Price Range
R 6 526,9334 - R 5 874,1818

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    1950.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099