Menu Search

Hardened Hollow Shafts

In production

Hardened Hollow Shafts are robust and reliable components used in various mechanical applications. They are used with linear bushings when weight reduction is necessary, but the structural integrity is not compromised. This weight decrease enables greater efficiency, lower energy usage, and increased manoeuvrability.

Its design allows fluids, gases, or electrical wires to travel through the centre of it. When paired with a linear ball bushing, it offers smooth and accurate rotational motion.

It is used in applications where high strength and durability are required and where weight reduction is also important, such as industrial machinery, automotive systems, and medical devices.

  • It is used in applications such as industrial machinery, automotive systems and medical devices.
  • Its lighter weight enables greater efficiency, lower energy usage and increased manoeuvrability.
  • The design allows fluids, gases or electrical wires to travel through its centre.
Material: Steel Series Code: SRL177150, SRL177140, SRL177130, SRL177125, SRL177120, SRL177116, SRL177112

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
832 results
Product SKUs information
Essentra Part Number Price range Availability Depth of hardness min d1 tol. h6 d2 l1 View
R 262,2264 - R 437,1087 Request the lead time here
0.4
20.0
300.0
R 191,3806 - R 319,0971 Request the lead time here
0.4
20.0
200.0
R 343,1652 - R 572,0068 Request the lead time here
0.4
20.0
450.0
R 555,1202 - R 925,071 Request the lead time here
0.4
20.0
850.0
R 1 026,9725 - R 1 711,5561 Request the lead time here
0.4
20.0
1600.0
R 1 103,4471 - R 1 839,0785 Request the lead time here
0.4
20.0
1750.0
R 4 773,8403 - R 5 304,3101 Request the lead time here
0.4
16.0
5850.0
R 235,4408 - R 392,4661 Request the lead time here
0.4
20.0
250.0
R 397,3186 - R 662,0682 Request the lead time here
0.4
20.0
550.0
R 4 022,0987 - R 4 468,9123 Request the lead time here
0.4
16.0
4850.0
R 526,3937 - R 877,3229 Request the lead time here
0.4
20.0
800.0
R 4 215,8085 - R 4 684,167 Request the lead time here
0.4
16.0
5100.0
R 139,9446 - R 233,1117 Request the lead time here
0.4
20.0
100.0
R 4 579,9364 - R 5 088,8613 Request the lead time here
0.4
16.0
5600.0
R 631,983 - R 1 053,1757 Request the lead time here
0.4
20.0
1000.0
R 874,4114 - R 1 457,4818 Request the lead time here
0.4
20.0
1300.0
R 606,7503 - R 1 011,2505 Request the lead time here
0.4
20.0
950.0
R 897,7032 - R 1 496,1073 Request the lead time here
0.4
20.0
1350.0
R 3 776,9529 - R 4 196,5928 Request the lead time here
0.4
20.0
3400.0
R 5 454,542 - R 6 060,5159 Request the lead time here
0.4
20.0
5050.0
  • of 42
Hardened Hollow Shaft 20.0 300.0 0.4 Steel

20288372

Price Range
R 437,1087 - R 262,2264

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    300.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 20.0 200.0 0.4 Steel

20288358

Price Range
R 319,0971 - R 191,3806

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    200.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 20.0 450.0 0.4 Steel

20288402

Price Range
R 572,0068 - R 343,1652

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    450.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 20.0 850.0 0.4 Steel

20288488

Price Range
R 925,071 - R 555,1202

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    850.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 20.0 1600.0 0.4 Steel

20288631

Price Range
R 1 711,5561 - R 1 026,9725

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    1600.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 20.0 1750.0 0.4 Steel

20288662

Price Range
R 1 839,0785 - R 1 103,4471

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    1750.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 16.0 5850.0 0.4 Steel

20288297

Price Range
R 5 304,3101 - R 4 773,8403

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    5850.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 20.0 250.0 0.4 Steel

20288365

Price Range
R 392,4661 - R 235,4408

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    250.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 20.0 550.0 0.4 Steel

20288426

Price Range
R 662,0682 - R 397,3186

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    550.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 16.0 4850.0 0.4 Steel

20288099

Price Range
R 4 468,9123 - R 4 022,0987

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    4850.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 20.0 800.0 0.4 Steel

20288471

Price Range
R 877,3229 - R 526,3937

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    800.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 16.0 5100.0 0.4 Steel

20288143

Price Range
R 4 684,167 - R 4 215,8085

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    5100.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 20.0 100.0 0.4 Steel

20288334

Price Range
R 233,1117 - R 139,9446

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    100.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 16.0 5600.0 0.4 Steel

20288242

Price Range
R 5 088,8613 - R 4 579,9364

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    5600.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 20.0 1000.0 0.4 Steel

20288518

Price Range
R 1 053,1757 - R 631,983

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    1000.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 20.0 1300.0 0.4 Steel

20288570

Price Range
R 1 457,4818 - R 874,4114

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    1300.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 20.0 950.0 0.4 Steel

20288501

Price Range
R 1 011,2505 - R 606,7503

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    950.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 20.0 1350.0 0.4 Steel

20288587

Price Range
R 1 496,1073 - R 897,7032

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    1350.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 20.0 3400.0 0.4 Steel

20288990

Price Range
R 4 196,5928 - R 3 776,9529

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    3400.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 20.0 5050.0 0.4 Steel

20289324

Price Range
R 6 060,5159 - R 5 454,542

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    5050.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099