Menu Search

Hardened Hollow Shafts

In production

Hardened Hollow Shafts are robust and reliable components used in various mechanical applications. They are used with linear bushings when weight reduction is necessary, but the structural integrity is not compromised. This weight decrease enables greater efficiency, lower energy usage, and increased manoeuvrability.

Its design allows fluids, gases, or electrical wires to travel through the centre of it. When paired with a linear ball bushing, it offers smooth and accurate rotational motion.

It is used in applications where high strength and durability are required and where weight reduction is also important, such as industrial machinery, automotive systems, and medical devices.

  • It is used in applications such as industrial machinery, automotive systems and medical devices.
  • Its lighter weight enables greater efficiency, lower energy usage and increased manoeuvrability.
  • The design allows fluids, gases or electrical wires to travel through its centre.
Material: Steel Series Code: SRL177150, SRL177140, SRL177130, SRL177125, SRL177120, SRL177116, SRL177112

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
832 results
Product SKUs information
Essentra Part Number Price range Availability Depth of hardness min d1 tol. h6 d2 l1 View
R 627,907 - R 1 046,3823 Request the lead time here
0.4
12.0
1100.0
R 822,5873 - R 1 370,9141 Request the lead time here
0.4
12.0
1600.0
R 1 279,8822 - R 2 133,137 Request the lead time here
0.4
12.0
2700.0
R 1 950,4908 - R 3 250,9474 Request the lead time here
0.4
12.0
3400.0
R 1 320,8368 - R 2 201,2654 Request the lead time here
0.4
12.0
2800.0
R 1 341,2171 - R 2 235,2325 Request the lead time here
0.4
12.0
2850.0
R 723,5973 - R 1 205,9308 Request the lead time here
0.4
12.0
1350.0
R 1 394,40 - R 2 323,9353 Request the lead time here
0.4
12.0
3000.0
R 1 992,9982 - R 3 321,7931 Request the lead time here
0.4
12.0
3500.0
R 3 417,8716 - R 3 797,7214 Request the lead time here
0.4
12.0
4050.0
R 3 378,8579 - R 3 754,2435 Request the lead time here
0.4
12.0
4000.0
R 3 594,6949 - R 3 994,1486 Request the lead time here
0.4
12.0
4300.0
R 3 106,5384 - R 3 451,6447 Request the lead time here
0.4
12.0
3650.0
R 4 310,3342 - R 4 789,174 Request the lead time here
0.4
12.0
5250.0
R 1 846,2601 - R 3 077,0355 Request the lead time here
0.4
12.0
3200.0
R 1 066,5685 - R 1 777,7435 Request the lead time here
0.4
12.0
2150.0
R 897,7032 - R 1 496,1073 Request the lead time here
0.4
12.0
1800.0
R 1 872,2693 - R 3 120,5135 Request the lead time here
0.4
12.0
3250.0
R 242,0402 - R 403,3356 Request the lead time here
0.4
12.0
350.0
R 1 300,4566 - R 2 167,2982 Request the lead time here
0.4
12.0
2750.0
  • of 42
Hardened Hollow Shaft 12.0 1100.0 0.4 Steel

20286163

Price Range
R 1 046,3823 - R 627,907

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    1100.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 12.0 1600.0 0.4 Steel

20286262

Price Range
R 1 370,9141 - R 822,5873

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    1600.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 12.0 2700.0 0.4 Steel

20286484

Price Range
R 2 133,137 - R 1 279,8822

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    2700.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 12.0 3400.0 0.4 Steel

20286620

Price Range
R 3 250,9474 - R 1 950,4908

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    3400.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 12.0 2800.0 0.4 Steel

20286507

Price Range
R 2 201,2654 - R 1 320,8368

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    2800.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 12.0 2850.0 0.4 Steel

20286514

Price Range
R 2 235,2325 - R 1 341,2171

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    2850.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 12.0 1350.0 0.4 Steel

20286217

Price Range
R 1 205,9308 - R 723,5973

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    1350.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 12.0 3000.0 0.4 Steel

20286545

Price Range
R 2 323,9353 - R 1 394,40

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    3000.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 12.0 3500.0 0.4 Steel

20286644

Price Range
R 3 321,7931 - R 1 992,9982

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    3500.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 12.0 4050.0 0.4 Steel

20286750

Price Range
R 3 797,7214 - R 3 417,8716

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    4050.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 12.0 4000.0 0.4 Steel

20286743

Price Range
R 3 754,2435 - R 3 378,8579

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    4000.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 12.0 4300.0 0.4 Steel

20286804

Price Range
R 3 994,1486 - R 3 594,6949

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    4300.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 12.0 3650.0 0.4 Steel

20286675

Price Range
R 3 451,6447 - R 3 106,5384

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    3650.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 12.0 5250.0 0.4 Steel

20286996

Price Range
R 4 789,174 - R 4 310,3342

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    5250.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 12.0 3200.0 0.4 Steel

20286583

Price Range
R 3 077,0355 - R 1 846,2601

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    3200.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 12.0 2150.0 0.4 Steel

20286378

Price Range
R 1 777,7435 - R 1 066,5685

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    2150.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 12.0 1800.0 0.4 Steel

20286309

Price Range
R 1 496,1073 - R 897,7032

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    1800.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 12.0 3250.0 0.4 Steel

20286590

Price Range
R 3 120,5135 - R 1 872,2693

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    3250.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 12.0 350.0 0.4 Steel

20286019

Price Range
R 403,3356 - R 242,0402

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    350.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 12.0 2750.0 0.4 Steel

20286491

Price Range
R 2 167,2982 - R 1 300,4566

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    2750.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099