Menu Search

Handwheels - Two Spoked Technopolymer

In stock

Our range of Spoked Handwheels provide a leveraging hand hold for positioning and adjustment on machine and equipment. A choice of technopolymer material offers resistance to oils and grease often found in their working environment. The range is fitted with different types of manoeuvering handles to increase safety.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
49 results
Product SKUs information
Essentra Part Number Price range Availability Colour Hand Wheel Style Wheel Material Number of Spokes Hand Wheel Diameter View
R 683,0445 - R 791,5453 Request the lead time here
Black
With Handle
PP
2
99.0 mm
R 774,7236 - R 897,8966 Request the lead time here
Black
With Handle
PP
2
160.0 mm
R 1 232,4278 - R 1 640,3614 Request the lead time here
Black
With Handle
PP
2
250.0 mm
R 342,5336 - R 455,9122 Request the lead time here
Black
With Handle
PP
2
125.0 mm
R 887,5393 - R 1 181,3149 Request the lead time here
Black
With Handle
PP
2
250.0 mm
R 207,5766 - R 276,2844 Request the lead time here
Black
No Handle
PP
2
125.0 mm
R 457,4207 - R 569,2317 Request the lead time here
Black
No Handle
PP
2
200.0 mm
R 3 292,6328 - R 3 465,9587 Request the lead time here
Natural
With Handle
Aluminium
2
200.0 mm
10271162 R 361,8256 - R 402,0322 Request the lead time here
Black
Without Handle
Nylon
2
100.0 mm
R 6 096,5523 - R 6 096,5523 Request the lead time here
Natural
Without Handle
Steel
4
250.0 mm
R 869,5127 - R 966,1419 Request the lead time here
Black
With Handle
Nylon
2
200.0 mm
R 1 393,0391 - R 1 466,3594 Request the lead time here
Natural
With Handle
Aluminium
2
125.0 mm
R 550,5962 - R 611,7736 Request the lead time here
Black
With Handle
Nylon
0
100.0 mm
R 434,7646 - R 483,0626 4 In stock - Delivery conditions may apply, visit our FAQs
Black
Without Handle
Nylon
2
130.0 mm
R 1 463,2952 - R 1 625,9218 Request the lead time here
Black
Without Handle
Steel
4
200.0 mm
R 579,208 - R 643,5718 Request the lead time here
Black
Without Handle
Nylon
2
160.0 mm
R 1 718,6225 - R 1 909,5924 10 In stock - Delivery conditions may apply, visit our FAQs
Black
Without Handle
Steel
4
250.0 mm
R 1 714,8178 - R 4 184,5747 Request the lead time here
Natural
With Handle
Aluminium
2
140.0 mm
R 760,8215 - R 845,372 Request the lead time here
Black
With Handle
Nylon
0
150.0 mm
R 470,5168 - R 522,7853 Request the lead time here
Black
With Handle
Nylon
2
100.0 mm
  • of 3
Handwheel 99.0 mm Reamed Hole 10.0 mm 17.0 mm PP Black

10189665

Price Range
R 791,5453 - R 683,0445

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    99.0 mm
  • Hand Wheel Height
    37.0 mm
  • Handle Height
    60.0 mm
  • Hub Diameter
    25.5 mm
  • Overall Height
    97.0 mm
Handwheel 160.0 mm Reamed Hole 14.0 mm 27.0 mm PP Black

10189757

Price Range
R 897,8966 - R 774,7236

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    160.0 mm
  • Hand Wheel Height
    51.0 mm
  • Handle Height
    80.0 mm
  • Hub Diameter
    40.0 mm
  • Overall Height
    131.0 mm
Handwheel 250.0 mm Reamed Hole 24.0 mm 38.0 mm PP Black

10189832

Price Range
R 1 640,3614 - R 1 232,4278

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    250.0 mm
  • Hand Wheel Height
    69.0 mm
  • Handle Height
    90.0 mm
  • Hub Diameter
    57.0 mm
  • Overall Height
    159.0 mm
Handwheel 125.0 mm Reamed Hole 12.0 mm 22.0 mm PP Black

10189696

Price Range
R 455,9122 - R 342,5336

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    125.0 mm
  • Hand Wheel Height
    44.0 mm
  • Handle Height
    65.0 mm
  • Hub Diameter
    31.0 mm
  • Overall Height
    109.0 mm
Handwheel 250.0 mm Reamed Hole 24.0 mm 38.0 mm PP Black

10189825

Price Range
R 1 181,3149 - R 887,5393

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    250.0 mm
  • Hand Wheel Height
    69.0 mm
  • Handle Height
    90.0 mm
  • Hub Diameter
    57.0 mm
  • Overall Height
    159.0 mm
Handwheel 125.0 mm Reamed Hole 12.0 mm 22.0 mm PP Black

10189733

Price Range
R 276,2844 - R 207,5766

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    125.0 mm
  • Hand Wheel Height
    44.0 mm
  • Hub Diameter
    31.0 mm
  • Overall Height
    44.0 mm
  • Colour
    Black
Handwheel 200.0 mm Reamed Hole 20.0 mm 34.0 mm PP Black

10189818

Price Range
R 569,2317 - R 457,4207

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    200.0 mm
  • Hand Wheel Height
    61.0 mm
  • Hub Diameter
    50.0 mm
  • Overall Height
    61.0 mm
  • Colour
    Black
Handwheel 200.0 mm Bore Hole 18.0 mm 24.5 mm Aluminium

10271049

Price Range
R 3 465,9587 - R 3 292,6328

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    200.0 mm
  • Hand Wheel Height
    45.0 mm
  • Handle Height
    96.0 mm
  • Hub Diameter
    42.0 mm
  • Overall Height
    141.0 mm
Control Hand Wheel 100.0 mm 5.0 mm Nylon Black

10271162

Price Range
R 402,0322 - R 361,8256

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    100.0 mm
  • Hand Wheel Height
    44.0 mm
  • Hub Diameter
    28.0 mm
  • Overall Height
    44.0 mm
  • Colour
    Black
Control Hand Wheel 250.0 mm 17.0 mm Steel Natural

10271094

Price Range
R 6 096,5523 - R 6 096,5523

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    250.0 mm
  • Hand Wheel Height
    48.0 mm
  • Overall Diameter
    250.0 mm
  • Overall Height
    48.0 mm
  • Colour
    Natural
Control Hand Wheel 200.0 mm 5.0 mm Nylon Black

10271230

Price Range
R 966,1419 - R 869,5127

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    200.0 mm
  • Hand Wheel Height
    61.0 mm
  • Handle Height
    76.0 mm
  • Overall Diameter
    200.0 mm
  • Overall Height
    137.0 mm
Handwheel 125.0 mm Bore Hole 12.0 mm 18.0 mm Aluminium

10271018

Price Range
R 1 466,3594 - R 1 393,0391

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    125.0 mm
  • Hand Wheel Height
    33.0 mm
  • Handle Height
    65.0 mm
  • Hub Diameter
    31.0 mm
  • Overall Height
    98.0 mm
Control Hand Wheel 100.0 mm 5.0 mm Nylon Black

10271100

Price Range
R 611,7736 - R 550,5962

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    100.0 mm
  • Hand Wheel Height
    39.0 mm
  • Handle Height
    54.0 mm
  • Hub Diameter
    30.0 mm
  • Overall Height
    93.0 mm
Control Hand Wheel 130.0 mm 5.0 mm Nylon Black

10271179

Price Range
R 483,0626 - R 434,7646

Stock Levels
4 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Hand Wheel Diameter
    130.0 mm
  • Hand Wheel Height
    50.0 mm
  • Hub Diameter
    32.0 mm
  • Overall Height
    50.0 mm
  • Colour
    Black
Control Hand Wheel 200.0 mm 14.0 mm Steel Black

10271063

Price Range
R 1 625,9218 - R 1 463,2952

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    200.0 mm
  • Hand Wheel Height
    42.0 mm
  • Overall Diameter
    200.0 mm
  • Overall Height
    42.0 mm
  • Colour
    Black
Control Hand Wheel 160.0 mm 5.0 mm Nylon Black

10271186

Price Range
R 643,5718 - R 579,208

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    160.0 mm
  • Hand Wheel Height
    56.0 mm
  • Hub Diameter
    40.0 mm
  • Overall Height
    56.0 mm
  • Colour
    Black
Control Hand Wheel 250.0 mm 17.0 mm Steel Black

10271070

Price Range
R 1 909,5924 - R 1 718,6225

Stock Levels
10 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Hand Wheel Diameter
    250.0 mm
  • Hand Wheel Height
    47.0 mm
  • Overall Diameter
    250.0 mm
  • Overall Height
    47.0 mm
  • Colour
    Black
Handwheel 140.0 mm Bore Hole 14.0 mm 19.5 mm Aluminium

10271025

Price Range
R 4 184,5747 - R 1 714,8178

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    140.0 mm
  • Hand Wheel Height
    36.0 mm
  • Handle Length
    65.0 mm
  • Hub Diameter
    36.0 mm
  • Colour
    Natural
Control Hand Wheel 150.0 mm 5.0 mm Nylon Black

10271117

Price Range
R 845,372 - R 760,8215

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    150.0 mm
  • Hand Wheel Height
    53.0 mm
  • Handle Height
    76.0 mm
  • Hub Diameter
    38.0 mm
  • Overall Height
    129.0 mm
Control Hand Wheel 100.0 mm 5.0 mm Nylon Black

10271209

Price Range
R 522,7853 - R 470,5168

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    100.0 mm
  • Hand Wheel Height
    44.0 mm
  • Handle Height
    56.0 mm
  • Overall Diameter
    100.0 mm
  • Overall Height
    100.0 mm