Menu Search

Handwheels - Two Spoked Technopolymer

In stock

Our range of Spoked Handwheels provide a leveraging hand hold for positioning and adjustment on machine and equipment. A choice of technopolymer material offers resistance to oils and grease often found in their working environment. The range is fitted with different types of manoeuvering handles to increase safety.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
49 results
Product SKUs information
Essentra Part Number Price range Availability Colour Hand Wheel Style Wheel Material Number of Spokes Hand Wheel Diameter View
R 1 975,0589 - R 2 194,5065 Request the lead time here
Natural
With Handle
Aluminium
2
160.0 mm
R 1 065,5833 - R 1 183,9851 Request the lead time here
Black
With Handle
Nylon
0
200.0 mm
R 709,4456 - R 788,2984 Request the lead time here
Black
Without Handle
Nylon
2
200.0 mm
R 1 681,1939 - R 4 102,5242 Request the lead time here
Natural
With Handle
Aluminium
2
140.0 mm
R 745,9034 - R 828,7961 Request the lead time here
Black
With Handle
Nylon
0
150.0 mm
R 567,8509 - R 630,9527 Request the lead time here
Black
Without Handle
Nylon
2
160.0 mm
R 1 684,9239 - R 1 872,1493 10 In stock - Delivery conditions may apply, visit our FAQs
Black
Without Handle
Steel
4
250.0 mm
R 567,8509 - R 1 271,6752 Request the lead time here
Black
With Handle
Nylon
2
130.0 mm
R 994,0908 - R 1 104,5599 Request the lead time here
Black
With Handle
Nylon
0
150.0 mm
R 788,5311 - R 1 049,5349 Request the lead time here
Black
With Handle
PP
2
125.0 mm
R 5 752,1566 - R 11 594,846 Request the lead time here
Natural
Without Handle
Steel
4
200.0 mm
R 709,4456 - R 788,2984 Request the lead time here
Black
With Handle
Nylon
2
160.0 mm
R 1 277,313 - R 1 419,2184 Request the lead time here
Black
With Handle
Nylon
0
200.0 mm
R 671,2837 - R 893,4787 Request the lead time here
Black
With Handle
PP
2
125.0 mm
R 348,7294 - R 464,1588 21 In stock - Delivery conditions may apply, visit our FAQs
Black
With Handle
PP
2
99.0 mm
R 569,3212 - R 710,2479 Request the lead time here
Black
With Handle
PP
2
200.0 mm
R 170,0445 - R 212,3763 Request the lead time here
Black
No Handle
PP
2
99.0 mm
R 973,6018 - R 1 128,3672 Request the lead time here
Black
With Handle
PP
2
200.0 mm
R 514,5887 - R 596,5594 Request the lead time here
Black
With Handle
PP
2
80.0 mm
R 443,8786 - R 590,8024 Request the lead time here
Black
With Handle
PP
2
160.0 mm
  • of 3
Handwheel 160.0 mm Bore Hole 14.0 mm 21.0 mm Aluminium

10271032

Price Range
R 2 194,5065 - R 1 975,0589

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    160.0 mm
  • Hand Wheel Height
    39.0 mm
  • Handle Length
    96.0 mm
  • Hub Diameter
    36.0 mm
  • Colour
    Natural
Control Hand Wheel 200.0 mm 5.0 mm Nylon Black

10271124

Price Range
R 1 183,9851 - R 1 065,5833

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    200.0 mm
  • Hand Wheel Height
    61.0 mm
  • Handle Height
    86.0 mm
  • Hub Diameter
    44.0 mm
  • Overall Height
    147.0 mm
Control Hand Wheel 200.0 mm 5.0 mm Nylon Black

10271193

Price Range
R 788,2984 - R 709,4456

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    200.0 mm
  • Hand Wheel Height
    61.0 mm
  • Hub Diameter
    50.0 mm
  • Overall Height
    61.0 mm
  • Colour
    Black
Handwheel 140.0 mm Bore Hole 14.0 mm 19.5 mm Aluminium

10271025

Price Range
R 4 102,5242 - R 1 681,1939

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    140.0 mm
  • Hand Wheel Height
    36.0 mm
  • Handle Length
    65.0 mm
  • Hub Diameter
    36.0 mm
  • Colour
    Natural
Control Hand Wheel 150.0 mm 5.0 mm Nylon Black

10271117

Price Range
R 828,7961 - R 745,9034

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    150.0 mm
  • Hand Wheel Height
    53.0 mm
  • Handle Height
    76.0 mm
  • Hub Diameter
    38.0 mm
  • Overall Height
    129.0 mm
Control Hand Wheel 160.0 mm 5.0 mm Nylon Black

10271186

Price Range
R 630,9527 - R 567,8509

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    160.0 mm
  • Hand Wheel Height
    56.0 mm
  • Hub Diameter
    40.0 mm
  • Overall Height
    56.0 mm
  • Colour
    Black
Control Hand Wheel 250.0 mm 17.0 mm Steel Black

10271070

Price Range
R 1 872,1493 - R 1 684,9239

Stock Levels
10 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Hand Wheel Diameter
    250.0 mm
  • Hand Wheel Height
    47.0 mm
  • Overall Diameter
    250.0 mm
  • Overall Height
    47.0 mm
  • Colour
    Black
Control Hand Wheel 130.0 mm 5.0 mm Nylon Black

10271216

Price Range
R 1 271,6752 - R 567,8509

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    130.0 mm
  • Hand Wheel Height
    50.0 mm
  • Handle Height
    66.0 mm
  • Overall Diameter
    13.0 mm
  • Overall Height
    116.0 mm
Control Hand Wheel 150.0 mm 5.0 mm Nylon Black

10271148

Price Range
R 1 104,5599 - R 994,0908

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    150.0 mm
  • Hand Wheel Height
    53.0 mm
  • Handle Height
    98.0 mm
  • Overall Diameter
    150.0 mm
  • Overall Height
    151.0 mm
Handwheel 125.0 mm Reamed Hole 12.0 mm 22.0 mm PP Black

10189719

Price Range
R 1 049,5349 - R 788,5311

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    125.0 mm
  • Hand Wheel Height
    44.0 mm
  • Handle Height
    65.0 mm
  • Hub Diameter
    31.0 mm
  • Overall Height
    109.0 mm
Control Hand Wheel 200.0 mm 14.0 mm Steel Natural

10271087

Price Range
R 11 594,846 - R 5 752,1566

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    200.0 mm
  • Hand Wheel Height
    41.0 mm
  • Overall Diameter
    200.0 mm
  • Overall Height
    40.0 mm
  • Colour
    Natural
Control Hand Wheel 160.0 mm 5.0 mm Nylon Black

10271223

Price Range
R 788,2984 - R 709,4456

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    160.0 mm
  • Hand Wheel Height
    56.0 mm
  • Handle Height
    76.0 mm
  • Overall Diameter
    160.0 mm
  • Overall Height
    132.0 mm
Control Hand Wheel 200.0 mm 5.0 mm Nylon Black

10271155

Price Range
R 1 419,2184 - R 1 277,313

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    200.0 mm
  • Hand Wheel Height
    61.0 mm
  • Handle Height
    98.0 mm
  • Overall Diameter
    200.0 mm
  • Overall Height
    159.0 mm
Handwheel 125.0 mm Reamed Hole 14.0 mm 22.0 mm PP Black

10189726

Price Range
R 893,4787 - R 671,2837

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    125.0 mm
  • Hand Wheel Height
    44.0 mm
  • Handle Height
    65.0 mm
  • Hub Diameter
    31.0 mm
  • Overall Height
    109.0 mm
Handwheel 99.0 mm Reamed Hole 10.0 mm 17.0 mm PP Black

10189658

Price Range
R 464,1588 - R 348,7294

Stock Levels
21 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Hand Wheel Diameter
    99.0 mm
  • Hand Wheel Height
    37.0 mm
  • Handle Height
    60.0 mm
  • Hub Diameter
    25.5 mm
  • Overall Height
    97.0 mm
Handwheel 200.0 mm Reamed Hole 20.0 mm 34.0 mm PP Black

10189795

Price Range
R 710,2479 - R 569,3212

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    200.0 mm
  • Hand Wheel Height
    61.0 mm
  • Handle Height
    80.0 mm
  • Hub Diameter
    50.0 mm
  • Overall Height
    141.0 mm
Handwheel 99.0 mm Reamed Hole 12.0 mm 17.0 mm PP Black

10189689

Price Range
R 212,3763 - R 170,0445

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    99.0 mm
  • Hand Wheel Height
    37.0 mm
  • Hub Diameter
    25.5 mm
  • Overall Height
    37.0 mm
  • Colour
    Black
Handwheel 200.0 mm Reamed Hole 20.0 mm 34.0 mm PP Black

10189801

Price Range
R 1 128,3672 - R 973,6018

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    200.0 mm
  • Hand Wheel Height
    61.0 mm
  • Handle Height
    80.0 mm
  • Hub Diameter
    50.0 mm
  • Overall Height
    141.0 mm
Handwheel 80.0 mm Reamed Hole 8.0 mm 17.0 mm PP Black

10189894

Price Range
R 596,5594 - R 514,5887

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    80.0 mm
  • Hand Wheel Height
    35.0 mm
  • Handle Height
    45.0 mm
  • Hub Diameter
    25.0 mm
  • Overall Height
    80.0 mm
Handwheel 160.0 mm Reamed Hole 16.0 mm 27.0 mm PP Black

10189740

Price Range
R 590,8024 - R 443,8786

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    160.0 mm
  • Hand Wheel Height
    51.0 mm
  • Handle Height
    80.0 mm
  • Hub Diameter
    40.0 mm
  • Overall Height
    131.0 mm