Menu Search

Handwheels - Two Spoked Technopolymer

In stock

Our range of Spoked Handwheels provide a leveraging hand hold for positioning and adjustment on machine and equipment. A choice of technopolymer material offers resistance to oils and grease often found in their working environment. The range is fitted with different types of manoeuvering handles to increase safety.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
49 results
Product SKUs information
Essentra Part Number Price range Availability Colour Hand Wheel Style Wheel Material Number of Spokes Hand Wheel Diameter View
R 1 975,0589 - R 2 194,5065 Request the lead time here
Natural
With Handle
Aluminium
2
160.0 mm
R 1 065,5833 - R 1 183,9851 Request the lead time here
Black
With Handle
Nylon
0
200.0 mm
R 709,4456 - R 788,2984 Request the lead time here
Black
Without Handle
Nylon
2
200.0 mm
R 1 365,7246 - R 1 437,6073 Request the lead time here
Natural
With Handle
Aluminium
2
125.0 mm
R 1 681,1939 - R 4 102,5242 Request the lead time here
Natural
With Handle
Aluminium
2
140.0 mm
R 745,9034 - R 828,7961 Request the lead time here
Black
With Handle
Nylon
0
150.0 mm
R 3 228,0713 - R 3 397,9986 Request the lead time here
Natural
With Handle
Aluminium
2
200.0 mm
R 669,6514 - R 776,0248 Request the lead time here
Black
With Handle
PP
2
99.0 mm
R 733,8882 - R 976,8052 Request the lead time here
Black
With Handle
PP
2
160.0 mm
R 514,5887 - R 596,5594 Request the lead time here
Black
With Handle
PP
2
80.0 mm
R 852,4633 - R 947,1979 Request the lead time here
Black
With Handle
Nylon
2
200.0 mm
R 335,8172 - R 446,9727 7 In stock - Delivery conditions may apply, visit our FAQs
Black
With Handle
PP
2
125.0 mm
R 669,6514 - R 776,0248 Request the lead time here
Black
With Handle
PP
2
99.0 mm
R 759,5329 - R 880,2908 Request the lead time here
Black
With Handle
PP
2
160.0 mm
R 1 208,2625 - R 1 608,1974 Request the lead time here
Black
With Handle
PP
2
250.0 mm
R 335,8172 - R 446,9727 Request the lead time here
Black
With Handle
PP
2
125.0 mm
R 203,5064 - R 270,8671 Request the lead time here
Black
No Handle
PP
2
125.0 mm
R 461,291 - R 512,5346 Request the lead time here
Black
With Handle
Nylon
2
100.0 mm
R 709,4456 - R 788,2984 Request the lead time here
Black
With Handle
Nylon
0
100.0 mm
10271162 R 354,731 - R 394,1492 Request the lead time here
Black
Without Handle
Nylon
2
100.0 mm
  • of 3
Handwheel 160.0 mm Bore Hole 14.0 mm 21.0 mm Aluminium

10271032

Price Range
R 2 194,5065 - R 1 975,0589

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    160.0 mm
  • Hand Wheel Height
    39.0 mm
  • Handle Length
    96.0 mm
  • Hub Diameter
    36.0 mm
  • Colour
    Natural
Control Hand Wheel 200.0 mm 5.0 mm Nylon Black

10271124

Price Range
R 1 183,9851 - R 1 065,5833

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    200.0 mm
  • Hand Wheel Height
    61.0 mm
  • Handle Height
    86.0 mm
  • Hub Diameter
    44.0 mm
  • Overall Height
    147.0 mm
Control Hand Wheel 200.0 mm 5.0 mm Nylon Black

10271193

Price Range
R 788,2984 - R 709,4456

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    200.0 mm
  • Hand Wheel Height
    61.0 mm
  • Hub Diameter
    50.0 mm
  • Overall Height
    61.0 mm
  • Colour
    Black
Handwheel 125.0 mm Bore Hole 12.0 mm 18.0 mm Aluminium

10271018

Price Range
R 1 437,6073 - R 1 365,7246

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    125.0 mm
  • Hand Wheel Height
    33.0 mm
  • Handle Height
    65.0 mm
  • Hub Diameter
    31.0 mm
  • Overall Height
    98.0 mm
Handwheel 140.0 mm Bore Hole 14.0 mm 19.5 mm Aluminium

10271025

Price Range
R 4 102,5242 - R 1 681,1939

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    140.0 mm
  • Hand Wheel Height
    36.0 mm
  • Handle Length
    65.0 mm
  • Hub Diameter
    36.0 mm
  • Colour
    Natural
Control Hand Wheel 150.0 mm 5.0 mm Nylon Black

10271117

Price Range
R 828,7961 - R 745,9034

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    150.0 mm
  • Hand Wheel Height
    53.0 mm
  • Handle Height
    76.0 mm
  • Hub Diameter
    38.0 mm
  • Overall Height
    129.0 mm
Handwheel 200.0 mm Bore Hole 18.0 mm 24.5 mm Aluminium

10271049

Price Range
R 3 397,9986 - R 3 228,0713

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    200.0 mm
  • Hand Wheel Height
    45.0 mm
  • Handle Height
    96.0 mm
  • Hub Diameter
    42.0 mm
  • Overall Height
    141.0 mm
Handwheel 99.0 mm Reamed Hole 12.0 mm 17.0 mm PP Black

10189672

Price Range
R 776,0248 - R 669,6514

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    99.0 mm
  • Hand Wheel Height
    37.0 mm
  • Handle Height
    60.0 mm
  • Hub Diameter
    25.5 mm
  • Overall Height
    97.0 mm
Handwheel 160.0 mm Reamed Hole 16.0 mm 27.0 mm PP Black

10189764

Price Range
R 976,8052 - R 733,8882

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    160.0 mm
  • Hand Wheel Height
    51.0 mm
  • Handle Height
    80.0 mm
  • Hub Diameter
    40.0 mm
  • Overall Height
    131.0 mm
Handwheel 80.0 mm Reamed Hole 18.0 mm 17.0 mm PP Black

10189887

Price Range
R 596,5594 - R 514,5887

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    80.0 mm
  • Hand Wheel Height
    35.0 mm
  • Handle Height
    45.0 mm
  • Hub Diameter
    25.0 mm
  • Overall Height
    80.0 mm
Control Hand Wheel 200.0 mm 5.0 mm Nylon Black

10271230

Price Range
R 947,1979 - R 852,4633

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    200.0 mm
  • Hand Wheel Height
    61.0 mm
  • Handle Height
    76.0 mm
  • Overall Diameter
    200.0 mm
  • Overall Height
    137.0 mm
Handwheel 125.0 mm Reamed Hole 14.0 mm 22.0 mm PP Black

10189702

Price Range
R 446,9727 - R 335,8172

Stock Levels
7 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Hand Wheel Diameter
    125.0 mm
  • Hand Wheel Height
    44.0 mm
  • Handle Height
    65.0 mm
  • Hub Diameter
    31.0 mm
  • Overall Height
    109.0 mm
Handwheel 99.0 mm Reamed Hole 10.0 mm 17.0 mm PP Black

10189665

Price Range
R 776,0248 - R 669,6514

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    99.0 mm
  • Hand Wheel Height
    37.0 mm
  • Handle Height
    60.0 mm
  • Hub Diameter
    25.5 mm
  • Overall Height
    97.0 mm
Handwheel 160.0 mm Reamed Hole 14.0 mm 27.0 mm PP Black

10189757

Price Range
R 880,2908 - R 759,5329

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    160.0 mm
  • Hand Wheel Height
    51.0 mm
  • Handle Height
    80.0 mm
  • Hub Diameter
    40.0 mm
  • Overall Height
    131.0 mm
Handwheel 250.0 mm Reamed Hole 24.0 mm 38.0 mm PP Black

10189832

Price Range
R 1 608,1974 - R 1 208,2625

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    250.0 mm
  • Hand Wheel Height
    69.0 mm
  • Handle Height
    90.0 mm
  • Hub Diameter
    57.0 mm
  • Overall Height
    159.0 mm
Handwheel 125.0 mm Reamed Hole 12.0 mm 22.0 mm PP Black

10189696

Price Range
R 446,9727 - R 335,8172

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    125.0 mm
  • Hand Wheel Height
    44.0 mm
  • Handle Height
    65.0 mm
  • Hub Diameter
    31.0 mm
  • Overall Height
    109.0 mm
Handwheel 125.0 mm Reamed Hole 12.0 mm 22.0 mm PP Black

10189733

Price Range
R 270,8671 - R 203,5064

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    125.0 mm
  • Hand Wheel Height
    44.0 mm
  • Hub Diameter
    31.0 mm
  • Overall Height
    44.0 mm
  • Colour
    Black
Control Hand Wheel 100.0 mm 5.0 mm Nylon Black

10271209

Price Range
R 512,5346 - R 461,291

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    100.0 mm
  • Hand Wheel Height
    44.0 mm
  • Handle Height
    56.0 mm
  • Overall Diameter
    100.0 mm
  • Overall Height
    100.0 mm
Control Hand Wheel 100.0 mm 5.0 mm Nylon Black

10271131

Price Range
R 788,2984 - R 709,4456

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    100.0 mm
  • Hand Wheel Height
    39.0 mm
  • Handle Height
    54.0 mm
  • Overall Diameter
    100.0 mm
  • Overall Height
    93.0 mm
Control Hand Wheel 100.0 mm 5.0 mm Nylon Black

10271162

Price Range
R 394,1492 - R 354,731

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    100.0 mm
  • Hand Wheel Height
    44.0 mm
  • Hub Diameter
    28.0 mm
  • Overall Height
    44.0 mm
  • Colour
    Black